Global SitesHomeSite MapContact UsSearch
Advanced Search

Industry: Machine Tool

Lathe

Sigma Amplifiers, Servomotors, Spindle Drives, and Spindle Motors are available for cutting and turning applications and help many of the world's best machine builders exceed their design goals. Lathes Controls and systems provide a comprehensive package for turning and linear axes. Network Communications such as Profibus, Ethernet, Devicenet and others are available. Up to 48 axes of motion and virtually unlimited electronic gearing and cam profiles are available.

The operation cost of a complex high performance machine tools mandates extreme reliability of all functional elements. The high speed features and integrated approach assure unprecedented reliability and excellent productivity and Yaskawa superiority is acknowledged throughout the industry. Yaskawa developed DC Servomotors in the 1930s and introduced the AC Servomotor and Sigma Servo system in 1984. Over 4 million servomotors have been sold in the last 20 years.



Applications for Machine Tool