Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AA3A2C, 11kW, Absolute Encoder, with Holding Brake (24VDC) |

Document Number: | 
900-008-905 |

Document Description: | 
CAD Drawing: DXF and PDF format for SGMGV Servomotor, 200V, 11kW, 20-bit absolute encoder, Straight shaft without key, with holding brake (24VDC) |

Document Date: | 
02/27/2009 |

Language: | 
English |
|