Global SitesHomeSite MapContact UsSearch
Advanced Search


Document eLM.Servo.02.Sizing1

Download File(s)


Published Document Attachment(s):

eLM.Servo.02.Sizing1.zip

File Size(s):

12.4 MB

Product Information


Product Group:

Servo Products

Product Line/
Control Type:

SGDA; SGDB; SGDC; SGDE; SGDF Sigma Mini; SGDG LEGEND; SGDH Sigma II; SGDJ; SGDM; SGDS; SGDV Sigma-5; SGLFW; SGLGW; SGLTW; SGM; SGMAH Sigma II; SGMAJ; SGMAV Sigma-5; SGMB; SGMBH Sigma II; SGMCS Direct Drive; SGMG; SGMGH Sigma II; SGMGV Sigma-5; SGMJV Sigma-5; SGMM Sigma Mini; SGMP; SGMPH Sigma II; SGMPS; SGMS; SGMSH Sigma II; SGMSV Sigma-5; SGMUH Sigma II; Sigma FSP; Sigma Trac; Sigma Trac SGT; Sigma Trac STF; SJDE Junma; SJME Junma

Document Information


Document Type:

Training Documents

Document Subtype:

eLearning Modules

Document Title:

eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts

Revision Number:

1.10

Document Number:

eLM.Servo.02.Sizing1

Document Description:

Click here to access the eLM and the certification test - Duration 10 minutes. Basic servomotor sizing concepts are introduced: Peak Torque, RMS Torque, Inerita Ratio, and Speed. The material in this module was published in printed form by Design News, available at http://yaskawa.com/site/dmservo.nsf/(DocID)/NKOE-7TKLD2/$file/PR.DN.01.pdf. The video is available as MP4 format or EXE format with menu navigation and is also available on YouTube at http://www.youtube.com/watch?v=n-_kyRSfI2c

Document Date:

02/11/2009

Language:

English