Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | CACR-HR |
| |
 | CACR-IR |
| |
 | CACR-PR |
| |
 | CACR-SR |
| |
 | CPCR-FR |
| |
 | CPCR-MR |
| |
 | CPCR-PF |
| |
 | DR1 |
| |
 | DR2 |
| |
 | FB5 |
| |
 | FB9 |
| |
 | J02 |
| |
 | J03 |
| |
 | Juspoint Series |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-MECHATROLINK-II |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P09 |
| |
 | P12 |
| |
 | QR |
| |
 | R01 to R40 |
| |
 | S01 |
| |
 | S22 |
| |
 | SGD |
| |
 | SGDA |
| |
 | SGDB |
| |
 | SGDC |
| |
 | SGDE |
| |
 | SGDF Sigma Mini |
| |
 | SGDG LEGEND |
| |
 | SGDH Sigma II |
| |
 | SGDJ |
| |
 | SGDL |
| |
 | SGDM |
| |
 | SGDS |
| |
 | SGDV Sigma-5 |
| |
 | SGLFW |
| |
 | SGLGW |
| |
 | SGLTW |
| |
 | SGM |
| |
 | SGMAH Sigma II |
| |
 | SGMAJ |
| |
 | SGMAV Sigma-5 |
| |
 | SGMB |
| |
 | SGMBH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMDH Sigma II |
| |
 | SGMDM Sigma II |
| |
 | SGME |
| |
 | SGMG |
| |
 | SGMGH Sigma II |
| |
 | SGMGV Sigma-5 |
| |
 | SGMJV Sigma-5 |
| |
 | SGML |
| |
 | SGMM Sigma Mini |
| |
 | SGMP |
| |
 | SGMPH Sigma II |
| |
 | SGMPS |
| |
 | SGMS |
| |
 | SGMSH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMUH Sigma II |
| |
|  ![]() | 03.014.2003 | SII Encoder Cable Specification | 305 KB |  |
|  ![]() | CAD-SGMSH-UH-CABLE | SGMSH/SGMUH Cables | 641 KB |  |
|  ![]() | CAD-SGMUH-10 | CAD Drawing: SGMUH Servomotor, 400V, 1.0kW, Without Brake | 95 KB |  |
|  ![]() | CAD-SGMUH-30 | CAD Drawing: SGMUH Servomotor, 400V, 3.0kW, Without Brake | 92 KB |  |
|  ![]() | eLM.SERVO.01.Basic_Technology | eLearning Module: Introduction to Basic Servo Technology | |  |
|  ![]() | eLM.Servo.02.Sizing1 | eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts | 12.4 MB |  |
|  ![]() | eLM.Servo.03.Sizing2 | eLearning Module: Servo Motor Sizing Basics Part 2 - Technical | 22.6 MB |  |
|  ![]() | eLM.Servo.04.SigmaSizeIntro | eLearning Module: SigmaSize Introductory Example | |  |
|  ![]() | eLM.Servo.05.SigmaJunmaSizeIntro | eLearning Module: SigmaJunmaSize Introduction | |  |
|  ![]() | eLM.Servo.10.Sizing_eLMs | eLearning Module: Servo Sizing eLearning Modules | 96.7 MB |  |
|  ![]() | eLM.Sigma2.01.InertiaBGA | eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier | |  |
|  ![]() | eLM.Sigma2.02.BOM | eLearning Module: Sigma II Bill Of Materials | 22.8 MB |  |
|  ![]() | eng00.002MCD | Cables: Flexible and Flexing | 28 KB |  |
|  ![]() | eng02.001.01.MCD | UL/cUL/CE/EMC/TUV Conformance Certification Documents for Sigma II Servos | 1.6 MB |  |
|  ![]() | Eng05201 | Updates to Servo System Tools CD | 42 KB |  |
|  ![]() | eng08148 | Holding Brake Wiring Warning | 95 KB |  |
|  ![]() | FL.TTS.02 | Yaskawa Motion Classes | 193 KB |  |
|  ![]() | G-MI-99001-SGMSH-UH-SS | System Selection: SGMSH/SGMUH Servo Systems with Sigma II Servo Amp | 145 KB |  |
|  ![]() | JZSP-WP002 | SigmaWin Plus Software for Sigma Series Servos | |  |
|  ![]() | PA.MCD.07 | 2011 Motion Product Migration Announcement | 34 KB |  |
|  ![]() | SigmaJunmaSize | Sizing Software for Sigma-5 and Previous Sigma Series Servo System | |  |
|  ![]() | SIS-S800-32.2 | Sigma II User Manual (Spanish Language) | 12.0 MB |  |
|  ![]() | SOLID-SGMUH-10 | Solid Model: SGMUH Servomotor, 1.0kW, Without Brake | |  |
|  ![]() | SOLID-SGMUH-10-B | Solid Model: SGMUH Servomotor, 1.0kW, With Brake | |  |
|  ![]() | SOLID-SGMUH-30 | Solid Model: SGMUH Servomotor, 3.0kW, Without Brake | |  |
|  ![]() | SOLID-SGMUH-30-B | Solid Model: SGMUH Servomotor, 3.0kW, With Brake | |  |
|  ![]() | SOLID-SGMUH-DWF | SGMUH SOLID DWF Files | 216 KB |  |
|  ![]() | SOLID-SGMUH-STP | SGMUH SOLID STP Files | 731 KB |  |
|  ![]() | TN.SigmaII.05 | Technical Note: Cable Comparison of BBCE-xx(A) with BBCE-xx(B)-E for SGMGH-20A, SGMGH-30A, SGMGH-44A, SGMSH/UH-30D, SGMSH/UH-40D, SGMSH-50D | 63 KB |  |
|  ![]() | UWR00416 | CAD Drawing: BAE, BBE, BDE: Power Cable with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 263 KB |  |
|  ![]() | UWR00417 | CAD Drawing: BACE, BBCE, BDCE: Power Cable (CE Option) with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 197 KB |  |
|  ![]() | UWR00650 | CAD Drawing: AFADABS-P2(A): Sigma II Motor Absolute Encoder Cable Adapter for FSP. Built-in battery case with battery. | 722 KB |  |
|  ![]() | UWR00651 | CAD Drawing: AFAHCE-xx(A): SGMAH Encoder Cable for FSP. AFAD-P2(A): Sigma II Motor Incremental/Absolute Encoder Cable Adapter for FSP. | 354 KB |  |
|  ![]() | UWR00653 | CAD Drawing: AFGHCE-xx(A): SGMGH-SH-UH Encoder Cable for FSP. | 371 KB |  |
|  ![]() | YEA-SIA-FSP-3 | FSP Amplifier User's Manual | 13.1 MB |  |
|  ![]() | YEA-SIA-S800-32.2 | Sigma II Servo System User's Manual | 6.4 MB |  |
 | SGMVH |
| |
 | Sigma FSP |
| |
 | Sigma Trac |
| |
 | Sigma Trac SGT |
| |
 | Sigma Trac STF |
| |
 | SigmaWin Plus Software |
| |
 | SigmaWin100-200 Software |
| |
 | SJDE Junma |
| |
 | SJME Junma |
| |
 | SVMON Software |
| |
 | T01 |
| |
 | T03 |
| |
 | T06 |
| |
 | UGCMED |
| |
 | UGCMFD |
| |
 | UGFMED |
| |
 | UGHMED |
| |
 | UGHMFD |
| |
 | UGJMED |
| |
 | UGMMEM |
| |
 | UGMMKR |
| |
 | UGPMED |
| |
 | UGPMEE |
| |
 | UGPMEG |
| |
 | UGPMEM |
| |
 | UGPMEN or PMEN |
| |
 | UGPMES or PMES |
| |
 | UGPMFE |
| |
 | UGQMEM |
| |
 | UGRMEM |
| |
 | UGTMEM |
| |
 | USACEM |
| |
 | USADED |
| |
 | USAFED |
| |
 | USAGED |
| |
 | USAMED |
| |
 | USAPEM |
| |
 | USAREM |
| |
 | USASEM |
| |
 | VS808 Series |
| |
 | VS866 |
| |
 | VS866 Series |
| |