Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | CACR-HR |
| |
 | CACR-IR |
| |
 | CACR-PR |
| |
 | CACR-SR |
| |
 | CPCR-FR |
| |
 | CPCR-MR |
| |
 | CPCR-PF |
| |
 | DR1 |
| |
 | DR2 |
| |
 | FB5 |
| |
 | FB9 |
| |
 | J02 |
| |
 | J03 |
| |
 | Juspoint Series |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-MECHATROLINK-II |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P09 |
| |
 | P12 |
| |
 | QR |
| |
 | R01 to R40 |
| |
 | S01 |
| |
 | S22 |
| |
 | SGD |
| |
 | SGDA |
| |
 | SGDB |
| |
 | SGDC |
| |
 | SGDE |
| |
 | SGDF Sigma Mini |
| |
 | SGDG LEGEND |
| |
 | SGDH Sigma II |
| |
 | SGDJ |
| |
 | SGDL |
| |
 | SGDM |
| |
 | SGDS |
| |
 | SGDV Sigma-5 |
| |
 | SGLFW |
| |
 | SGLGW |
| |
 | SGLTW |
| |
 | SGM |
| |
 | SGMAH Sigma II |
| |
 | SGMAJ |
| |
 | SGMAV Sigma-5 |
| |
 | SGMB |
| |
 | SGMBH Sigma II |
| |
|  ![]() | 03.014.2003 | SII Encoder Cable Specification | 305 KB |  |
|  ![]() | CAD-SGMBH-2B | CAD Drawing: SGMBH Servomotor, 22kW | 163 KB |  |
|  ![]() | CAD-SGMBH-3G | CAD Drawing: SGMBH Servomotor, 37kW | 180 KB |  |
|  ![]() | CAD-SGMBH-3Z | CAD Drawing: SGMBH Servomotor, 30kW | 163 KB |  |
|  ![]() | CAD-SGMBH-4E | CAD Drawing: SGMBH Servomotor, 45kW | 180 KB |  |
|  ![]() | CAD-SGMBH-5E | CAD Drawing: SGMBH Servomotor, 55kW | 183 KB |  |
|  ![]() | CHE-S800-32.3 | SGMBH Large Capacity Sigma II Series Servo Brochure | 404 KB |  |
|  ![]() | eLM.SERVO.01.Basic_Technology | eLearning Module: Introduction to Basic Servo Technology | |  |
|  ![]() | eLM.Servo.02.Sizing1 | eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts | 12.4 MB |  |
|  ![]() | eLM.Servo.03.Sizing2 | eLearning Module: Servo Motor Sizing Basics Part 2 - Technical | 22.6 MB |  |
|  ![]() | eLM.Servo.04.SigmaSizeIntro | eLearning Module: SigmaSize Introductory Example | |  |
|  ![]() | eLM.Servo.05.SigmaJunmaSizeIntro | eLearning Module: SigmaJunmaSize Introduction | |  |
|  ![]() | eLM.Servo.10.Sizing_eLMs | eLearning Module: Servo Sizing eLearning Modules | 96.7 MB |  |
|  ![]() | eLM.Sigma2.01.InertiaBGA | eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier | |  |
|  ![]() | eLM.Sigma2.02.BOM | eLearning Module: Sigma II Bill Of Materials | 22.8 MB |  |
|  ![]() | eng02.001.01.MCD | UL/cUL/CE/EMC/TUV Conformance Certification Documents for Sigma II Servos | 1.6 MB |  |
|  ![]() | eng04.018a | Rotary Table Inertia Calculator v1.1 | 30 KB |  |
|  ![]() | Eng05201 | Updates to Servo System Tools CD | 42 KB |  |
|  ![]() | eng08148 | Holding Brake Wiring Warning | 95 KB |  |
|  ![]() | FL.TTS.02 | Yaskawa Motion Classes | 193 KB |  |
|  ![]() | FORM-Rotary_Application | Rotary Motor Application Sheet | 1.1 MB |  |
|  ![]() | G-MI-99001-SGMBH-D | Dimensional Diagrams: SGMBH Servomotors for Sigma II Servo System | 251 KB |  |
|  ![]() | G-MI-99001-SGMBH-SS | System Selection: SGMBH Servo System with Sigma II Amp | 70 KB |  |
|  ![]() | G-MI-99001-SGMBH-ST | Speed/Torque Diagrams: SGMBH Servomotors for Sigma II Servo System | 18 KB |  |
|  ![]() | G-MI#99001 | Sigma II Servo Catalog | 7.7 MB |  |
|  ![]() | JZSP-WP002 | SigmaWin Plus Software for Sigma Series Servos | |  |
|  ![]() | KAE-S800-32.3 | SGMBH Large Capacity Sigma II Series Servo Catalog | 1.2 MB |  |
|  ![]() | PA.MCD.07 | 2011 Motion Product Migration Announcement | 34 KB |  |
|  ![]() | SIE-S800-32.4 | Large Capacity Sigma II Series User Manual | 4.1 MB |  |
|  ![]() | SigmaJunmaSize | Sizing Software for Sigma-5 and Previous Sigma Series Servo System | |  |
|  ![]() | UWR00418 | CAD Drawing: B1E, B2E, B3E, B5E, B6E: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors | 89 KB |  |
|  ![]() | UWR00422 | CAD Drawing: B1CE, B2CE, B3CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors without Brake | 115 KB |  |
|  ![]() | UWR00425 | CAD Drawing: B1BCE, B2BCE, B3BCE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake | 157 KB |  |
|  ![]() | UWR00495 | CAD Drawing: JZSP-CMP22-XX(A) double shielded encoder cable for SGMBH | 99 KB |  |
|  ![]() | YEA-CHA-S800-32 | Sigma II Servo System Brochure | 1.7 MB |  |
|  ![]() | YEA-SIA-S800-32.2 | Sigma II Servo System User's Manual | 6.4 MB |  |
 | SGMCS Direct Drive |
| |
 | SGMDH Sigma II |
| |
 | SGMDM Sigma II |
| |
 | SGME |
| |
 | SGMG |
| |
 | SGMGH Sigma II |
| |
 | SGMGV Sigma-5 |
| |
 | SGMJV Sigma-5 |
| |
 | SGML |
| |
 | SGMM Sigma Mini |
| |
 | SGMP |
| |
 | SGMPH Sigma II |
| |
 | SGMPS |
| |
 | SGMS |
| |
 | SGMSH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMUH Sigma II |
| |
 | SGMVH |
| |
 | Sigma FSP |
| |
 | Sigma Trac |
| |
 | Sigma Trac SGT |
| |
 | Sigma Trac STF |
| |
 | SigmaWin Plus Software |
| |
 | SigmaWin100-200 Software |
| |
 | SJDE Junma |
| |
 | SJME Junma |
| |
 | SVMON Software |
| |
 | T01 |
| |
 | T03 |
| |
 | T06 |
| |
 | UGCMED |
| |
 | UGCMFD |
| |
 | UGFMED |
| |
 | UGHMED |
| |
 | UGHMFD |
| |
 | UGJMED |
| |
 | UGMMEM |
| |
 | UGMMKR |
| |
 | UGPMED |
| |
 | UGPMEE |
| |
 | UGPMEG |
| |
 | UGPMEM |
| |
 | UGPMEN or PMEN |
| |
 | UGPMES or PMES |
| |
 | UGPMFE |
| |
 | UGQMEM |
| |
 | UGRMEM |
| |
 | UGTMEM |
| |
 | USACEM |
| |
 | USADED |
| |
 | USAFED |
| |
 | USAGED |
| |
 | USAMED |
| |
 | USAPEM |
| |
 | USAREM |
| |
 | USASEM |
| |
 | VS808 Series |
| |
 | VS866 |
| |
 | VS866 Series |
| |