Global Sites
Home
Site Map
Contact Us
Search
Advanced Search
Partner Info Login
Home
>
Downloads
> Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
Document DD.A1K.FR9.IP00
Download File(s)
Published Document Attachment(s):
File Size(s):
803 KB, 1.2 MB
Product Information
Product Group:
Inverters/Drives
Product Line/
Control Type:
A1000 Drive
Part/Model#:
CIMR-AU4A0088FAA; CIMR-AU4A0103FAA
Document Information
Document Type:
Diagrams/Drawings
Document Subtype:
Dimension/Outline Diagram
Document Title:
Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
Revision Number:
R00
Document Number:
DD.A1K.FR9.IP00
Document Description:
2D CAD Drawing in DWG and PDF formats showing dimensions, mounting holes, power terminals, and control terminals for Open Chassis/IP00
Document Date:
01/07/2011
Language:
English