
Document Type: | 
Sales/Marketing Documents |

Document Subtype: | 
News/Press Releases |

Document Title: | 
The ABCs (and 1-2-3s) of Variable Frequency Drives |

Revision Number: | 
1 |

Document Number: | 
PR.MSD.02 |

Document Description: | 
Learn the terminology used to describe VFD internal operations and external interfaces - and you'll understand their application more thoroughly |

Document Date: | 
12/29/2010 |

Language: | 
English |

Industry Pertinence: | 
Aerospace; Aggregate; Agriculture; Automotive; Building Automation; Cement; Centrifuge; Chemical/Petrochem; Coating; Collating; Converting; Conveyor; Depalletizer; Dynamometer; Electronics; Elevator; Escalator; Extruder; Fans & Pumps; Feeder; Food and Beverage; Forest Products; General Machinery; Glass; Grinder; HVAC; Indexing; Irrigation; Knitting; Lathe; Laundry; Machine Tool; Material Handling; Metal Forming; Metals; Mining; Mixer; Oil & Gas; Packaging; Palletizer; Paper; Pharmaceutical; Plastics; Positioning; Power; Printing; Pulp & Paper; Punch Press; Rubber; Semiconductor; Steel; Sugar & Alcohol; Textile; Transportation; Washdown; Water & Waste Water; Winder; Wire and Cable; Woodworking |

Other Subject Pertinence: | 
3-Level Control; Adjustments; Applications; Braking; Bypass Function; CASE; Drive Software; Dynamic Braking; EMI / RFI; Enclosure; Energy Saving; Environment; Glossary; Hardware; Harmonics; Inputs / Outputs; Installation; Instructions; Isolation Transformers; Keypad-Operator; Lead Length; Maintenance; Motor Noise; Motors; Multiple Motors; Network Communications; Operation; Options; Parameters; Parts or Replacement; PID Application; Power Quality; Programming; Protective Features; Reactors; Specifications; Speed Control; Start Up; Starting/Stopping; Tuning; Wiring |