Global SitesHomeSite MapContact UsSearch
Advanced Search


Document eLV.BearingCurrents.01

Download File(s)


Published Document Attachment(s):

eLV.BearingCurrents.01.zip

File Size(s):

56.4 MB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

DSD312 DSD412 Drive; E7 Drive; E7B Drive Bypass; E7BR Package; E7C Drive Configured; E7CR Package; E7E Drive Engineered; E7L Drive Bypass; E7N Narrow Bypass Package; E7S Slim Configured Package; F7 Drive; FS7 Drive; G2 GPD502 Drive; G3 GPD503 Drive; G5 Drive 600 Volt; G5 GPD515 Drive; G5HHP Drive; G7 Drive; GL5 Drive; GPD205 Drive; GPD402 Drive; GPD403 Drive; GPD505 Drive; GPD575 Drive; H1 Drive; H2 GPD602 Drive; H3 Drive; H5 Drive; iQpump 7 Series; J1000 Drive; Juspeed-F Drive; L7B Drive; Lancer (AC Drive); P5 Drive 600 Volt; P5 GPD506 Drive; P7 Drive; P7B Drive Bypass; P7BR Package; P7C Drive Configured; P7CR Package; P7S Slim Configured Package; PB3 GPD303 Drive; PC3 GPD333 Drive; PS5 Drive; R3 Drive; S200 (AC Drive); S300 (AC Drive); S400 (AC Drive); Saber (DC Drive); SmartTrac (AC Drive); V1000-4X Drive; V1000 Drive; V74X Drive; VCD723 Drive; VG3 VCD703 Drive; VH3 Drive; VS mini

Document Information


Document Type:

Training Documents

Document Subtype:

eLearning Modules; eLearning Videos; Training Webcasts

Document Title:

eLearning Video: Influence of PWM Inverters on Bearing Currents

Revision Number:

1.00

Document Number:

eLV.BearingCurrents.01

Document Description:

eLearning Video: Influence of PWM Inverters on Bearing Currents - PWM Inverter Topology, Common Mode Voltage and Shaft Voltage, Factors Affecting Shaft Voltage and Bearing Current, Study of Bearing Insulation Characteristics when Subjected to Externally Injected Signal, and Techniques to Reduce Bearing Current Issues Caused by PWM Inverters (Duration: 1 hour 29 minutes)

Document Date:

05/13/2009

Language:

English