Global SitesHomeSite MapContact UsSearch
Advanced Search


Document PR.QualityLeadership100.02

Download File(s)


Published Document Attachment(s):

PR.QualityLeadership100.02.pdf

File Size(s):

307 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

686SS5; A1000 Configured; A1000 Drive; AC Motors; AC7 Matrix Converter; Any AC Drive; CDBR Braking Module; DC3 Converter; DC5 Converter; Drive Options; Drive Software; DriveWizard Plus Software; DriveWizard Software; DriveWizard Software 6.0; DriveWorksEZ Software; DSD312 DSD412 Drive; E7 Drive; E7B Drive Bypass; E7BR Package; E7C Drive Configured; E7CR Package; E7E Drive Engineered; E7L Drive Bypass; E7N Narrow Bypass Package; E7S Slim Configured Package; F7 Drive; FS7 Drive; G2 GPD502 Drive; G3 GPD503 Drive; G5 Drive 600 Volt; G5 GPD515 Drive; G5HHP Drive; G7 Drive; GL5 Drive; GPD205 Drive; GPD402 Drive; GPD403 Drive; GPD505 Drive; GPD575 Drive; H1 Drive; H2 GPD602 Drive; H3 Drive; H5 Drive; HC (Eddy Current Drive); InverterWin Software; iQpump 7 Series; iQpump VTC ; iQpump1000; iQpump1000 Configured; J1000 Drive; J7 Drive; Juspeed-F Drive; Juspoint Series; L1000A Drive; L1000V Drive; L7B Drive; Lancer (AC Drive); MV1000 Drive; MV1S; MX1S Medium Voltage Matrix Converter; Network Comms-APOGEE FLN; Network Comms-BACnet; Network Comms-CANopen; Network Comms-CC Link; Network Comms-ControlNet; Network Comms-DeviceNet; Network Comms-EtherNet-IP; Network Comms-Interbus-s; Network Comms-Lonworks; Network Comms-Metasys N2; Network Comms-Modbus RTU; Network Comms-Profibus; Network Comms-PROFINET; Network Communications Options; N/A; Other; P1000 Configured; P1000 Drive; P5 Drive 600 Volt; P5 GPD506 Drive; P7 Drive; P7B Drive Bypass; P7BR Package; P7C Drive Configured; P7CR Package; P7S Slim Configured Package; PB3 GPD303 Drive; PC3 GPD333 Drive; PS5 Drive; R3 Drive; RC5 Converter; S200 (AC Drive); S300 (AC Drive); S400 (AC Drive); Saber (DC Drive); SmartTrac (AC Drive); SS5 Drive; UAJPEE; V1000-4X Drive; V1000 Drive; V7 Drive; V74X Drive; V7C Package; V7CX Package; V7N-4X Drive; V7N Drive; VCD723 Drive; VG3 VCD703 Drive; VH3 Drive; VS mini; Z1000 Bypass; Z1000 Configured; Z1000 Drive; N/A

Document Information


Document Type:

Sales/Marketing Documents

Document Subtype:

News/Press Releases

Document Title:

Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue

Document Number:

PR.QualityLeadership100.02

Document Description:

Quality Magazine conducts an annual Quality Leadership 100 survey. More than 800 manufacturers participated in the Quality Leadership 100 survey. These companies were surveyed on criteria such as scrap and rework as a percentage of sales, warranty costs as a percentage of sales, rejected parts per million shipped and contribution
of quality to profitability and shareholder value. Companies also were evaluated based on the number of quality programs in place; registration to various standards; percentage of employees dedicated to quality responsibilities; average number of hours monthly that employees receive quality training; and the role quality professionals play in the acquisition of test, measurement and inspection tools, software and services. These are the results of this survey as published in the March 2008 issue of Quality Magazine.

Document Date:

04/23/2008

Language:

English