Global SitesHomeSite MapContact UsSearch
Advanced Search


Document AN.AFD.09

Download File(s)


Published Document Attachment(s):

AN.AFD.09.pdf

File Size(s):

243 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

Drive Options; E7 Drive; E7B Drive Bypass; E7BR Package; E7C Drive Configured; E7CR Package; E7E Drive Engineered; E7L Drive Bypass; E7N Narrow Bypass Package; E7S Slim Configured Package; F7 Drive; G5 Drive 600 Volt; G5 GPD515 Drive; G5HHP Drive; G7 Drive; Network Comms-EtherNet-IP; Network Communications Options; P7 Drive; P7C Drive Configured; P7CR Package; P7S Slim Configured Package; V7 Drive

Document Information


Document Type:

Technical Documents

Document Subtype:

Application Note

Document Title:

Application Note: EtherNet/IP CM092/CM093 Option with AB Controllogix / Compactlogix Programmable Controllers

Revision Number:

Rev: 07-03

Document Number:

AN.AFD.09

Document Description:

Application Note: Using the Yaskawa AC Drive “EtherNet/IP” CM092/CM093 Options with AB Controllogix /Compactlogix Programmable Controllers

Document Date:

03/15/2007

Language:

English