Global SitesHomeSite MapContact UsSearch
Advanced Search


Document UL.AFD.01

Download File(s)


Published Document Attachment(s):

UL.AFD.01.pdf

File Size(s):

30 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

A1000 Drive; E7 Drive; E7B Drive Bypass; E7BR Package; E7C Drive Configured; E7CR Package; E7L Drive Bypass; E7N Narrow Bypass Package; E7S Slim Configured Package; F7 Drive; G5 Drive 600 Volt; G5 GPD515 Drive; G5HHP Drive; G7 Drive; iQpump 7 Series; iQpump1000; iQpump1000 Configured; J1000 Drive; J7 Drive; MV1000 Drive; Network Comms-APOGEE FLN; Network Comms-BACnet; Network Comms-CANopen; Network Comms-CC Link; Network Comms-ControlNet; Network Comms-DeviceNet; Network Comms-EtherNet-IP; Network Comms-Interbus-s; Network Comms-Lonworks; Network Comms-Metasys N2; Network Comms-Modbus RTU; Network Comms-Profibus; Network Communications Options; P1000 Drive; P5 Drive 600 Volt; P5 GPD506 Drive; P7 Drive; P7B Drive Bypass; P7C Drive Configured; P7S Slim Configured Package; PS5 Drive; RC5 Converter; V1000-4X Drive; V1000 Drive; V7 Drive; V74X Drive; V7N Drive; VS mini; Z1000 Bypass; Z1000 Configured; Z1000 Drive

Document Information


Document Type:

Specifications / Standards

Document Subtype:

Conformance

Document Title:

Online UL Certifications Directory for Yaskawa Drives

Revision Number:

1

Document Number:

UL.AFD.01

Document Description:

This document links directly to all UL Listed Yaskawa product pages on the UL website. Links are included within the attached PDF file.

NOTE: This compliance document pertains to individual drives that may be used as part of a Bypass, Configured, or Engineered package within an enclosure. The document does not exclusively make any compliance claims regarding the enclosure in which they are housed, unless otherwise stipulated.

Document Date:

07/27/2008

Language:

English