Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
|  ![]() | 2Y25-0349 | Noise Suppression Networks | 571 KB |  |
|  ![]() | 2Y25-0404 | 3-15 PSI Pressure Transducer Kit Model DS597 GPD506, 515 | 46 KB |  |
|  ![]() | 2Y25-0407 | 115 VAC Logic Interface Bd, P/N 46S03289-0010 | 46 KB |  |
|  ![]() | 2Y25-0408 | Integral Mounting Option Current Monitor Card CM-A2/P, Model DS006 GPD506 | 98 KB |  |
|  ![]() | 2Y25-0409 | RS-232C/485 Interface Card, Model CM086 GPD506 | 128 KB |  |
|  ![]() | 2Y25-0436 | Six-Step Software | 16 KB |  |
|  ![]() | 2Y25-0447 | GPD 505V-XXXXDB 6-Step Software 30 HP Units | 69 KB |  |
|  ![]() | 2Y25-0536 | Installation Guide for AO-010 Analog Output Option Kit (formerly DS418) | 56 KB |  |
|  ![]() | 2Y25-0537 | Installation Guide for DeviceNet for P5 Using the WRC Gateway | 112 KB |  |
|  ![]() | AN.AFD.20 | Procedure for Inverter Storage | 359 KB |  |
|  ![]() | AN.P5.01 | Using the Yaskawa P5 AC Drive with LonWorks | 56 KB |  |
|  ![]() | C21-00-F1 | Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 1 | |  |
|  ![]() | C21-00-F2 | Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 2 | |  |
|  ![]() | C21-001 | Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-002 | Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-12PULSE-1 | Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 1 | |  |
|  ![]() | C21-12PULSE-2 | Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 2 | |  |
|  ![]() | C21-2MTR-AND-1 | Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 1 | |  |
|  ![]() | C21-2MTR-AND-2 | Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 2 | |  |
|  ![]() | C21-2MTR-OR-1 | Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 1 | |  |
|  ![]() | C21-2MTR-OR-2 | Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 2 | |  |
|  ![]() | C21-H00-F1 | Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 1 | |  |
|  ![]() | C21-H00-F2 | Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 2 | |  |
|  ![]() | C21-H001 | Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-H002 | Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-HOT-F1 | Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 1 | |  |
|  ![]() | C21-HOT-F2 | Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 2 | |  |
|  ![]() | C21-HOT1 | Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-HOT2 | Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-HSO-F1 | Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Floor Mount - Sheet 1 | |  |
|  ![]() | C21-HSO-F2 | Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Floor Mount - Sheet 2 | |  |
|  ![]() | C21-HSO1 | Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-HSO2 | Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-HST-F1 | Schematic for GPD 506/P5 Bypass with Sped Pot, Smoke Purge & Auto Transfer Floor Mount - Sheet 1 | |  |
|  ![]() | C21-HST-F2 | Schematic for GPD 506/P5 Bypass with Sped Pot, Smoke Purge & Auto Transfer Floor Mount - Sheet 2 | |  |
|  ![]() | C21-HST1 | Schematic for GPD 506/P5 Bypass with Speed Pot, Smoke Purge & Auto Transfer, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-HST2 | Schematic for GPD 506/P5 Bypass with Speed Pot, Smoke Purge & Auto Transfer, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-OT-F1 | Schematic for GPD 506/P5 Bypass with Auto Transfer Floor Mount - Sheet 1 | |  |
|  ![]() | C21-OT-F2 | Schematic for GPD 506/P5 Bypass with Auto Transfer Floor Mount - Sheet 2 | |  |
|  ![]() | C21-OT1 | Schematic for GPD 506/P5 Bypass with Auto Transfer, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-OT2 | Schematic for GPD 506/P5 Bypass with Auto Transfer, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-SO-F1 | Schematic for GPD 506/P5 Bypass with Smoke Purge, Floor Mount - Sheet 1 | |  |
|  ![]() | C21-SO-F2 | Schematic for GPD 506/P5 Bypass with Smoke Purge, Floor Mount - Sheet 1 | |  |
|  ![]() | C21-SO1 | Schematic for GPD 506/P5 Bypass with Smoke Purge, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-SO2 | Schematic for GPD 506/P5 Bypass with Smoke Purge, Wall Mount - Sheet 2 | |  |
|  ![]() | C21-ST-F1 | Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer Floor Mount - Sheet 1 | |  |
|  ![]() | C21-ST-F2 | Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer Floor Mount - Sheet 2 | |  |
|  ![]() | C21-ST1 | Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer, Wall Mount - Sheet 1 | |  |
|  ![]() | C21-ST2 | Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer, Wall Mount - Sheet 2 | |  |
|  ![]() | C21SOFTSTARTSH1 | Schematic for GPD 506/P5 w/SoftStarter Bypass - Sheet 1 | |  |
|  ![]() | C21SOFTSTARTSH2 | Schematic for GPD 506/P5 w/SoftStarter Bypass - Sheet 2 | |  |
|  ![]() | C23-00-F-1 | Schematic for GPD 506/P5 Floor Mount Enclosure - Sheet 1 | |  |
|  ![]() | C23-00-F-2 | Schematic for GPD 506/P5 Floor Mount Enclosure - Sheet 2 | |  |
|  ![]() | C23-H0-F-1 | Schematic for GPD 506/P5 w/Speed Pot, Floor Mount Enclosure - Sheet 1 | |  |
|  ![]() | C23-H0-F-2 | Schematic for GPD 506/P5 w/Speed Pot, Floor Mount Enclosure - Sheet 2 | |  |
|  ![]() | C23-HO1 | Schematic for GPD 506/P5 w/Speed Pot Wall Mount Enclosure - Sheet 1 | |  |
|  ![]() | C23-HO2 | Schematic for GPD 506/P5 w/Speed Pot Wall Mount Enclosure - Sheet 2 | |  |
|  ![]() | C23-OO1 | Schematic for GPD 506/P5 Wall Mount Enclosure - Sheet 1 | |  |
|  ![]() | C23-OO2 | Schematic for GPD 506/P5 Wall Mount Enclosure - Sheet 2 | |  |
|  ![]() | CD.4005.Contents | CD ROM Contents for CD4005 includes GPD506/P5, GPD515/G5, and G5HHP Products | 52 KB |  |
|  ![]() | CD.eLM.01.Contents | CD ROM Contents for CD.eLM.01 includes Drives eLearning Modules | 28 KB |  |
|  ![]() | CE.P5.01 | Declaration of Conformity for P5 GPD506 Drive | 172 KB |  |
|  ![]() | eLM.AFD5.01 | eLearning Module for Troubleshooting the P5 and G5 Drive - models 04 through 15 | |  |
|  ![]() | eLM.AFD5.02 | eLearning Module for Troubleshooting the P5 and G5 Drive - models 18 through 160 | |  |
|  ![]() | eLV.BearingCurrents.01 | eLearning Video: Influence of PWM Inverters on Bearing Currents | 56.4 MB |  |
|  ![]() | eLV.PartsSelectionTutorial.01 | eLearning Video for Parts Selection | 10.7 MB |  |
|  ![]() | FL.TTS.01 | Yaskawa Drive Classes | 214 KB |  |
|  ![]() | FM.YEA.03 | Field Service Request Form | 740 KB |  |
|  ![]() | GPD506_P5 Sample files | InverterWin 3.0 GPD 506/P5 Sample Files | 29 KB |  |
|  ![]() | IG.AFD.50 | Installation Guide for Pressure Transducer 3-15 PSI Analog Input Option Card AI-010 | 407 KB |  |
|  ![]() | IG.AFD.62 | Installation Guide for Analog Input Trim Potentiometer Option Card AI-001 | 35 KB |  |
|  ![]() | InverterWin 3.0 | InverterWin 3.0 Single File Install | |  |
|  ![]() | LVD.P5.01 | LVD Declaration of Conformity for P5 Drive | 34 KB |  |
|  ![]() | MagnetekVSD | LonMaker Support Plugin | 3.9 MB |  |
|  ![]() | NTS-I-GD-875L64 | C11/C21 Bypass Retrofit Table | 36 KB |  |
|  ![]() | PH.P5.01.box1.blue | Photo GPD 506/P5 drive | 46 KB |  |
|  ![]() | PH.P5.02.box1.white | Photo GPD 506/P5 drive | 79 KB |  |
|  ![]() | PL.F7.05 | Product Transition Guide GPD506/P5 to F7 | 1.2 MB |  |
|  ![]() | PL.P7.06 | Product Transition Guide GPD506/P5 to P7 | 633 KB |  |
|  ![]() | PP.BearingCurrents.01 | Influence of PWM Inverters on Bearing Currents | 1.5 MB |  |
|  ![]() | PP.HarmonicMitigation.01 | Understanding Input Harmonics and Techniques to Mitigate them | 879 KB |  |
|  ![]() | PP.P5G5.01.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section One | 720 KB |  |
|  ![]() | PP.P5G5.02.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Two | 401 KB |  |
|  ![]() | PP.P5G5.03.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Three | 499 KB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | PR.YEA.17 | $avings Predictor Now Available on iTunes | 68 KB |  |
|  ![]() | S5355 | Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015 | |  |
|  ![]() | S5356 | Dimensions S5356 GPD506/P5 Nema 1 208V 25-30hp 230V 30-40hp 460V 30-75hp, CIMR-2018 thru 2022 and 4018 thru 4045 | |  |
|  ![]() | S5358 | Dimensions S5358 GPD506/P5 Protected Chassis 208V 40-100hp 230V 50-125hp 460V 100-250hp, CIMR-P52030 thru 2075 and 4055 thru 4160 | |  |
|  ![]() | S5359 | Dimensions S5359 GPD506/P5 Protected Chassis 460V 300-500hp, CIMR-P54185 thru 1300 | |  |
|  ![]() | S5369 | Dimensions S5369 Wall Mount Enclosure No.3 | |  |
|  ![]() | S5371 | Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045 | 105 KB |  |
|  ![]() | S5373 | Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160 | 107 KB |  |
|  ![]() | S5374 | Dimensions S5374 GPD515/G5 Protected Chassis 460V, CIMR-G5M4185 thru 4300 | 98 KB |  |
|  ![]() | S5398 | Dimensions S5398 Nema 12 Skins Wall Mount 230V 5-25hp 460V 5-25hp, N12-506V-A017 thru A068 and B008 thru B034 | |  |
|  ![]() | S5399 | Dimensions S5399 Nema 12 Skins Wall Mount 230V 30-50hp 460V 30-75hp, N12-506V-A080 thru A130 and B041 thru B096 | |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
|  ![]() | TM4026 | Technical Manual for GPD506/P5 with Modbus RTU Option | 1.0 MB |  |
|  ![]() | TM4028 | Technical Manual for GPD505, GPD506, and P5 with Metasys N2 Option | 338 KB |  |
|  ![]() | TM4029 | Technical Manual for GPD506/P5 with Apogee FLN Option | 346 KB |  |
|  ![]() | TM4505 | Technical Manual for GPD 505 Drive | 2.1 MB |  |
|  ![]() | TM4506 | Technical Manual for GPD506/P5 Drive | 4.1 MB |  |
|  ![]() | TM4506FC | Technical Manual for GPD 506/P5 Drive , French Canadian | 3.5 MB |  |
|  ![]() | TM4506.10 | Technical Manual Start Up Instructions for GPD506/P5 C21 Bypass | 139 KB |  |
|  ![]() | TM4567 | Technical Manual for GPD506/P5 with LonWorks Option | 2.0 MB |  |
|  ![]() | TM.IW.01 | Technical Manual for InverterWin 3.0 software | 752 KB |  |
|  ![]() | TOE-C736-40.16B | YEC Instructions Digital Operator Extension Cable for Varispeed-616G5/P5 | 190 KB |  |
|  ![]() | UDA00417 | Installation Guide and Diagram. E7 F7 G7 P7 iQpump Ring Kit Attachment | 1.8 MB |  |
|  ![]() | UL.AFD.01 | Online UL Certifications Directory for Yaskawa Drives | 30 KB |  |
|  ![]() | YEA-TOA-C736-40.23 | Instructions for Isolated 0-10VDC, 0/4-20mA Output Monitor Option Kit AO-002 (formerly CM-B2/P) | 119 KB |  |
|  ![]() | YEA-TOP-S616-12 | Varispeed-616PC5/P5 Manual do Usuario | 828 KB |  |
|  ![]() | YEA-TOS-S616.12 | Varispeed-616PC5/P5 Manual del usuatio | 1.0 MB |  |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |