Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
|  ![]() | 2Y25-0065 | Isolated Transmitter Option Assembly 3-board assembly | 152 KB |  |
|  ![]() | 2Y25-0067 | Isolated Receiver Option | 159 KB |  |
|  ![]() | 2Y25-0121 | Standard Option Digital Testmeter PCB | 170 KB |  |
|  ![]() | 2Y25-0122 | Standard Option 115 VAC Interface PCB | 84 KB |  |
|  ![]() | 2Y25-0123 | Standard Option Transducer Interface PCB | 263 KB |  |
|  ![]() | 2Y25-0125 | Standard Option Controlled Stop PCB | 106 KB |  |
|  ![]() | 2Y25-0126 | Standard Option Voltage Profile PCB | 149 KB |  |
|  ![]() | 2Y25-0127 | Standard Option Constant HP | 116 KB |  |
|  ![]() | 2Y25-0128 | Slip Compensation Option PCB | 91 KB |  |
|  ![]() | 2Y25-0129 | Standard Option First Fault Detector | 64 KB |  |
|  ![]() | 2Y25-0147 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0148 | Circuit Breaker Kit | 204 KB |  |
|  ![]() | 2Y25-0149 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0151 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0152 | Circuit Breaker Kit | 199 KB |  |
|  ![]() | 2Y25-0153 | Circuit Breaker Kit | 219 KB |  |
|  ![]() | 2Y25-0154 | Circuit Breaker Kit | 214 KB |  |
|  ![]() | 2Y25-0155 | Circuit Breaker Kit | 213 KB |  |
|  ![]() | 2Y25-0156 | Circuit Breaker Kit | 214 KB |  |
|  ![]() | 2Y25-0158 | Circuit Breaker Kit | 217 KB |  |
|  ![]() | 2Y25-0160 | Standard Option Isolated Receiver | 180 KB |  |
|  ![]() | 2Y25-0161 | Standard Option Transducer/Signal Conditioner PCB | 147 KB |  |
|  ![]() | 2Y25-0164 | Forward/Reverse Mod Kit | 118 KB |  |
|  ![]() | 2Y25-0165 | Standard Option Run/Fault Indicator PCB | 63 KB |  |
|  ![]() | 2Y25-0166 | Run Relay Mod Kit | 275 KB |  |
|  ![]() | 2Y25-0167 | Jog/Run Relay Mod Kit | 285 KB |  |
|  ![]() | 2Y25-0168 | Thread / Run Relay Mod Kit Model 92261 | 283 KB |  |
|  ![]() | 2Y25-0169 | 3-15 PSIG Follower Mod Kit Model 92262 | 322 KB |  |
|  ![]() | 2Y25-0176 | Isolated Transmitter Option Assembly | 150 KB |  |
|  ![]() | 2Y25-0178 | Isolated Receiver Option PCB | 160 KB |  |
|  ![]() | 2Y25-0180 | PI Control Mod Kit Pump & Fan Pressure Control | 428 KB |  |
|  ![]() | 2Y25-0184 | Volts / Hertz Meter | 265 KB |  |
|  ![]() | 2Y25-0185 | 3-15 PSIG Follower Mod Kit Model 92300 | 302 KB |  |
|  ![]() | 2Y25-0186 | 3-15 PSIG Follower Mod Kit Speed Inversely Proportional To Pressure | 257 KB |  |
|  ![]() | 2Y25-0191 | Mounted in Lancer I Enclosure factory installed | 339 KB |  |
|  ![]() | 2Y25-0192 | Dynamic Braking Resistor Mods Kit | 151 KB |  |
|  ![]() | 2Y25-0193 | Dynamic Braking Resistor Mods Kit | 170 KB |  |
|  ![]() | 2Y25-0194 | Dynamic Braking Resistor Mods Kit | 173 KB |  |
|  ![]() | 2Y25-0201 | Special Instructions for Replacement Rectifier Main PCB | 42 KB |  |
|  ![]() | 2Y25-0202 | Low Frequency Detection & Completed Accel/Decel Detection Mod Kit | 203 KB |  |
|  ![]() | 2Y25-0203 | Remote Frequency/Fault Indicator Mod Kit | 243 KB |  |
|  ![]() | 2Y25-0204 | Multi Adapter Mod Kit | 406 KB |  |
|  ![]() | 2Y25-0205 | Ground Fault Detection Mod Kit | 270 KB |  |
|  ![]() | 2Y25-0207 | IR Speed Comp Option factory installed only | 69 KB |  |
|  ![]() | 2Y25-0208 | 4-20mA Signal Transmitter Mod Kit | 178 KB |  |
|  ![]() | 2Y25-0212 | Overload Relay 1OL Mod Kit Model 92332 thru 92350 | 260 KB |  |
|  ![]() | 2Y25-0214 | Speed Feedback Control Mod Kit | 273 KB |  |
|  ![]() | 2Y25-0219 | Auto Reset Restart Mod Kit Model 92352 | 188 KB |  |
|  ![]() | 2Y25-0243 | Input Fuse Sizing 7.5-20HP, 230/460V | 125 KB |  |
|  ![]() | 2Y25-0273 | Frequency Stepover PCB available only factory installed Overload Relay Option | 64 KB |  |
|  ![]() | 4G_000000B | Lancer 44XLP 15-200 HP | 11.4 MB |  |
|  ![]() | 4m_2 | Lancer Jr. Type M Inverter Instruction Manual | 4.2 MB |  |
|  ![]() | 4M_3 | Lancer GPD502 5-25 HP | 4.8 MB |  |
|  ![]() | 4N | Lancer GPD602 5-600 HP | 4.3 MB |  |
|  ![]() | 4P_1 | Lancer GPD502 5-25 HP | 5.3 MB |  |
|  ![]() | 4S | Lancer Jr. Type L Inverter 1-5 HP | 3.4 MB |  |
|  ![]() | 4T | Lancer Jr. Type L Inverter 5 HP | 3.3 MB |  |
|  ![]() | 4U_6 | Lancer Jr. Type L1 Inverter .75-40 HP | 5.0 MB |  |
|  ![]() | 4V | Lancer Jr. Type L Inverter 7.5-40 HP | 3.4 MB |  |
|  ![]() | 4Y_5 | Lancer GPD602 0.5-600 HP | 3.9 MB |  |
|  ![]() | CD.4001.Contents | CD ROM Contents for CD4001 includes Vintage Products | 24 KB |  |
|  ![]() | eLV.BearingCurrents.01 | eLearning Video: Influence of PWM Inverters on Bearing Currents | 56.4 MB |  |
|  ![]() | FL.TTS.01 | Yaskawa Drive Classes | 214 KB |  |
|  ![]() | PP.BearingCurrents.01 | Influence of PWM Inverters on Bearing Currents | 1.5 MB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | PR.YEA.17 | $avings Predictor Now Available on iTunes | 68 KB |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |