Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
|  ![]() | AN.AFD.20 | Procedure for Inverter Storage | 359 KB |  |
|  ![]() | AN.AFD.27 | Protective Enclosures for Yaskawa AC Drives | 212 KB |  |
|  ![]() | AN.AFD.29 | Application Note: Current Derating for 1000-Series Drives | 1.1 MB |  |
|  ![]() | AO.AFD.51 | Application Overview Industrial Conveyor | 42 KB |  |
|  ![]() | AR.AFD.01 | Application Report Variable Frequency Drives | 166 KB |  |
|  ![]() | AR.AFD.02 | Application Report VFD Load Profiles | 103 KB |  |
|  ![]() | AR.AFD.03 | Application Report Adjustable Frequency Principles | 144 KB |  |
|  ![]() | AR.AFD.04 | Application Report AC Drives Characteristics | 186 KB |  |
|  ![]() | AR.AFD.05 | Application Report Long Motor Leads | 297 KB |  |
|  ![]() | AR.AFD.06 | Application Report AC Drives Minimize Factory Maintenance Problems | 91 KB |  |
|  ![]() | AR.COMPRESSOR.01 | Application Report Refrigeration Compressor | 139 KB |  |
|  ![]() | AR.HARMONICS.01 | Application Report Harmonic Distortion | 92 KB |  |
|  ![]() | AR.HVAC.02 | Application Report Fan Selection for Air Handling | 228 KB |  |
|  ![]() | AR.KNITTING.01 | Application Report Knitting Machine | 69 KB |  |
|  ![]() | AR.LAUNDRY.01 | Application Report Drives for Industrial Laundry | 112 KB |  |
|  ![]() | AR.LAUNDRY.02 | Application Report Commercial Laundry | 186 KB |  |
|  ![]() | AR.MOTOR.01 | Application Report Induction Motor Speed Torque Characteristics | 292 KB |  |
|  ![]() | AR.MOTOR.02 | Application Report Multiple Motor Operation | 101 KB |  |
|  ![]() | AR.MOTOR.03 | Application Report Combination Motor Starter Interconnection | 122 KB |  |
|  ![]() | BL.AFD.01 | Yaskawa Low Voltage Variable Speed Drives Family Brochure | 685 KB |  |
|  ![]() | CA.VJ.01 | Catalog for VS mini, J1000, V1000, and V1000-4X Microdrives | 2.0 MB |  |
|  ![]() | CT.J1000.01.eLM | Certification Test for eLM.J1000.01 | 33 KB |  |
|  ![]() | DD.J1000.01 | Dimension Drawings for J1000 Drive All Frame Sizes, IP20/Open Type in PDF format,12 pages. | 1.4 MB |  |
|  ![]() | DD.J1000.02 | Dimension Drawings for J1000 Drive All Frame Sizes, IP20/Open Type in DXF format in a zip file,12 pages. | 2.5 MB |  |
|  ![]() | DD.J1000.04 | Dimension Drawings for J1000 Drive All Frame Sizes, NEMA TYPE 1 in DWG Autocad format in a zip file. | 4.7 MB |  |
|  ![]() | DD.J1K.FR10.IP20 | Dimension Drawings for J1000 Drive Frame Size 10, IP20 (For CIMR-JUBA0010BXX) | |  |
|  ![]() | DD.J1K.FR10.N1 | Dimension Drawing for J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010F) | |  |
|  ![]() | DD.J1K.FR11.IP20 | Dimension Drawings for J1000 Drive Frame Size 11, IP20 (For CIMR-JU2A0010BXX and 4A0011BXX) | |  |
|  ![]() | DD.J1K.FR11.N1 | Dimension Drawing for J1000 Drive Frame Size 11 NEMA Type 1 (for CIMR-JU2A0020FAA, CIMR-JU2A0018FAA, CIMR-JU4A0011FAA) | |  |
|  ![]() | DD.J1K.FR1.IP20 | Dimension Drawings for J1000 Drive Frame Size 1, IP20 (For CIMR-JUBA0001BXX, BA0002BXX, 2A0001BXX, and 2A0002BXX) | |  |
|  ![]() | DD.J1K.FR1.N1 | Dimension Drawing for J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JUBA0001F, BA0002F, 2A0001F and 2A0002F) | |  |
|  ![]() | DD.J1K.FR2.IP20 | Dimension Drawings for J1000 Drive Frame Size 2, IP20 (For CIMR-JU2A0004BXX) | |  |
|  ![]() | DD.J1K.FR2.N1 | Dimension Drawing for J1000 Drive Frame Size 2 NEMA Type 1 (for CIMR-JU2A0004F) | |  |
|  ![]() | DD.J1K.FR3.IP20 | Dimension Drawings for J1000 Drive Frame Size 3, IP20 (For CIMR-JUBA0003BXX) | |  |
|  ![]() | DD.J1K.FR3.N1 | Dimension Drawing for J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JUBA0003F) | |  |
|  ![]() | DD.J1K.FR4.IP20 | Dimension Drawings for J1000 Drive Frame Size 4, IP20 (For CIMR-JU2A0006BXX) | |  |
|  ![]() | DD.J1K.FR4.N1 | Dimension Drawing for J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JU2A0006F) | |  |
|  ![]() | DD.J1K.FR5.IP20 | Dimension Drawings for J1000 Drive Frame Size 5, IP20 (For CIMR-JU4A0001BXX) | |  |
|  ![]() | DD.J1K.FR5.N1 | Dimension Drawing for J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JU4A0001F) | |  |
|  ![]() | DD.J1K.FR6.IP20 | Dimension Drawings for J1000 Drive Frame Size 6, IP20 (For CIMR-JU4A0002BXX) | |  |
|  ![]() | DD.J1K.FR6.N1 | Dimension Drawing for J1000 Drive Frame Size 6 NEMA Type 1 (for CIMR-JU4A0002F) | |  |
|  ![]() | DD.J1K.FR7.IP20 | Dimension Drawings for J1000 Drive Frame Size 7, IP20 (For CIMR-JU2A0010BXX) | |  |
|  ![]() | DD.J1K.FR7.N1 | Dimension Drawing for J1000 Drive Frame Size 7 NEMA Type 1 (for CIMR-JU2A0010FAA, CIMR-JU2A0008FAA ) | |  |
|  ![]() | DD.J1K.FR8.FAN.OPEN | Dimension Drawings for J1000 Drive Frame Size 8 (Fan), IP20/Open Type (For CIMR-JU2A0012BXX) | |  |
|  ![]() | DD.J1K.FR8.IP20 | Dimension Drawings for J1000 Drive Frame Size 8, IP20 (For CIMR-JUBA0006BXX and 4A0004BXX) | |  |
|  ![]() | DD.J1K.FR8.N1 | Dimension Drawing for J1000 Drive Frame Size 8 NEMA Type 1 (for CIMR-JUBA0006F, 2A0012F and 4A0004F) | |  |
|  ![]() | DD.J1K.FR9.IP20 | Dimension Drawings for J1000 Drive Frame Size 9, IP20 (For CIMR-JU4A0005BXX, 4A0007BXX, and 4A0009BXX) | |  |
|  ![]() | DD.J1K.FR9.N1 | Dimension Drawing for J1000 Drive Frame Size 9 NEMA Type 1 (for CIMR-JU4A0005F, 4A0007F and 4A0009F) | |  |
|  ![]() | eLM.AFD1000.02.flash_drv | eLearning Module: Flashing an Industrial 1000 Series Drive | |  |
|  ![]() | eLM.J1000.01 | eLearning Module for J1000 Features and Benefits | |  |
|  ![]() | eLV.BearingCurrents.01 | eLearning Video: Influence of PWM Inverters on Bearing Currents | 56.4 MB |  |
|  ![]() | eLV.J1000.01 | eLearning Video for J1000 Features and Benefits | 35.8 MB |  |
|  ![]() | EMC.J1000.01 | EMC Declaration of Conformity for J1000 Drive | 141 KB |  |
|  ![]() | FL.J1000.01 | Flyer J1000 MicroDrive V/f Drive 1/8 to 7.5 HP | 625 KB |  |
|  ![]() | FL.TTS.01 | Yaskawa Drive Classes | 214 KB |  |
|  ![]() | IG.JVOP-181.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 315 KB |  |
|  ![]() | IG.V1000.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 57 KB |  |
|  ![]() | LVD.J1000.01 | LVD Declaration of Conformity for J1000 Drive | 131 KB |  |
|  ![]() | PH.IndustrialFamily.01.blue | Industrial Drives Family Photo | 719 KB |  |
|  ![]() | PH.IndustrialFamily.01.white | Industrial Drives Family Photo | 624 KB |  |
|  ![]() | PH.J1000.01 | Photos of J1000 | 1.0 MB |  |
|  ![]() | PL.J1000.01 | Product Transition Guide, J7 to J1000 | 575 KB |  |
|  ![]() | PP.BearingCurrents.01 | Influence of PWM Inverters on Bearing Currents | 1.5 MB |  |
|  ![]() | PP.HarmonicMitigation.01 | Understanding Input Harmonics and Techniques to Mitigate them | 879 KB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.FrostSullivan2008.01 | Frost & Sullivan Recognizes the Consistently High Value Yaskawa America, Inc. - Drives & Motion Division Offers its Customers in the Micro Electric Drives Market | 29 KB |  |
|  ![]() | PR.FrostSullivan2008.02 | Frost & Sullivan 2008 Global Micro Electric Drives (AC Drives less than 10 KW) Customer Value Leadership of the Year Award | 74 KB |  |
|  ![]() | PR.J1000.01 | Yaskawa's New J1000 Drive Takes the Stage | 17 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.PS.01 | Open-Delta Systems Affect Variable
Frequency Drives: To avoid premature drive failure, proper precautions must be taken when installing VFDs on open-delta supplies | 1.0 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | PR.YEA.17 | $avings Predictor Now Available on iTunes | 68 KB |  |
|  ![]() | ROHS.AFD1000.01 | Certification of the Lack of Harmful Materials in Product | 74 KB |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
|  ![]() | SIEPC71060631 | J1000 Technical Manual | 9.2 MB |  |
|  ![]() | SM.J1K.FR10.IP20 | Solid Model: J1000 Frame 10 for CIMR-JUBA0010BXX | 10.9 MB |  |
|  ![]() | SM.J1K.FR10.N1 | Solid Model: J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010FAA) | 11.0 MB |  |
|  ![]() | SM.J1K.FR10.N1 | Solid Model: J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010FAA) | 11.0 MB |  |
|  ![]() | SM.J1K.FR11.IP20 | Solid Model: J1000 Frame 11 for CIMR-JU2A0020BXX, CIMR-JU4A0011BXX | 9.7 MB |  |
|  ![]() | SM.J1K.FR11.N1 | Solid Model: J1000 Drive Frame Size 11 NEMA Type 1 (for CIMR-JU2A0018FAA, CIMR-JU2A0020FAA, CIMR-JU4A0011FAA) | 10.1 MB |  |
|  ![]() | SM.J1K.FR1.IP20 | Solid Model: J1000 Frame 1 for CIMR-JUBA0001BXX, CIMR-JUBA0002BXX, CIMR-JU2A0001BXX, CIMR-JU2A0002BXX | 7.4 MB |  |
|  ![]() | SM.J1K.FR1.N1 | Solid Model: J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JUBA0001FAA, CIMR-JUBA0002FAA, CIMR-JU2A0001FAA CIMR-JU2A0002FAA) | 8.1 MB |  |
|  ![]() | SM.J1K.FR2.IP20 | Solid Model: J1000 Frame 2 for CIMR-JU2A0004BXX | 7.3 MB |  |
|  ![]() | SM.J1K.FR2.N1 | Solid Model: J1000 Drive Frame Size 2 NEMA Type 1 (for CIMR-JU2A0004FAA) | 8.2 MB |  |
|  ![]() | SM.J1K.FR3.IP20 | Solid Model: J1000 Frame 3 for CIMR-JUBA0003BXX | 8.5 MB |  |
|  ![]() | SM.J1K.FR3.N1 | Solid Model: J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JUBA0003FAA) | 8.3 MB |  |
|  ![]() | SM.J1K.FR4.IP20 | Solid Model: J1000 Frame 4 for CIMR-JU2A0006BXX | 10.6 MB |  |
|  ![]() | SM.J1K.FR4.N1 | Solid Model: J1000 Drive Frame Size 4 NEMA Type 1 (for CIMR-JU2A0006FAA) | 9.2 MB |  |
|  ![]() | SM.J1K.FR5.IP20 | Solid Model: J1000 Frame 5 for CIMR-JU4A0001BXX | 10.2 MB |  |
|  ![]() | SM.J1K.FR5.N1 | Solid Model: J1000 Drive Frame Size 5 NEMA Type 1 (for CIMR-JU4A0001FAA) | 9.0 MB |  |
|  ![]() | SM.J1K.FR6.IP20 | Solid Model: J1000 Frame 6 for CIMR-JU4A0002BXX | 9.6 MB |  |
|  ![]() | SM.J1K.FR6.N1 | Solid Model: J1000 Drive Frame Size 6 NEMA Type 1 (for CIMR-JU4A0002FAA) | 8.8 MB |  |
|  ![]() | SM.J1K.FR7.IP20 | Solid Model: J1000 Frame 7 for CIMR-JU2A0010BXX | 10.3 MB |  |
|  ![]() | SM.J1K.FR7.N1 | Solid Model: J1000 Drive Frame Size 7 NEMA Type 1 (for CIMR-JU2A0010FAA, CIMR-JU2A0008FAA) | 9.3 MB |  |
|  ![]() | SM.J1K.FR8A.IP20 | Solid Model: J1000 Frame 8A for CIMR-JU2A0012BXX | 9.6 MB |  |
|  ![]() | SM.J1K.FR8A.N1 | Solid Model: J1000 Drive Frame Size 8A NEMA Type 1 (for CIMR-JU2A0012FAA:with fan, CIMR-JUBA0006FAA:no fan) | 9.7 MB |  |
|  ![]() | SM.J1K.FR8B.IP20 | Solid Model: J1000 Frame 8B for CIMR-JUBA0006BXX, CIMR-JU4A0004BXX | 10.6 MB |  |
|  ![]() | SM.J1K.FR8B.N1 | Solid Model: J1000 Drive Frame Size 8B NEMA Type 1 (for CIMR-JU4A0004FAA; no fan) | 8.9 MB |  |
|  ![]() | SM.J1K.FR9.IP20 | Solid Model: J1000 Frame 9 for CIMR-JU4A0005BXX, CIMR-JU4A0007BXX, CIMR-JU4A0009BXX | 9.4 MB |  |
|  ![]() | SM.J1K.FR9.N1 | Solid Model: J1000 Drive Frame Size 9 NEMA Type 1 (for CIMR-JU4A0005FAA, CIMR-JU4A0007FAA, CIMR-JU4A0009FAA) | 9.7 MB |  |
|  ![]() | SP1824_001 | USB Serial Port Driver | 6 KB |  |
|  ![]() | SW.AFD.01 | Analog Input Calibrator | 156 KB |  |
|  ![]() | SW.DW.20.DriveWizardPlus | DriveWizard Plus Install File, Version 3.11.0044 | |  |
|  ![]() | SW.DW.20.DriveWizardPlus | DriveWizard Plus Install File, Version 3.08.0040 | |  |
|  ![]() | SW.JVOP-181.01 | USB 32 and 64 Bit Driver | 6 KB |  |
|  ![]() | TM.J1000.01 | J1000 Quick Start Procedure | 3.5 MB |  |
|  ![]() | TOBPC72060000 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | 1.2 MB |  |
|  ![]() | TOBPC72060001 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR Spec. D, BRAKING RESISTOR UNIT-LKEB | 4.8 MB |  |
|  ![]() | TOBPC73060025 | 1000 Series Option USB Copy Unit Technical Manual | 1.0 MB |  |
|  ![]() | TOBPC73060032 | J1000 Option, RS-232C Interface Technical Manual | 1.3 MB |  |
|  ![]() | TOBPC73060033 | J1000 Option, RS-485 MEMOBUS/Modbus Interface Technical Manual | 1.6 MB |  |
|  ![]() | TOBPC73060034 | J1000 Option, Potentiometer Technical Manual | 1.6 MB |  |
|  ![]() | TOBPC73060035 | 1000 Series Option - Remote LED Operator Installation Manual | 1.7 MB |  |
|  ![]() | TOECC71061615 CD ROM Contents | CD ROM Contents for TOECC71061615 includes J1000, V1000, and A1000 | 161 KB |  |
|  ![]() | TOEPC71060626 | J1000 Quick Start Guide | 8.7 MB |  |
|  ![]() | TOEPC73060020 | DriveWizard Plus Instruction Manual | 14.9 MB |  |
|  ![]() | TOEPYEAOPT02 | 1000 Series Operator Mounting Kit NEMA Type 4X, IP66 Installation Manual | 1.3 MB |  |
|  ![]() | UL.AFD.01 | Online UL Certifications Directory for Yaskawa Drives | 30 KB |  |
|  ![]() | UL.J1000.01 | UL File E131457 for J1000 Drive | 25 KB |  |
|  ![]() | WD.DW.05 | Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive | 30 KB |  |
|  ![]() | WD.J1000.01 | Wiring Diagram for J1000 | 322 KB |  |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |