Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
|  ![]() | 2Y25-0349 | Noise Suppression Networks | 571 KB |  |
|  ![]() | 2Y25-0393 | Dynamic Braking GPD503 GPD515 VCD703: GPD503 | 270 KB |  |
|  ![]() | 2Y25-0401 | RS-232C/485 Interface Card Model CM085 GPD515 | 138 KB |  |
|  ![]() | 2Y25-0404 | 3-15 PSI Pressure Transducer Kit Model DS597 GPD506, 515 | 46 KB |  |
|  ![]() | 2Y25-0406 | 115 VAC Logic Interface Bd, P/N 46S03288-0010 GPD515 | 54 KB |  |
|  ![]() | 2Y25-0420 | FLASH Software Memory Option: 1000 Hz Output Freq. GPD515 | 34 KB |  |
|  ![]() | 2Y25-0422 | FLASH Software Memory Option: Traverse Control GPD515 | 194 KB |  |
|  ![]() | 2Y25-0423 | FLASH Software Option: Digital Follower Velocity GPD 515/G5 | 287 KB |  |
|  ![]() | 2Y25-0425 | FLASH Software Memory Option: Continuous Dyn. Brkg GPD515 | 31 KB |  |
|  ![]() | 2Y25-0428 | FLASH Software Memory Option:PID for Trim Control S12051 GPD515 | 208 KB |  |
|  ![]() | 2Y25-0430 | Software Download Kit for GPD515/G5 | 139 KB |  |
|  ![]() | 2Y25-0438 | Isolated Analog Monitor 12-Bit AO-12B2 Model DS341 VCD 703, GPD 503 | 137 KB |  |
|  ![]() | 2Y25-0449 | 24VDC Logic Interface P/N 46S03477-0010 GPD515 | 56 KB |  |
|  ![]() | 2Y25-0512 | FLASH Software Memory Option:Electronic Line Shaft w/Gearing GPD515 | 199 KB |  |
|  ![]() | 2Y25-0526 | FLASH Software Memory Option: Spindle Orientation GPD515/G5 | 216 KB |  |
|  ![]() | AN.AFD.02 | Application Note Ethernet CM090 to AB PLC5 | |  |
|  ![]() | AN.AFD.03 | Application Note Ethernet CM090 to AB SLC PLC | |  |
|  ![]() | AN.AFD.07 | Application Note Ethernet CM090 to Modicon PLC | 93 KB |  |
|  ![]() | AN.AFD.09 | Application Note: EtherNet/IP CM092/CM093 Option with AB Controllogix / Compactlogix Programmable Controllers | 243 KB |  |
|  ![]() | AN.AFD.10 | Application Note: Commissioning the CM092/CM093 EtherNet/IP Option Kit with the Rockwell BOOTP/DHCP Server. | 785 KB |  |
|  ![]() | AN.AFD.14 | Comparison of Yaskawa DeviceNet Solutions | 55 KB |  |
|  ![]() | AN.AFD.16 | Adding Drive I/O Tags to RSLogix 5000 with Yaskawa's Tag Generation Utility | 1.7 MB |  |
|  ![]() | AN.AFD.20 | Procedure for Inverter Storage | 359 KB |  |
|  ![]() | CE.G5.01 | Declaration of Conformity for G5 GPD515 Drive | 255 KB |  |
|  ![]() | EDS_AFD_UTC000068_ENET_v1_00 | EDS Files Version 1.00 for CM092 (UTC000068) EtherNet/IP for E7, F7, G7, P7, G5, G5HHP, and G5 600V drives | 2.1 MB |  |
|  ![]() | EDS_AFD_UTC000180_DNET_V1_1 | EDS Files Version 1.1 for CM012 (UTC000180) DeviceNet for E7, F7, G7, P7, and G5 drives | 6.5 MB |  |
|  ![]() | EDS_G5U_46S03318-0010_DNET_V1_05 | EDS Files Version 1.05 for CM053 (46S03318-0010) DeviceNet for G5 Drives | 776 KB |  |
|  ![]() | EDS_G5U_46S03318-0010_DNET_V1_06 | EDS Files Version 1.06 for CM053 (46S03318-0010) DeviceNet for G5 Drives | 772 KB |  |
|  ![]() | EDS_G5U_46S03318-0010_DNET_V1_08 | EDS Files Version 1.08 for CM053 (46S03318-0010) DeviceNet for G5 Drives | 773 KB |  |
|  ![]() | EDS_G5U_SI-N1_DNET_V2_02 | EDS Files Version 2.02 for CM059 (SI-N1) DeviceNet for G5 Drives | 409 KB |  |
|  ![]() | EDS_G5U_SI-N1_DNET_V2_03 | EDS Files Version 2.03 for CM059 (SI-N1) DeviceNet for G5 Drives | 423 KB |  |
|  ![]() | EDS_HHP_G5U_SI-N1_DNET_V2_03 | EDS Files Version 2.03 for CM059 (SI-N1) DeviceNet for G5 HHP Drives | 80 KB |  |
|  ![]() | eLM.AFD5.01 | eLearning Module for Troubleshooting the P5 and G5 Drive - models 04 through 15 | |  |
|  ![]() | eLM.AFD5.02 | eLearning Module for Troubleshooting the P5 and G5 Drive - models 18 through 160 | |  |
|  ![]() | eLM.AFD7.06 | eLearning Module Overview of Modbus TCP/IP | 31.1 MB |  |
|  ![]() | eLM.AFD7.07 | eLearning Module for Configuring the Modbus TCP/IP Card | 24.7 MB |  |
|  ![]() | eLM.AFD7.08 | eLearning Module for DriveWizard via Modbus TCP/IP | 10.9 MB |  |
|  ![]() | eLM.AFD7.10 | eLearning Module for Configuring the EtherNet/IP Card CM092 | |  |
|  ![]() | eLM.AFD.01 | eLearning Module for DeviceNet for Yaskawa Drives | 53.0 MB |  |
|  ![]() | eLM.AFD.02 | eLearning Module for Profibus for Yaskawa Drives | 42.8 MB |  |
|  ![]() | eLM.AFD.04 | eLearning Module for DriveWizard for Yaskawa Drives Part 1: Download, Install and Connect | 32.4 MB |  |
|  ![]() | eLM.AFD.05 | eLearning Module for DriveWizard for Yaskawa Drives Part 2: Using the Program | 68.3 MB |  |
|  ![]() | eLV.BearingCurrents.01 | eLearning Video: Influence of PWM Inverters on Bearing Currents | 56.4 MB |  |
|  ![]() | eLV.Db_Regen.01 | eLearning Video: The Cost of Stopping | |  |
|  ![]() | eLV.PartsSelectionTutorial.01 | eLearning Video for Parts Selection | 10.7 MB |  |
|  ![]() | EMC.G5.01 | EMC Declaration of Conformity for G5 Drive | 37 KB |  |
|  ![]() | FL.TTS.01 | Yaskawa Drive Classes | 214 KB |  |
|  ![]() | FM.YEA.03 | Field Service Request Form | 740 KB |  |
|  ![]() | IG.AFD.12 | Installation Guide for Profibus DP Option Card CM061 | 1.9 MB |  |
|  ![]() | IG.AFD.13 | Installation Guide for DeviceNet Option Card CM059 | 1.5 MB |  |
|  ![]() | IG.AFD.14 | Installation Guide for DeviceNet Option Card CM05X | 113 KB |  |
|  ![]() | IG.AFD.16 | DeviceNet with ADR Option Kit CM012 Installation Guide | 282 KB |  |
|  ![]() | IG.AFD.17 | Installation Guide for Modbus Plus Option Card CM071 | 545 KB |  |
|  ![]() | IG.AFD.25 | Installation Guide for Modbus TCP/IP Option Card CM090 | 2.4 MB |  |
|  ![]() | IG.AFD.26 | Installation Guide for EtherNet/IP Option Kit CM092 | 7.8 MB |  |
|  ![]() | IG.AFD.51 | Installation Guide for Analog Ouput Option Card AO-08 AO-12 | 63 KB |  |
|  ![]() | IG.AFD.52 | Installation Guide for Isolated Analog Output Option Card AO-001 | 89 KB |  |
|  ![]() | IG.AFD.53 | Installation Guide for Analog Input Option Card AI-14U | 44 KB |  |
|  ![]() | IG.AFD.54 | Installation Guide for Analog Input Option Card AI-14B | 81 KB |  |
|  ![]() | IG.AFD.55 | Installation Guide for Isolated Analog Input Option Kit AI-040 | 230 KB |  |
|  ![]() | IG.AFD.56 | Installation Guide for Digital Output Option Card DO-08 | 108 KB |  |
|  ![]() | IG.AFD.57 | Installation Guide for Digital Output Option Card DO-02C | 113 KB |  |
|  ![]() | IG.AFD.58 | Installation Guide for Digital Input Option Card DI-08 | 49 KB |  |
|  ![]() | IG.AFD.59 | Installation Guide for Digital Input Option Card DI-16H2 | 68 KB |  |
|  ![]() | IG.AFD.60 | Installation Guide for Encoder Feedback Option Card PG-X2 | 114 KB |  |
|  ![]() | IG.AFD.61 | Installation Guide for Dual Encoder Feedback Option Card PG-W2 | 101 KB |  |
|  ![]() | LVD.G5.01 | LVD Declaration of Conformity for G5 Drive | 31 KB |  |
|  ![]() | PL.A1000.01 | Product Transition Guide GPD515/G5 to A1000 | 6.5 MB |  |
|  ![]() | PL.F7.02 | Product Transition Guide, GPD515/G5 to F7 | 675 KB |  |
|  ![]() | PL.G7.02 | Product Transition Guide, GPD515/G5 to G7 | 1.0 MB |  |
|  ![]() | PP.BearingCurrents.01 | Influence of PWM Inverters on Bearing Currents | 1.5 MB |  |
|  ![]() | PP.Db_Regen.01 | Presentation: The Cost of Stopping | 5.1 MB |  |
|  ![]() | PP.HarmonicMitigation.01 | Understanding Input Harmonics and Techniques to Mitigate them | 879 KB |  |
|  ![]() | PP.P5G5.01.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section One | 720 KB |  |
|  ![]() | PP.P5G5.02.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Two | 401 KB |  |
|  ![]() | PP.P5G5.03.Troubleshoot | Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Three | 499 KB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | PR.YEA.17 | $avings Predictor Now Available on iTunes | 68 KB |  |
|  ![]() | S5276 | Dimensions S5276 GPD515/G5 Protected Chassis 600V 125-200hp, CIMR-G5M5090 thru 5110 | 89 KB |  |
|  ![]() | S5326 | Dimensions S5326 GPD515/G5 NEMA 1 Wall-Mt 600V 25-100hp, CIMR-G5M5018 thru 5075 | |  |
|  ![]() | S5370 | Dimensions S5370 GPD515/G5 NEMA 1 Wall-Mt 208/230V 460V 600V 2-20hp, CIMR-G5M20P4 thru 2015; 40P4 thru 4015 and 51P5 thru 5015 | 179 KB |  |
|  ![]() | S5371 | Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045 | 105 KB |  |
|  ![]() | S5373 | Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160 | 107 KB |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
|  ![]() | SW.AFD.01 | Analog Input Calibrator | 156 KB |  |
|  ![]() | SW.DW.04.HelpViewer | DriveWizard Microsoft Help Viewer Self Extracting Filie | 675 KB |  |
|  ![]() | SW.DW.06.DBAddon114724 | DriveWizard Additional Database Add On 114724 | 2.2 MB |  |
|  ![]() | SW.DW.07.DBAddonEliminator | DriveWizard Additional Database Add On Eliminator | 3.2 MB |  |
|  ![]() | SW.DW.09.DBAddonG51042CASE | DriveWizard Additional Database Add On G5 1042 CASE | 2.1 MB |  |
|  ![]() | SW.DW.13.MicrosoftJavaVirtualMachine | DriveWizard Microsoft Java Virtual Machine Install for DriveWizard 6.1 only | 5.1 MB |  |
|  ![]() | SW.DW.14.DriveWizard6.2 | DriveWizard 6.2 Single File Install | 50.9 MB |  |
|  ![]() | SW.YEA.01 | Tag Generation Utility | 187 KB |  |
|  ![]() | TM4024.10 | Technical Manual for GPD515/G5 with SysBus and SysBus/2 l | 8.9 MB |  |
|  ![]() | TM4025 | Technical Manual for GPD515/G5 with Modbus RTU Option | 559 KB |  |
|  ![]() | TM4515 | Technical Manual for GPD515/G5 Drive | 4.4 MB |  |
|  ![]() | TM4556 | Technical Manual for GPD515/G5 with DeviceNet CM053 Option | 1.2 MB |  |
|  ![]() | TM4557 | Technical Manual for GPD515/G5 with Modbus Plus Option | 1.2 MB |  |
|  ![]() | TM.AFD.12 | Technical Manual for Profibus-DP Option Card CM061 | 2.4 MB |  |
|  ![]() | TM.AFD.13 | Technical Manual for DeviceNet Option Card CM059 | 2.4 MB |  |
|  ![]() | TM.AFD.16 | CM012 DeviceNet Option Card Technical Manual | 3.4 MB |  |
|  ![]() | TM.AFD.26 | EtherNet/IP Option CM092 Technical Manual | 8.9 MB |  |
|  ![]() | TM.DW.04 | User Manual for DriveWizard 6.1 Software | 2.8 MB |  |
|  ![]() | TM.G5SW.003 | G5 High Frequency Software Technical Manual | 10 KB |  |
|  ![]() | TM.G5SW.005 | G5 Traverse Control Software Technical Manual | 45 KB |  |
|  ![]() | TM.G5SW.007 | G5 Power Loss Braking Software Technical Manual | 20 KB |  |
|  ![]() | TM.G5SW.009 | G5 High Slip Braking Software Technical Manual | 35 KB |  |
|  ![]() | TM.G5SW.012 | G5 PID for Trim Control Software Technical Manual | 90 KB |  |
|  ![]() | TM.G5SW.015 | G5 Eliminator Software Technical Manual | 200 KB |  |
|  ![]() | TM.G5SW.017 | G5 OV Suppression Software Technical Manual | 36 KB |  |
|  ![]() | TM.G5SW.020 | G5 Motion Control Software Technical Manual | 94 KB |  |
|  ![]() | TM.G5SW.021 | G5 Spindle Orientation Software Technical Manual | 87 KB |  |
|  ![]() | TM.G5SW.022 | G5 Output Voltage PID Software Technical Manual | 27 KB |  |
|  ![]() | TM.G5SW.045 | G5 Digital Velocity Follower Software Technical Manual | 127 KB |  |
|  ![]() | TM.G5SW.046 | G5 Electronic Lineshaft Alignment Software Technical Manual | 118 KB |  |
|  ![]() | TM.G5SW.047 | G5 Electronic Line Shaft Technical Manual | 56 KB |  |
|  ![]() | TOBPC72060000 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | 1.2 MB |  |
|  ![]() | TOBPC72060001 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR Spec. D, BRAKING RESISTOR UNIT-LKEB | 4.8 MB |  |
|  ![]() | TOBPC73060010 | PG Speed Control Card PG-X2
G5/F7/G7 Option Card Instructions | 907 KB |  |
|  ![]() | TOE-C736-40.16B | YEC Instructions Digital Operator Extension Cable for Varispeed-616G5/P5 | 190 KB |  |
|  ![]() | TOE-S616-10.10D | Varispeed-616G5 Spec E&V Instructions | 3.9 MB |  |
|  ![]() | TOE-S616-10.12 | Varispeed-616G5 model: CIMR-G5C 400V class | 3.4 MB |  |
|  ![]() | TOE-S616-10.30 | Varispeed-616G5 Spec A for Asia | 17.2 MB |  |
|  ![]() | TOEZ-S616-10.11B | Varispeed-616G5: Descriptive Manual for Constants | 3.4 MB |  |
|  ![]() | UL.AFD.01 | Online UL Certifications Directory for Yaskawa Drives | 30 KB |  |
|  ![]() | WD.DW.05 | Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive | 30 KB |  |
|  ![]() | YASK00CA | Profibus GSD File for CM061 option (G5, P7, F7, G7 Drives) and CM067 option (V7 Drive) | 940 Bytes |  |
|  ![]() | YEA-TOA-C736-40.22 | YEA Instructions for G5 Modbus Plus Option | 594 KB |  |
|  ![]() | YEA-TOA-C736-40.27 | AO-12B2 Option Instructions: Isolated Analog Monitor Card for G5. | 2.4 MB |  |
|  ![]() | YEA-TOA-C736-40.28 | YEA Instructions for G5 DeviceNet Communication Interface Card SI-M2 | 134 KB |  |
|  ![]() | YEA-TOA-C736-40.30 | YEA Instructions for G5 Profibus-DP Control Card SI-P | 2.7 MB |  |
|  ![]() | YEA-TOA-JVOP-137_JVOP-138 | Varispeed 600 instructions for Remote Operator JVOP-137; Remote Interface JVOP-138 | 121 KB |  |
|  ![]() | YEA-TOA-S616-10.11C | Varispeed-616G5 Series Revision F Programming Manual | 623 KB |  |
|  ![]() | YEA-TOA-S616-10.12C | Varispeed-616G5 Series Revision F Install & Quick Start Manual | 2.0 MB |  |
|  ![]() | YEA-TOS-S616.10.12 | Varispeed-616G5 Manual de instalacion y arranque rapido | 777 KB |  |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |