Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
|  ![]() | A17.1.AFD.01 | Test Specifications for ANSI/ASME A17.1-2007/B44-04 | 45 KB |  |
|  ![]() | AN.AFD.20 | Procedure for Inverter Storage | 359 KB |  |
|  ![]() | AN.AFD.21 | Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options | 908 KB |  |
|  ![]() | AN.AFD.22 | Application Note: Using Yaskawa's EtherNet/IP Options with ControlLogix and CompactLogix Controllers | 2.3 MB |  |
|  ![]() | AN.AFD.25 | Application Note: SI-P3 & SI-P3/V conformance to PROFIdrive | 171 KB |  |
|  ![]() | AN.AFD.26 | Application Note: SI-EP3 & SI-EP3/V conformance to PROFIdrive | 570 KB |  |
|  ![]() | AN.AFD.27 | Protective Enclosures for Yaskawa AC Drives | 212 KB |  |
|  ![]() | AN.AFD.28 | Using PTC Thermistors with Yaskawa AC Drives | 315 KB |  |
|  ![]() | AN.AFD.29 | Application Note: Current Derating for 1000-Series Drives | 1.1 MB |  |
|  ![]() | AN.AFD.30 | Application Note: Using the Yaskawa PROFIBUS Option SI-P3 or SI-P3/V with Siemens Step 7 Software | 9.8 MB |  |
|  ![]() | AN.AFD.31 | Application Note:Using the Yaskawa ProfiNet Option SI-EP3 or SI-EP3/V with Siemens Step 7 Software | 5.9 MB |  |
|  ![]() | AO.AFD.51 | Application Overview Industrial Conveyor | 42 KB |  |
|  ![]() | AO.AFD.52 | Application Overview Mixer Application | 110 KB |  |
|  ![]() | AO.AFD.53 | Application Overview Screw Feeder | 119 KB |  |
|  ![]() | AO.AFD.54 | Application Overview Engine Load Dynamometer | 239 KB |  |
|  ![]() | AO.AFD.55 | Application Overview Drives Blanking and Shearing Press | 135 KB |  |
|  ![]() | AO.AFD.57 | Application Overview CNC Lathe | 104 KB |  |
|  ![]() | AO.AFD.62 | Application Overview Extrusion | 115 KB |  |
|  ![]() | AO.AFD.64 | Application Overview Grinder | 107 KB |  |
|  ![]() | AO.AFD.65 | Application Overview Decanter Centrifuge | 228 KB |  |
|  ![]() | AO.AFD.67 | Application Overview Compressor | 112 KB |  |
|  ![]() | AO.AFD.68 | Application Overview Winding | 99 KB |  |
|  ![]() | AO.AFD.69 | Application Overview Injection Molding | 105 KB |  |
|  ![]() | AO.AFD.72 | Application Overview Metalforming | 97 KB |  |
|  ![]() | AO.AFD.73 | Application Overview Machine Tool | 97 KB |  |
|  ![]() | AO.AFD.76 | Application/Market Overview for Wire Drawing Applications | 302 KB |  |
|  ![]() | AO.AFD.77 | Application Overview for Compressor Applications | 389 KB |  |
|  ![]() | AR.DEPALLETIZER.01 | Application Report High Speed Depalletizer | 113 KB |  |
|  ![]() | AR.HARMONICS.01 | Application Report Harmonic Distortion | 92 KB |  |
|  ![]() | AR.MOTOR.02 | Application Report Multiple Motor Operation | 101 KB |  |
|  ![]() | AR.MOTOR.03 | Application Report Combination Motor Starter Interconnection | 122 KB |  |
|  ![]() | AR.PUMP.01 | Application Report Booster Oil Pumping Station | 111 KB |  |
|  ![]() | AR.TEXTILE.01 | Application Report Textile Facility Rebuild | 1.2 MB |  |
|  ![]() | BL.A1000.01 | A1000 Catalog | 5.3 MB |  |
|  ![]() | BL.AFD.01 | Yaskawa Low Voltage Variable Speed Drives Family Brochure | 685 KB |  |
|  ![]() | BL.DWEZ.01 | DriveWorksEZ® Software
Programming for the V1000 and A1000 Series Drives | 807 KB |  |
|  ![]() | C-Tick.A1000.01 | C-Tick Letter of Authorization for A1000 Drive (200V Class and 400V Class) | 64 KB |  |
|  ![]() | CSA.A1000.01 | CSA Certificate of Compliance for A1000 Drive | 74 KB |  |
|  ![]() | CSA.A1000.02 | CSA Certificate of Compliance for A1000 HHP Modular Drive | 280 KB |  |
|  ![]() | CT.eLM.A1000_Certification_Test | Certification Test for eLM.A1000.01 | 137 KB |  |
|  ![]() | CT.eLM.AFD1000.01.DeviceNet | Certification Test for eLM.AFD1000.01.DeviceNet | 27 KB |  |
|  ![]() | CT.eLM.AFD1000.01.EthernetIP_Ceritification_Test | eLM.AFD1000.01.EthernetIP Certification Test | 99 KB |  |
|  ![]() | CT.eLM.AFD1000.01.netcommsales_cert_test_ver 101 | Certification Test for eLM.AFD1000.01.netcommsales | 32 KB |  |
|  ![]() | CT.eLM.AFD1000.01.PROFIBUS_cert_test_ver 1.0 | Certification Test for eLM.AFD1000.01.PROFIBUS | 22 KB |  |
|  ![]() | CT.eLM.AFD1000.01.profinet_cert_test_ver 1.0 | Certification Test for eLM.AFD1000.01.PROFINET | 22 KB |  |
|  ![]() | DD.A1K.FR10.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 10 for 6-Pulse Models: CIMR-AU2A0169UAA, CIMR-AU2A0211UAA, CIMR-AU4A0139UAA, CIMR-AU4A0165UAA, CIMR-AU5A0062UAA, CIMR-AU5A0077UAA, CIMR-AU5A0099UAA
and 12-Pulse Models:
CIMR-AU4T0139UAA, CIMR-AU4T0165UAA
| |  |
|  ![]() | DD.A1K.FR10.IP00 | Dimension Drawing: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR10.N1 | Dimension Drawing: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR11.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 11 for 6-Pulse Models: CIMR-AU2A0250UAA, CIMR-AU2A0312UAA, CIMR-AU4A0208UAA, CIMR-AU5A0125UAA,
CIMR-AU5A0145UAA
and 12-Pulse Model:
CIMR-AU4T0208UAA | |  |
|  ![]() | DD.A1K.FR11.IP00 | Dimension Drawing: A1000 Frame 11 for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA, CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR11.N1 | Dimension Drawing: A1000 Frame 11 for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA, CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR12A.N1 | Dimension Drawing: A1000 Frame 12 for CIMR-AU2A0360AAA, CIMR-AU4A0250AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA CIMR-AU5A0192AAA, CIMR-AU5A0242AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR12.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 12 for 6-Pulse Models: CIMR-AU2A0360UAA, CIMR-AU2A0415UAA, CIMR-AU4A0250UAA, CIMR-AU4A0296UAA, CIMR-AU4A0362UAA CIMR-AU5A0192UAA, CIMR-AU5A0242UAA
and 12-Pulse Models:
CIMR-AU4T0250UAA, CIMR-AU4T0296UAA, CIMR-AU4T0362UAA | |  |
|  ![]() | DD.A1K.FR12.IP00 | Dimension Drawing: A1000 Frame 12 for CIMR-AU2A0360AAA, CIMR-AU2A0415AAA, CIMR-AU4A0250AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA, CIMR-AU5A0192AAA, CIMR-AU5A0242AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR13A.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 13A for 6-Pulse Model: CIMR-AU4A0414UAA | |  |
|  ![]() | DD.A1K.FR13B.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 13B for 12-Pulse Model: CIMR-AU4T0414UAA | |  |
|  ![]() | DD.A1K.FR13.IP00 | Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR13.N1 | Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR14A.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 14A for 6-Pulse Models: CIMR-AU4A0515UAA, CIMR-AU4A0675UAA | |  |
|  ![]() | DD.A1K.FR14B.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 14B for 12-Pulse Models: CIMR-AU4T0515UAA, CIMR-AU4T0675UAA | |  |
|  ![]() | DD.A1K.FR14.IP00 | Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR14.N1 | Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR15.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 15 Models: CIMR-AU4A0930UAA, CIMR-AU4A1200UAA | |  |
|  ![]() | DD.A1K.FR15.IP00 | Dimension Drawing: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR15.N1 | Dimension Drawing: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR1.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-AU2A0004UAA, CIMR-AU2A0006UAA, CIMR-AU2A0008UAA, CIMR-AU2A0010UAA, CIMR-AU2A0012UAA, CIMR-AU4A0002UAA, CIMR-AU4A0004UAA, CIMR-AU4A0005UAA, CIMR-AU5A0003UAA, CIMR-AU5A0004UAA | |  |
|  ![]() | DD.A1K.FR1.N1 | Dimension Drawing: A1000 Frame 1 for CIMR-AU2A0004FAA to 2A0012FAA, CIMR-AU4A0002FAA to 4A0005FAA, CIMR-AU5A0003FAA to 5A0004FAA | |  |
|  ![]() | DD.A1K.FR2.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-AU2A0018UAA, CIMR-AU2A0021UAA, CIMR-AU4A0007UAA, CIMR-AU4A0009UAA, CIMR-AU4A0011UAA, CIMR-AU5A0006UAA, CIMR-AU5A0009UAA | |  |
|  ![]() | DD.A1K.FR2.N1 | Dimension Drawing: A1000 Frame 2 for CIMR-AU2A0018FAA, CIMR-AU2A0021FAA, CIMR-AU4A0007FAA, CIMR-AU4A0009FAA, CIMR-AU4A0011FAA, CIMR-AU5A0006FAA, CIMR-AU5A0009FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR3.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-AU2A0030UAA, CIMR-AU2A0040UAA, CIMR-AU4A0018UAA, CIMR-AU4A0023UAA, CIMR-AU5A0011UAA | |  |
|  ![]() | DD.A1K.FR3.N1 | Dimension Drawing: A1000 Frame 3 for CIMR-AU2A0030FAA, CIMR-AU2A0040FAA, CIMR-AU4A0018FAA, CIMR-AU4A0023FAA, CIMR-AU5A0011FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR4.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 4 for 6-Pulse Model: CIMR-AU4A0031UAA | |  |
|  ![]() | DD.A1K.FR4.N1 | Dimension Drawing: A1000 Frame 4 for CIMR-AU4A0031FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR5.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 5 for 6-Pulse Models: CIMR-AU2A0056UAA, CIMR-AU4A0038UAA, CIMR-AU5A0017UAA, CIMR-AU5A0022UAA | |  |
|  ![]() | DD.A1K.FR5.N1 | Dimension Drawing: A1000 Frame 5 for CIMR-AU2A0056FAA, CIMR-AU4A0038FAA, CIMR-AU5A0017FAA, CIMR-AU5A0022FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR6.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 6 for 6-Pulse Models: CIMR-AU2A0069UAA, CIMR-AU2A0081UAA, CIMR-AU4A0044UAA, CIMR-AU5A0027UAA, CIMR-AU5A0032UAA | |  |
|  ![]() | DD.A1K.FR6.N1 | Dimension Drawing: A1000 Frame 6 for CIMR-AU2A0069FAA, CIMR-AU2A0081FAA, CIMR-AU4A0044FAA, CIMR-AU5A0027FAA, CIMR-AU5A0032FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR7A.N1 | Dimension Drawing: A1000 Frame 7A for CIMR-AU2A0110FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR7B.N1 | Dimension Drawing: A1000 Frame 7B for CIMR-AU4A0058FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR7.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-AU2A0110UAA, CIMR-AU4A0058UAA
and 12-Pulse Model:
CIMR-AU4T0058UAA | |  |
|  ![]() | DD.A1K.FR7.IP00 | Dimension Drawing: A1000 Frame 7 for CIMR-AU2A0110FAA, CIMR-AU4A0058FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR8A.N1 | Dimension Drawing: A1000 Frame 8A for CIMR-AU2A0138FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR8B.N1 | Dimension Drawing: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR8.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 8 for 6-Pulse Models: CIMR-AU2A0138UAA, CIMR-AU4A0072UAA, CIMR-AU5A0041UAA, CIMR-AU5A0052UAA
and 12-Pulse Model: CIMR-AU4T0072UAA | |  |
|  ![]() | DD.A1K.FR8.IP00 | Dimension Drawing: A1000 Frame 8 for CIMR-AU2A0138FAA, CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR9.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 9 for 6-Pulse Models: CIMR-AU4A0088UAA, CIMR-AU4A0103UAA
and 12-Pulse Models:
CIMR-AU4T0088UAA, CIMR-AU4T0103UAA | |  |
|  ![]() | DD.A1K.FR9.IP00 | Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR9.N1 | Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.AP1.112.F1.01 | Dimension Drawing: A1000C/P1000C, Enclosure F1, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.F2.01 | Dimension Drawing: A1000C/P1000C, Enclosure F2, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W1.01 | Dimension Drawing: A1000C/P1000C, Enclosure W1, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W2.01 | Dimension Drawing: A1000C/P1000C, Enclosure W2, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W3.01 | Dimension Drawing: A1000C/P1000C, Enclosure W3, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W4.01 | Dimension Drawing: A1000C/P1000C, Enclosure W4, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.3R.W1.01 | Dimension Drawing: A1000/P1000, Enclosure W1, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W2.01 | Dimension Drawing: A1000/P1000, Enclosure W2, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W3.01 | Dimension Drawing: A1000/P1000, Enclosure W3, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W4.01 | Dimension Drawing: A1000/P1000, Enclosure W4, NEMA Type 3R | |  |
|  ![]() | DS.A1000.01 | A1000 Drive Elementary Schematic | |  |
|  ![]() | DS.A1000.12P.01 | A1000 12-Pulse Drive Elementary Schematic | |  |
|  ![]() | DS.A1C12.01 | Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty, Without Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.02 | Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty, With Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.03 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty, Without Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.04 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty, With Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.05 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal/Heavy Duty, 930 and 1200 Amp Models | |  |
|  ![]() | DS.A1C12.06 | Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.07 | Schematic Diagram for A1000 Configured, NEMA Type 12, Heavy Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.08 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.09 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C12.10 | Schematic Diagram for A1000 Configured, NEMA Type 12, Normal/Heavy Duty, With Option TV, 930 and 1200 Amp Models | |  |
|  ![]() | DS.A1C1.01 | Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty, Without Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.02 | Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty, With Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.03 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty, Without Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.04 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty, With Option PJ (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.05 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal/Heavy Duty, 930 and 1200 Amp Models | |  |
|  ![]() | DS.A1C1.06 | Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.07 | Schematic Diagram for A1000 Configured, NEMA Type 1, Heavy Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.08 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.09 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) | |  |
|  ![]() | DS.A1C1.10 | Schematic Diagram for A1000 Configured, NEMA Type 1, Normal/Heavy Duty, With Option TV, 930 and 1200 Amp Models | |  |
|  ![]() | DS.A1C3R.01 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinets W1 Thru W3 - without option TV | |  |
|  ![]() | DS.A1C3R.02 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinets W1 Thru W3 - without option TV | |  |
|  ![]() | DS.A1C3R.03 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinet W4 - without option TV | |  |
|  ![]() | DS.A1C3R.04 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinet W4 - without option TV | |  |
|  ![]() | DS.A1C3R.05 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F2 - without option TV | |  |
|  ![]() | DS.A1C3R.06 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F2 - without option TV | |  |
|  ![]() | DS.A1C3R.07 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F1 - without option TV | |  |
|  ![]() | DS.A1C3R.08 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F1 - without option TV | |  |
|  ![]() | DS.A1C3R.09 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinets W1 Thru W3 - with option TV | |  |
|  ![]() | DS.A1C3R.10 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinets W1 Thru W3 - with option TV | |  |
|  ![]() | DS.A1C3R.11 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinet W4 - with option TV | |  |
|  ![]() | DS.A1C3R.12 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinet W4 - with option TV | |  |
|  ![]() | DS.A1C3R.13 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F2 - with option TV | |  |
|  ![]() | DS.A1C3R.14 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F2 - with option TV | |  |
|  ![]() | DS.A1C3R.15 | Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Floor Mount Cabinet F1 - with option TV | |  |
|  ![]() | DS.A1C3R.16 | Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Floor Mount Cabinet F1 - with option TV | |  |
|  ![]() | DS.A1C3R.17 | Schematic Diagram for A1000 Configured, Type 3R, Floor Mount Cabinet Jumbo F2A - without option TV | |  |
|  ![]() | DS.A1C3R.18 | Schematic Diagram for A1000 Configured, Type 3R, Floor Mount Cabinet Jumbo F2A - with option TV | |  |
|  ![]() | DVD.A1000.01.Contents | Contents of A1000 Product Launch DVD | 75 KB |  |
|  ![]() | EDS_AFD_SI-N3_DNET_V1_03 | EDS Files for SI-N3 and SI-N3/V Version 1.03 (SI-N3 with VST901104 or later firmware) DeviceNet for V1000 and A1000 600V Drives | 900 KB |  |
|  ![]() | EDS_AFD_SI-N3_DNET_V1_5 | EDS Files for DeviceNet Options SI-N3 and SI-N3/V Version 1.058 (SI-N3 and SI-N3/V with VST901106 or earlier firmware) | 2.0 MB |  |
|  ![]() | EDS_AFD_SI-N3_DNET_V1_8 | EDS Files for DeviceNet Options SI-N3 and SI-N3/V Version 1.088 (SI-N3 and SI-N3/V with VST901107 or later firmware) | 2.0 MB |  |
|  ![]() | EDS_AFD_SI-S3_CANOpen_V8_3 | EDS Files for SI-S3 and SI-S3/V Version 8.3 (SI-S3 with S3102 or later firmware) CANopen for V1000 and A1000 600V Drives | 74 KB |  |
|  ![]() | EDS_AFD_UTC000280_ENET_V1_02 | EDS Files for SI-EN3 and SI-EN3/V Version 1.02. (UTC000280 with firmware VST800221) EtherNet/IP for A1000, A1000 600V, and V1000 Drives | 192 KB |  |
|  ![]() | EDS_AFD_UTC000280_ENET_V1_03 | EDS Files for SI-EN3 and SI-EN3/V Version 1.03. (UTC000280 with firmware VST800222) EtherNet/IP for A1000, A1000 600V, P1000 and V1000 Drives | 1.4 MB |  |
|  ![]() | eLM.A1000.01 | eLearning Module: A1000 Features and Benefits | |  |
|  ![]() | eLM.AFD1000.01.Devicenet | Adding and Configuring Yaskawa Drives in a DeviceNet Network | |  |
|  ![]() | eLM.AFD1000.01.EthernetIP | The SI-EN3 and SI-EN3/V Ethernet/IP Option Card Understanding and Use | |  |
|  ![]() | eLM.AFD1000.01.EthernetIP_ABLogix | Ethernet/IP Networking with a Yaskawa Drive and Logix Controller | |  |
|  ![]() | eLM.AFD1000.01.netcommsales | eLearning Module: YAI Network Communications - A Sales Focus | |  |
|  ![]() | eLM.AFD1000.01.PROFIBUS | eLearning Module: Adding and Configuring Yaskawa Drives in a PROFIBUS Network | |  |
|  ![]() | eLM.AFD1000.01.PROFINET | eLearning Module: Adding and Configuring Yaskawa Drives in a PROFINET Network | |  |
|  ![]() | eLM.AFD1000.02.flash_drv | eLearning Module: Flashing an Industrial 1000 Series Drive | |  |
|  ![]() | eLM.DWEZ.01 | eLearning Module for DriveWorksEZ Features and Benefits | |  |
|  ![]() | eLV.EN954-1.01 | eLearning Video: EN954-1 Functional Safety Standard | |  |
|  ![]() | eLV.Outputfilt.01 | eLearning Video: Output Filtering Techniques | |  |
|  ![]() | eLV.OV_Fault.01 | eLearning Video: Troubleshooting Overvoltage (OV) Faults Cafe | |  |
|  ![]() | eLV.PM-Motors.01 | eLearning Video: PM Motors Cafe | 33.6 MB |  |
|  ![]() | EMC.A1000.01 | EMC Declaration of Conformity for A1000 Drive (200V Class and 400V Class) | 80 KB |  |
|  ![]() | ESI_SIES3_OPT_V_1_03_01 | ESI Files for EtherCAT Options SI-ES3 and SI-ES3/V Version 1 03 01 | 113 KB |  |
|  ![]() | EZZ020800 | External Heat sink Mounting Attachment Dimensions and Installation Procedure | 2.2 MB |  |
|  ![]() | EZZ020801 | F7 to A1000 Replacement Attachment Mounting Dimensions and Procedure | 2.2 MB |  |
|  ![]() | EZZ020805 | A1000 braking resistor attachment mounting dimensions and instructions. | 881 KB |  |
|  ![]() | FAQ.A1000.01 | A1000 Frequently Asked Questions | 42 KB |  |
|  ![]() | FL.A1000.01 | Flyer A1000 Drive, 1 to 1000 HP | 473 KB |  |
|  ![]() | FL.A1000.02FC | French Canadian Flyer A1000 600V Drive 1 to 30 HP | 507 KB |  |
|  ![]() | FM.YEA.03 | Field Service Request Form | 740 KB |  |
|  ![]() | GSDML-V2.2-Yaskawa-SIEP3-20100726 | PROFINET GSDML Configuration File and Graphic File for SI-EP3/V option (V1000 Drive) and SI-EP3 option (A1000 Drive) | |  |
|  ![]() | IG.A1000.01 | A1000 32 Bit or 64 Bit USB Driver Installation Guide | 469 KB |  |
|  ![]() | IG.JVOP-181.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 315 KB |  |
|  ![]() | IG.V1000.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 57 KB |  |
|  ![]() | LVD.A1000.01 | LVD Declaration of Conformity for A1000 Drive (200V Class and 400V Class) | 71 KB |  |
|  ![]() | ODVA.AFD1000.01 | ODVA Declaration of Conformity to EtherNet/IP Specification | 99 KB |  |
|  ![]() | PA.A1000.02 | Now Available 120V Digital Interface (DI-101) for A1000 Drive | 28 KB |  |
|  ![]() | PD.LonWorks.01.AFD1000 | LonWorks Resource Files for SI-W3 card | 11 KB |  |
|  ![]() | PH.A1000-Flange.01 | PH.A1000-Flange.01 | 2.2 MB |  |
|  ![]() | PH.A1000.01 | A1000 Photos for Model AU2A0110FAA | 4.9 MB |  |
|  ![]() | PH.A1000.02 | A1000 Photos for Model AU4A0004FAA | 5.0 MB |  |
|  ![]() | PH.A1000.03 | A1000 Photos for Model AU4A0031FAA | 4.8 MB |  |
|  ![]() | PH.A1000.04 | A1000 Photos for Model AU4A0044FAA | 5.5 MB |  |
|  ![]() | PH.A1000.05 | A1000 Photos for Model AU4A0072FAA | 5.2 MB |  |
|  ![]() | PH.A1000.06 | A1000 Photos for Model AU4A0088FAA | 4.5 MB |  |
|  ![]() | PH.A1000.07 | A1000 Photos for Model AU4A0139FAA | 4.9 MB |  |
|  ![]() | PH.A1000.08 | A1000 Photos for Model AU4A0250AAA | 4.6 MB |  |
|  ![]() | PH.A1000.09 | A1000 Photos for Model AU4A0414AAA | 5.2 MB |  |
|  ![]() | PICS.SI-B3 | BACnet Protocol Implementation Conformance Statement | 36 KB |  |
|  ![]() | PL.A1000.01 | Product Transition Guide GPD515/G5 to A1000 | 6.5 MB |  |
|  ![]() | PL.A1000.02 | Product Transition Guide F7 to A1000 | 5.9 MB |  |
|  ![]() | PL.CDBR.01 | Product Transition Guide CDBR-B and CDBR-C to CDBR-D | 2.7 MB |  |
|  ![]() | PP.FunctionalSafety.01 | Presentation: Functional Safety & Safe Disable | 6.4 MB |  |
|  ![]() | PP.HarmonicMitigation.01 | Understanding Input Harmonics and Techniques to Mitigate them | 879 KB |  |
|  ![]() | PROFIBUS.AFD.01 | PROFIBUS SI-P3 Certificate | 255 KB |  |
|  ![]() | PROFINET.AFD.01 | PROFINET IO Device Certificate | 557 KB |  |
|  ![]() | PR.A1000.01 | Yaskawa Releases the A1000 Variable Speed Drive | 24 KB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.CP.01 | VSD Stands for Very Significant Dividend | 1.0 MB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.PlantEngineering.01 | Share the Load, Reap the Benefits | 3.8 MB |  |
|  ![]() | PR.PS.01 | Open-Delta Systems Affect Variable
Frequency Drives: To avoid premature drive failure, proper precautions must be taken when installing VFDs on open-delta supplies | 1.0 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | PR.YEA.17 | $avings Predictor Now Available on iTunes | 68 KB |  |
|  ![]() | ROHS.AFD1000.01 | Certification of the Lack of Harmful Materials in Product | 74 KB |  |
|  ![]() | SG.A1000.01 | A1000 Specification Section 15172 Variable Frequency Drives | 44 KB |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
|  ![]() | SIEPC71061641 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives | 43.2 MB |  |
|  ![]() | SIEPC71061699 | YASKAWA AC Drive A1000 Option, EtherCAT Technical Manual SI-ES3 for A1000 | 3.5 MB |  |
|  ![]() | SIEPC73060042 | 1000 Series Drive Option - Profibus-DP Technical Manual SI-P3 | 3.9 MB |  |
|  ![]() | SIEPC73060043 | 1000 Series Drive Option - DeviceNet Technical Manual SI-N3 | 4.0 MB |  |
|  ![]() | SIEPC73060044 | 1000 Series Drive Option - CC-Link Technical Manual SI-C3 | 2.4 MB |  |
|  ![]() | SIEPC73060045 | 1000 Series Drive Option - CANopen Technical Manual SI-S3 | 1.7 MB |  |
|  ![]() | SIEPC73060050 | 1000 Series Drive Option - MECHATROLINK-II Technical Manual SI-T3 | 2.7 MB |  |
|  ![]() | SIEPC73060056 | Yaskawa AC Drive 1000-Series Option LonWorks Technical Manual SI-W3 | 18.3 MB |  |
|  ![]() | SIEPC73060057 | 1000 Series Option Modbus TCP/IP SI-EM3 Technical Manual | 19.2 MB |  |
|  ![]() | SIEPC73060058 | 1000 Series Option EtherNet/IP SI-EN3 Technical Manual | 16.2 MB |  |
|  ![]() | SIEPYEACOM07 | 1000-Series Option SI-EP3 PROFINET Technical Manual | 8.6 MB |  |
|  ![]() | SIEPYEAHHP01 | YASKAWA AC Drive-A1000 HHP High Performance Vector Control Drive Programming Manual for CIMR-AU 400V/575V/690V Drives 414 A to 2250 A | 8.0 MB |  |
|  ![]() | SIFPC71061641 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (French Canadian) | 46.7 MB |  |
|  ![]() | SIPPC71061641 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (Portuguese-Brazil) | 46.6 MB |  |
|  ![]() | SISPC71061641 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (Spanish-Latin America) | 46.4 MB |  |
|  ![]() | SM.A1K.FR10.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 10 for 12-Pulse Models: CIMR-AU4T0139UAA, CIMR-AU4T0165UAA | 26.4 MB |  |
|  ![]() | SM.A1K.FR10.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 10 for 6-Pulse Models: CIMR-AU2A0169UAA, CIMR-AU2A0211UAA, CIMR-AU4A0139UAA, CIMR-AU4A0165UAA, CIMR-AU5A0062UAA, CIMR-AU5A0077UAA, CIMR-AU5A0099UAA | 24.7 MB |  |
|  ![]() | SM.A1K.FR10.N1 | Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA | 15.0 MB |  |
|  ![]() | SM.A1K.FR10.OPEN | Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | 18.3 MB |  |
|  ![]() | SM.A1K.FR11A.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 11A for 6-Pulse Models: CIMR-AU2A0250UAA | 20.6 MB |  |
|  ![]() | SM.A1K.FR11A.N1 | Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA w/ NEMA 1 Kit, CIMR-AU2A0312AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 20.2 MB |  |
|  ![]() | SM.A1K.FR11A.OPEN | Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA | 18.4 MB |  |
|  ![]() | SM.A1K.FR11B.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 11B for 6-Pulse Models: CIMR-AU4A0208UAA, CIMR-AU5A0125UAA, CIMR-AU5A0145UAA | 24.8 MB |  |
|  ![]() | SM.A1K.FR11B.N1 | Solid Model: A1000 Frame 11B for CIMR-AU4A0208AAA w/ NEMA 1 Kit, CIMR-AU5A0125AAA w/ NEMA 1 Kit, CIMR-AU5A0145AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 24.8 MB |  |
|  ![]() | SM.A1K.FR11B.OPEN | Solid Model: A1000 Frame 11B for CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA | 22.6 MB |  |
|  ![]() | SM.A1K.FR11.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 11 for 12-Pulse Models: CIMR-AU4T0208UAA | 24.9 MB |  |
|  ![]() | SM.A1K.FR12A.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 12A for 12-Pulse Models: CIMR-AU4T0296UAA, CIMR-AU4T0362UAA | 25.6 MB |  |
|  ![]() | SM.A1K.FR12A.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 12A for 6-Pulse Models: CIMR-AU2A0360UAA, CIMR-AU2A0415UAA, CIMR-AU4A0296UAA, CIMR-AU4A0362UAA, CIMR-AU5A0192UAA, CIMR-AU5A0242UAA | 25.9 MB |  |
|  ![]() | SM.A1K.FR12A.N1 | Solid Model: A1000 Frame 12A for CIMR-AU2A0360AAA w/ NEMA 1 Kit, CIMR-AU4A0296AAA w/ NEMA 1 Kit, CIMR-AU4A0362AAA w/ NEMA 1 Kit, CIMR-AU5A0192AAA w/ NEMA 1 Kit, CIMR-AU5A0242AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 23.1 MB |  |
|  ![]() | SM.A1K.FR12A.OPEN | Solid Model: A1000 Frame 12A for CIMR-AU2A0360AAA, CIMR-AU2A0415AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA, CIMR-AU5A0192AAA, CIMR-AU5A0242AAA | 20.6 MB |  |
|  ![]() | SM.A1K.FR12B.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 12B for 12-Pulse Models: CIMR-AU4T0250UAA | 24.9 MB |  |
|  ![]() | SM.A1K.FR12B.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 12B for 6-Pulse Models: CIMR-AU4A0250UAA | 21.8 MB |  |
|  ![]() | SM.A1K.FR12B.N1 | Solid Model: A1000 Frame 12B for CIMR-AU4A0250AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 22.2 MB |  |
|  ![]() | SM.A1K.FR12B.OPEN | Solid Model: A1000 Frame 12B for CIMR-AU4A0250AAA | 19.8 MB |  |
|  ![]() | SM.A1K.FR13.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 13 for 12-Pulse Models: CIMR-AU4T0414UAA | 33.3 MB |  |
|  ![]() | SM.A1K.FR13.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 13 for 6-Pulse Models: CIMR-AU4A0414UAA | 27.6 MB |  |
|  ![]() | SM.A1K.FR13.N1 | Solid Model: A1000 Frame 13 for CIMR-AU4A0414AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 26.4 MB |  |
|  ![]() | SM.A1K.FR13.OPEN | Solid Model: A1000 Frame 13 for CIMR-AU4A0414AAA | 23.1 MB |  |
|  ![]() | SM.A1K.FR14.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 13 for 12-Pulse Models: CIMR-AU4T0515UAA, CIMR-AU4T0675UAA | 40.9 MB |  |
|  ![]() | SM.A1K.FR14.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 14 for 6-Pulse Models: CIMR-AU4A0515UAA, CIMR-AU4A0675UAA | 22.6 MB |  |
|  ![]() | SM.A1K.FR14.N1 | Solid Model: A1000 Frame 14 for CIMR-AU4A0515AAA w/ NEMA 1 Kit, CIMR-AU4A0675AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | 23.0 MB |  |
|  ![]() | SM.A1K.FR14.OPEN | Solid Model: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA | 18.3 MB |  |
|  ![]() | SM.A1K.FR15.FLNG | Solid Model: A1000 Flange Drive, Frame 15 for Models: CIMR-AU4A0930UAA, CIMR-AU4A1200UAA | 35.7 MB |  |
|  ![]() | SM.A1K.FR15.N1 | Solid Model: A1000 Frame 15 for CIMR-AU4A0930AAA (w/ NEMA 1 kit), CIMR-AU4A1200AAA (w/ NEMA 1 kit) | 35.1 MB |  |
|  ![]() | SM.A1K.FR15.OPEN | Solid Model: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA | 30.7 MB |  |
|  ![]() | SM.A1K.FR1.FLNG | Solid Model: A1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-AU2A0004UAA, CIMR-AU2A0006UAA, CIMR-AU2A0008UAA, CIMR-AU2A0010UAA, CIMR-AU2A0012UAA, CIMR-AU4A0002UAA, CIMR-AU4A0004UAA, CIMR-AU4A0005UAA, CIMR-AU5A0003UAA, CIMR-AU5A0004UAA | 8.3 MB |  |
|  ![]() | SM.A1K.FR1.N1 | Solid Model: A1000 Frame 1 for CIMR-AU2A0004FAA, CIMR-AU2A0006FAA, CIMR-AU2A0008FAA, CIMR-AU2A0010FAA, CIMR-AU2A0012FAA, CIMR-AU4A0002FAA, CIMR-AU4A0004FAA, CIMR-AU4A0005FAA, CIMR-AU5A0003FAA, CIMR-AU5A0004FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 7.9 MB |  |
|  ![]() | SM.A1K.FR2.FLNG | Solid Model: A1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-AU2A0018UAA, CIMR-AU2A0021UAA, CIMR-AU4A0007UAA, CIMR-AU4A0009UAA, CIMR-AU4A0011UAA, CIMR-AU5A0006UAA, CIMR-AU5A0009UAA | 8.8 MB |  |
|  ![]() | SM.A1K.FR2.N1 | Solid Model: A1000 Frame 2 for CIMR-AU2A0018FAA, CIMR-AU2A0021FAA, CIMR-AU4A0007FAA, CIMR-AU4A0009FAA, CIMR-AU4A0011FAA, CIMR-AU5A0006FAA, CIMR-AU5A0009FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 10.5 MB |  |
|  ![]() | SM.A1K.FR3.FLNG | Solid Model: A1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-AU2A0030UAA, CIMR-AU2A0040UAA, CIMR-AU4A0018UAA, CIMR-AU4A0023UAA, CIMR-AU5A0011UAA | 9.7 MB |  |
|  ![]() | SM.A1K.FR3.N1 | Solid Model: A1000 Frame 3 for CIMR-AU2A0030FAA, CIMR-AU2A0040FAA, CIMR-AU4A0018FAA, CIMR-AU4A0023FAA, CIMR-AU5A0011FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 11.7 MB |  |
|  ![]() | SM.A1K.FR4.FLNG | Solid Model: A1000 Flange Drive, Frame 4 for 6-Pulse Models: CIMR-AU4A0031UAA | 19.8 MB |  |
|  ![]() | SM.A1K.FR4.N1 | Solid Model: A1000 Frame 4 for CIMR-AU4A0031FAA,
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 18.7 MB |  |
|  ![]() | SM.A1K.FR5A.FLNG | Solid Model: A1000 Flange Drive, Frame 5A for 6-Pulse Models: CIMR-AU2A0056UAA | 19.8 MB |  |
|  ![]() | SM.A1K.FR5A.N1 | Solid Model: A1000 Frame 5A for CIMR-AU2A0056FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 18.9 MB |  |
|  ![]() | SM.A1K.FR5B.FLNG | Solid Model: A1000 Flange Drive, Frame 5B for 6-Pulse Models: CIMR-AU4A0038UAA, CIMR-AU5A0017UAA, CIMR-AU5A0022UAA | 20.8 MB |  |
|  ![]() | SM.A1K.FR5B.N1 | Solid Model: A1000 Frame 5B for CIMR-AU4A0038FAA, CIMR-AU5A0017FAA, CIMR-AU5A0022FAA,
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 20.0 MB |  |
|  ![]() | SM.A1K.FR6A.FLNG | Solid Model: A1000 Flange Drive, Frame 6A for 6-Pulse Models: CIMR-AU2A0069UAA, CIMR-AU2A0081UAA | 13.3 MB |  |
|  ![]() | SM.A1K.FR6A.N1 | Solid Model: A1000 Frame 6A for CIMR-AU2A0069FAA, CIMR-AU2A0081FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 13.0 MB |  |
|  ![]() | SM.A1K.FR6B.FLNG | Solid Model: A1000 Flange Drive, Frame 6B for 6-Pulse Models: CIMR-AU4A0044UAA, CIMR-AU5A0027UAA, CIMR-AU5A0032UAA | 14.4 MB |  |
|  ![]() | SM.A1K.FR6B.N1 | Solid Model: A1000 Frame 6B for CIMR-AU4A0044FAA, CIMR-AU5A0027FAA, CIMR-AU5A0032FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | 17.1 MB |  |
|  ![]() | SM.A1K.FR7A.N1 | Solid Model: A1000 Frame 7A for CIMR-AU2A0110FAA, | 14.6 MB |  |
|  ![]() | SM.A1K.FR7B.N1 | Solid Model: A1000 Frame 7B for CIMR-AU4A0058FAA | 16.3 MB |  |
|  ![]() | SM.A1K.FR7.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 7 for 12-Pulse Models: CIMR-AU4T0058UAA | 30.5 MB |  |
|  ![]() | SM.A1K.FR7.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-AU2A0110UAA, CIMR-AU4A0058UAA | 18.4 MB |  |
|  ![]() | SM.A1K.FR7.OPEN | Solid Model: A1000 Frame 7 for CIMR-AU2A0110FAA, CIMR-AU4A0058FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | 17.0 MB |  |
|  ![]() | SM.A1K.FR8A.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 8A for 6-Pulse Models: CIMR-AU2A0138UAA | 17.0 MB |  |
|  ![]() | SM.A1K.FR8A.N1 | Solid Model: A1000 Frame 8A for CIMR-AU2A0138FAA. | 17.8 MB |  |
|  ![]() | SM.A1K.FR8A.OPEN | Solid Model: A1000 Frame 8A for CIMR-AU2A0138FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | 15.4 MB |  |
|  ![]() | SM.A1K.FR8B.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 8B for 6-Pulse Models: CIMR-AU4A0072UAA, CIMR-AU5A0041UAA, CIMR-AU5A0052UAA | 17.0 MB |  |
|  ![]() | SM.A1K.FR8B.N1 | Solid Model: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA | 16.6 MB |  |
|  ![]() | SM.A1K.FR8B.OPEN | Solid Model: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | 14.8 MB |  |
|  ![]() | SM.A1K.FR8.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 8 for 12-Pulse Models: CIMR-AU4T0072UAA | 19.7 MB |  |
|  ![]() | SM.A1K.FR9.12P.FLNG | Solid Model: A1000 Flange Drive, Frame 9 for 12-Pulse Models: CIMR-AU4T0088UAA, CIMR-AU4T0103UAA | 22.0 MB |  |
|  ![]() | SM.A1K.FR9.6P.FLNG | Solid Model: A1000 Flange Drive, Frame 9 for 6-Pulse Models: CIMR-AU4A0088UAA, CIMR-AU4A0103UAA | 18.0 MB |  |
|  ![]() | SM.A1K.FR9.N1 | Solid Model: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA | 17.6 MB |  |
|  ![]() | SM.A1K.FR9.OPEN | Solid Model: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | 16.7 MB |  |
|  ![]() | SP1824_001 | USB Serial Port Driver | 6 KB |  |
|  ![]() | SP.AU2A0004 | ASP Spare Parts List for AU2A0004 | 22 KB |  |
|  ![]() | SP.AU2A0006 | ASP Spare Parts List for AU2A0006 | 22 KB |  |
|  ![]() | SP.AU2A0008 | ASP Spare Parts List for AU2A0008 | 22 KB |  |
|  ![]() | SP.AU2A0010 | ASP Spare Parts List for AU2A0010 | 22 KB |  |
|  ![]() | SP.AU2A0012 | ASP Spare Parts List for AU2A0012 | 22 KB |  |
|  ![]() | SP.AU2A0018 | ASP Spare Parts List for AU2A0018 | 24 KB |  |
|  ![]() | SP.AU2A0021 | ASP Spare Parts List for AU2A0021 | 27 KB |  |
|  ![]() | SP.AU2A0030 | ASP Spare Parts List for AU2A0030 | 27 KB |  |
|  ![]() | SP.AU2A0040 | ASP Spare Parts List for AU2A0040 | 27 KB |  |
|  ![]() | SP.AU2A0056 | ASP Spare Parts List for AU2A0056 | 27 KB |  |
|  ![]() | SP.AU2A0069 | ASP Spare Parts List for AU2A0069 | 28 KB |  |
|  ![]() | SP.AU2A0081 | ASP Spare Parts List for AU2A0081 | 29 KB |  |
|  ![]() | SP.AU2A0110 | ASP Spare Parts List for AU2A0110 | 33 KB |  |
|  ![]() | SP.AU2A0138 | ASP Spare Parts List for AU2A0138 | 34 KB |  |
|  ![]() | SP.AU2A0169 | ASP Spare Parts List for AU2A0169 | 35 KB |  |
|  ![]() | SP.AU2A0211 | ASP Spare Parts List for AU2A0211 | 35 KB |  |
|  ![]() | SP.AU2A0250 | ASP Spare Parts List for AU2A0250 | 36 KB |  |
|  ![]() | SP.AU2A0312 | ASP Spare Parts List for AU2A0312 | 36 KB |  |
|  ![]() | SP.AU2A0360 | ASP Spare Parts List for AU2A0360 | 36 KB |  |
|  ![]() | SP.AU2A0415 | ASP Spare Parts List for AU2A0415 | 36 KB |  |
|  ![]() | SP.AU4A0002 | ASP Spare Parts List for AU4A0002 | 25 KB |  |
|  ![]() | SP.AU4A0004 | ASP Spare Parts List for AU4A0004 | 25 KB |  |
|  ![]() | SP.AU4A0005 | ASP Spare Parts List for AU4A0005 | 26 KB |  |
|  ![]() | SP.AU4A0007 | ASP Spare Parts List for AU4A0007 | 27 KB |  |
|  ![]() | SP.AU4A0009 | ASP Spare Parts List for AU4A0009 | 27 KB |  |
|  ![]() | SP.AU4A0011 | ASP Spare Parts List for AU4A0011 | 27 KB |  |
|  ![]() | SP.AU4A0018 | ASP Spare Parts List for AU4A0018 | 27 KB |  |
|  ![]() | SP.AU4A0023 | ASP Spare Parts List for AU4A0023 | 27 KB |  |
|  ![]() | SP.AU4A0031 | ASP Spare Parts List for AU4A0031 | 27 KB |  |
|  ![]() | SP.AU4A0038 | ASP Spare Parts List for AU4A0038 | 27 KB |  |
|  ![]() | SP.AU4A0044 | ASP Spare Parts List for AU4A0044 | 27 KB |  |
|  ![]() | SP.AU4A0058 | ASP Spare Parts List for AU4A0058 | 34 KB |  |
|  ![]() | SP.AU4A0072 | ASP Spare Parts List for AU4A0072 | 34 KB |  |
|  ![]() | SP.AU4A0088 | ASP Spare Parts List for AU4A0088 | 35 KB |  |
|  ![]() | SP.AU4A0103 | ASP Spare Parts List for AU4A0103 | 34 KB |  |
|  ![]() | SP.AU4A0139 | ASP Spare Parts List for AU4A0139 | 35 KB |  |
|  ![]() | SP.AU4A0165 | ASP Spare Parts List for AU4A0165 | 36 KB |  |
|  ![]() | SP.AU4A0208 | ASP Spare Parts List for AU4A0208 | 36 KB |  |
|  ![]() | SP.AU4A0250 | ASP Spare Parts List for AU4A0250 | 36 KB |  |
|  ![]() | SP.AU4A0296 | ASP Spare Parts List for AU4A0296 | 36 KB |  |
|  ![]() | SP.AU4A0362 | ASP Spare Parts List for AU4A0362 | 36 KB |  |
|  ![]() | SP.AU4A0414 | ASP Spare Parts List for AU4A0414 | 36 KB |  |
|  ![]() | SP.AU4A0515 | ASP Spare Parts List for AU4A0515 | 36 KB |  |
|  ![]() | SP.AU4A0675 | ASP Spare Parts List for AU4A0675 | 36 KB |  |
|  ![]() | SP.AU4A0930 | ASP Spare Parts List for AU4A0930 | 38 KB |  |
|  ![]() | SP.AU4A1200 | ASP Spare Parts List for AU4A1200 | 38 KB |  |
|  ![]() | SP.AU5A0003 | ASP Spare Parts List for AU5A0003 | 26 KB |  |
|  ![]() | SP.AU5A0004 | ASP Spare Parts List for AU5A0004 | 26 KB |  |
|  ![]() | SP.AU5A0006 | ASP Spare Parts List for AU5A0006 | 27 KB |  |
|  ![]() | SP.AU5A0009 | ASP Spare Parts List for AU5A0009 | 27 KB |  |
|  ![]() | SP.AU5A0011 | ASP Spare Parts List for AU5A0011 | 27 KB |  |
|  ![]() | SP.AU5A0017 | ASP Spare Parts List for AU5A0017 | 27 KB |  |
|  ![]() | SP.AU5A0022 | ASP Spare Parts List for AU5A0022 | 27 KB |  |
|  ![]() | SP.AU5A0027 | ASP Spare Parts List for AU5A0027 | 27 KB |  |
|  ![]() | SP.AU5A0032 | ASP Spare Parts List for AU5A0032 | 27 KB |  |
|  ![]() | SP.AU5A0041 | ASP Spare Parts List for AU5A0041 | 33 KB |  |
|  ![]() | SP.AU5A0052 | ASP Spare Parts List for AU5A0052 | 33 KB |  |
|  ![]() | SP.AU5A0062 | ASP Spare Parts List for AU5A0062 | 35 KB |  |
|  ![]() | SP.AU5A0077 | ASP Spare Parts List for AU5A0077 | 35 KB |  |
|  ![]() | SP.AU5A0099 | ASP Spare Parts List for AU5A0099 | 35 KB |  |
|  ![]() | SP.AU5A0125 | ASP Spare Parts List for AU5A0125 | 36 KB |  |
|  ![]() | SP.AU5A0145 | ASP Spare Parts List for AU5A0145 | 36 KB |  |
|  ![]() | SP.AU5A0192 | ASP Spare Parts List for AU5A0192 | 36 KB |  |
|  ![]() | SP.AU5A0242 | ASP Spare Parts List for AU5A0242 | 36 KB |  |
|  ![]() | SW.A1000.03 | A1000 32 Bit USB Driver | 425 KB |  |
|  ![]() | SW.A1000.04 | A1000 64 Bit USB Driver | 427 KB |  |
|  ![]() | SW.AFD.01 | Analog Input Calibrator | 156 KB |  |
|  ![]() | SW.CU.01 | CopyUnitManager Software - rev. 1.1 | 5.6 MB |  |
|  ![]() | SW.DW.20.DriveWizardPlus | DriveWizard Plus Install File, Version 4.02.0048 | |  |
|  ![]() | SW.DW.20.DriveWizardPlus | DriveWizard Plus Install File, Version 3.08.0040 | |  |
|  ![]() | SW.DW.22 | A1000 600V (or 575V) Database for DriveWizard Plus | 3.0 MB |  |
|  ![]() | SW.JVOP-181.01 | USB 32 and 64 Bit Driver | 6 KB |  |
|  ![]() | SW.YEA.02 | Parameter Access Utility | 1.4 MB |  |
|  ![]() | TM.A1000SW.029 | YASKAWA AC Drive - A1000 Traverse Application Custom Software Supplement | 2.9 MB |  |
|  ![]() | TM.A1000SW.056 | YASKAWA AC Drive - A1000 Option Hz High Frequency Custom | 766 KB |  |
|  ![]() | TM.A1000SW.061 | Output Voltage PID A1000 Drive Software Technical Manual | 752 KB |  |
|  ![]() | TM.A1000SW.062 | A1000 Drive Software Technical Manual Overvoltage Suppression | 766 KB |  |
|  ![]() | TM.A1000SW.063 | A1000 Spindle Orientation Custom Software Supplement | 2.0 MB |  |
|  ![]() | TM.A1000SW.064 | Electronic Lineshaft with Alignment A1000 Drive Software Technical Manual | 5.9 MB |  |
|  ![]() | TM.A1000.01 | A1000 Quick Start Procedure (Open Loop Vector Operation) | 10.0 MB |  |
|  ![]() | TM.A1000.02 | A1000 Cheat Sheet (Closed Loop Vector Operation) | 1.8 MB |  |
|  ![]() | TM.AFD.08 | Technical Manual for SI-EN3 and SI-EN3/V EtherNet/IP Options Product Demonstration Unit | 770 KB |  |
|  ![]() | TM.BACnet.01 | Cheat Sheet for BACnet option board, SI-B3. Used for A1000, P1000 and iQp1000 drives. | 1.1 MB |  |
|  ![]() | TM.EtherNetIP.01 | Cheat Sheet for the EtherNet./IP Option Board, SI-EN3 | 1.1 MB |  |
|  ![]() | TOBPC72060000 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | 1.2 MB |  |
|  ![]() | TOBPC72060001 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR Spec. D, BRAKING RESISTOR UNIT-LKEB | 4.8 MB |  |
|  ![]() | TOBPC73060025 | 1000 Series Option USB Copy Unit Technical Manual | 1.0 MB |  |
|  ![]() | TOBPC73060029 | 1000 Series Option - LCD Operator Installation Manual | 2.2 MB |  |
|  ![]() | TOBPC73060036 | 1000 Series Drive Option - Open Collector Type PG Installation Manual PG-B3 | 3.7 MB |  |
|  ![]() | TOBPC73060037 | 1000 Series Option - PG-X3 Line Driver Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060038 | 1000 Series Drive Option - Analog Input Installation Manual AI-A3 | 3.3 MB |  |
|  ![]() | TOBPC73060039 | 1000 Series Drive Option - Digital Input Installation Manual DI-A3 | 3.3 MB |  |
|  ![]() | TOBPC73060040 | 1000 Series Drive Option - Analog Monitor Installation Manual AO-A3 | 3.2 MB |  |
|  ![]() | TOBPC73060041 | 1000 Series Drive Option - Digital Output Installation Manual DO-A3 | 3.2 MB |  |
|  ![]() | TOBPC73060042 | 1000 Series Drive Option - Profibus-DP Installation Manual SI-P3 | 3.7 MB |  |
|  ![]() | TOBPC73060043 | 1000 Series Drive Option - DeviceNet Installation Manual SI-N3 | 3.7 MB |  |
|  ![]() | TOBPC73060044 | 1000 Series Drive Option - CC-Link Installation Manual SI-C3 | 2.0 MB |  |
|  ![]() | TOBPC73060045 | 1000 Series Drive Option - CANopen Installation Manual SI-S3 | 1.7 MB |  |
|  ![]() | TOBPC73060050 | 1000 Series Drive Option - MECHATROLINK-II Installation Manual SI-T3 | 1.5 MB |  |
|  ![]() | TOBPC73060053 | YASKAWA AC Drive 1000-Series Option PG-RT3 Motor Feedback
Resolver Interface Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060055 | 1000 Series Drive Option - 24 V Power Supply Installation Manual PS-A10LB, PS-A10HB | 8.5 MB |  |
|  ![]() | TOBPC73060056 | Yaskawa AC Drive 1000-Series Option LonWorks Installation Manual SI-W3 | 13.8 MB |  |
|  ![]() | TOBPC73060057 | 1000 Series Option Modbus TCP/IP SI-EM3 Installation Manual | 34.8 MB |  |
|  ![]() | TOBPC73060058 | 1000 Series Option EtherNet/IP SI-EN3 Installation Manual | 39.1 MB |  |
|  ![]() | TOBPC73060058 | 1000 Series Option EtherNet/IP SI-EN3 Installation Manual | 39.1 MB |  |
|  ![]() | TOECC71061615 CD ROM Contents | CD ROM Contents for TOECC71061615 includes J1000, V1000, and A1000 | 161 KB |  |
|  ![]() | TOEPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives | 18.9 MB |  |
|  ![]() | TOEPC71061650 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive 6-Phase/12-Pulse Input Installation Guide | 12.4 MB |  |
|  ![]() | TOEPC71061699 | YASKAWA AC Drive A1000 Option, EtherCAT Installation Manual | 2.1 MB |  |
|  ![]() | TOEPC73060020 | DriveWizard Plus Instruction Manual | 14.9 MB |  |
|  ![]() | TOEPC73060046 | 1000 Series JVOP-181 Copy Unit Manager Software Instruction Manual | 1.1 MB |  |
|  ![]() | TOEPYAIA1U01 | Yaskawa AC Drive A1000 Safety Precautions for CIMR-AU 200V/400V/600V Drives | 4.1 MB |  |
|  ![]() | TOEPYEACOM07 | 1000-Series Option SI-EP3 PROFINET Installation Manual | 8.6 MB |  |
|  ![]() | TOEPYEACOM08 | A1000 Drive Option - BACnet MS/TP Installation & Technical Manual SI-B3 | 5.2 MB |  |
|  ![]() | TOEPYEAOPT02 | 1000 Series Operator Mounting Kit NEMA Type 4X, IP66 Installation Manual | 1.3 MB |  |
|  ![]() | TOEPYEAOPT07 | A1000 Option DI-101 120 Vac Digital Input Option Installation Manual | 2.2 MB |  |
|  ![]() | TOEPYEASUP03 | YASKAWA AC Drive - A1000 & P1000 Manual Supplement | 5.8 MB |  |
|  ![]() | TOFPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (French Canadian) | 15.5 MB |  |
|  ![]() | TOFPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (French Canadian) | 15.5 MB |  |
|  ![]() | TOPPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (Language: Portuguese-Brazil) | 15.5 MB |  |
|  ![]() | TOSPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (Spanish-Latin America) | 15.2 MB |  |
|  ![]() | TUV.A1000.01 | TUV Declaration of Conformity for A1000 Drive | 312 KB |  |
|  ![]() | UDM00236 | Digital Operator Cutout Template | |  |
|  ![]() | UL.AFD.01 | Online UL Certifications Directory for Yaskawa Drives | 30 KB |  |
|  ![]() | VMA-243008.01 | Conformance Document: Seismic Restraint; IBC 2012 Anchors Report | 6.4 MB |  |
|  ![]() | VMA.47676-01C.01 | IBC 2012 Certificate of Compliance | 282 KB |  |
|  ![]() | VP.A1000.01 | Video Presentation A1000 English (Duration 3:38) | |  |
|  ![]() | VP.A1000.01FC | Video Presentation A1000
French Canadian (Duration 3:50) | |  |
|  ![]() | VP.A1000.01P | Video Presentation A1000 Portuguese (Duration 3:50) | |  |
|  ![]() | VP.A1000.01S | Video Presentation A1000
Spanish (Duration 3:50) | |  |
|  ![]() | WD.DW.05 | Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive | 30 KB |  |
|  ![]() | YASK0ACF | Profibus GSD File for SI-P3/V option (V1000 Drive) and SI-P3 option (A1000 Drive) | 8 KB |  |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |