Global SitesHomeSite MapContact UsSearch
Advanced Search

Browse Inverter Drives Downloads By Document Type

Next PagePrev PageExpandCollapse

Document Sub-TypeDocument #Document TitleDocument Size
Show details for AdvertisementsAdvertisements
Show details for Application NoteApplication Note
Show details for Application OverviewApplication Overview
Show details for Application ReportsApplication Reports
Show details for Artwork/Label/Drilling DiagramArtwork/Label/Drilling Diagram
Show details for Brochures/BulletinsBrochures/Bulletins
Show details for CatalogsCatalogs
Show details for CD ROM ContentsCD ROM Contents
Show details for CEU InformationCEU Information
Show details for Cheat SheetCheat Sheet
Show details for ConformanceConformance
Show details for Dimension/Outline DiagramDimension/Outline Diagram
Show details for Distributor ProgramDistributor Program
Show details for DVD ContentsDVD Contents
Show details for eLearning ModuleseLearning Modules
Show details for eLearning VideoseLearning Videos
Show details for Electrical Wiring DiagramElectrical Wiring Diagram
Show details for Elementary/Unit BOMElementary/Unit BOM
Show details for Energy SavingsEnergy Savings
Show details for Engineering ToolsEngineering Tools
Show details for Flyers/Cut SheetsFlyers/Cut Sheets
Show details for Forms/Policies/ProceduresForms/Policies/Procedures
Show details for Frequently Asked Questions (FAQs)Frequently Asked Questions (FAQs)
Show details for Harmonics EstimatorHarmonics Estimator
Show details for Installation GuidesInstallation Guides
Show details for Network Support FilesNetwork Support Files
Show details for News/Press ReleasesNews/Press Releases
Show details for Part DiagramPart Diagram
Show details for Photos/GraphicsPhotos/Graphics
Show details for PresentationsPresentations
Show details for Presentation/MaterialPresentation/Material
Show details for Product AnnouncementProduct Announcement
Show details for Product DataProduct Data
Show details for Schematic Wiring DiagramSchematic Wiring Diagram
Show details for Service NoteService Note
Hide details for Solid Model FilesSolid Model Files
SM.A1K.FR10.12P.FLNGSolid Model: A1000 Flange Drive, Frame 10 for 12-Pulse Models: CIMR-AU4T0139UAA, CIMR-AU4T0165UAA26.4 MB
SM.A1K.FR10.6P.FLNGSolid Model: A1000 Flange Drive, Frame 10 for 6-Pulse Models: CIMR-AU2A0169UAA, CIMR-AU2A0211UAA, CIMR-AU4A0139UAA, CIMR-AU4A0165UAA, CIMR-AU5A0062UAA, CIMR-AU5A0077UAA, CIMR-AU5A0099UAA24.7 MB
SM.A1K.FR10.N1Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA15.0 MB
SM.A1K.FR10.OPENSolid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
18.3 MB
SM.A1K.FR11A.6P.FLNGSolid Model: A1000 Flange Drive, Frame 11A for 6-Pulse Models: CIMR-AU2A0250UAA20.6 MB
SM.A1K.FR11A.N1Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA w/ NEMA 1 Kit, CIMR-AU2A0312AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
20.2 MB
SM.A1K.FR11A.OPENSolid Model: A1000 Frame 11A for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA18.4 MB
SM.A1K.FR11B.6P.FLNGSolid Model: A1000 Flange Drive, Frame 11B for 6-Pulse Models: CIMR-AU4A0208UAA, CIMR-AU5A0125UAA, CIMR-AU5A0145UAA24.8 MB
SM.A1K.FR11B.N1Solid Model: A1000 Frame 11B for CIMR-AU4A0208AAA w/ NEMA 1 Kit, CIMR-AU5A0125AAA w/ NEMA 1 Kit, CIMR-AU5A0145AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
24.8 MB
SM.A1K.FR11B.OPENSolid Model: A1000 Frame 11B for CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA22.6 MB
SM.A1K.FR11.12P.FLNGSolid Model: A1000 Flange Drive, Frame 11 for 12-Pulse Models: CIMR-AU4T0208UAA24.9 MB
SM.A1K.FR12A.12P.FLNGSolid Model: A1000 Flange Drive, Frame 12A for 12-Pulse Models: CIMR-AU4T0296UAA, CIMR-AU4T0362UAA25.6 MB
SM.A1K.FR12A.6P.FLNGSolid Model: A1000 Flange Drive, Frame 12A for 6-Pulse Models: CIMR-AU2A0360UAA, CIMR-AU2A0415UAA, CIMR-AU4A0296UAA, CIMR-AU4A0362UAA, CIMR-AU5A0192UAA, CIMR-AU5A0242UAA25.9 MB
SM.A1K.FR12A.N1Solid Model: A1000 Frame 12A for CIMR-AU2A0360AAA w/ NEMA 1 Kit, CIMR-AU4A0296AAA w/ NEMA 1 Kit, CIMR-AU4A0362AAA w/ NEMA 1 Kit, CIMR-AU5A0192AAA w/ NEMA 1 Kit, CIMR-AU5A0242AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
23.1 MB
SM.A1K.FR12A.OPENSolid Model: A1000 Frame 12A for CIMR-AU2A0360AAA, CIMR-AU2A0415AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA, CIMR-AU5A0192AAA, CIMR-AU5A0242AAA20.6 MB
SM.A1K.FR12B.12P.FLNGSolid Model: A1000 Flange Drive, Frame 12B for 12-Pulse Models: CIMR-AU4T0250UAA24.9 MB
SM.A1K.FR12B.6P.FLNGSolid Model: A1000 Flange Drive, Frame 12B for 6-Pulse Models: CIMR-AU4A0250UAA21.8 MB
SM.A1K.FR12B.N1Solid Model: A1000 Frame 12B for CIMR-AU4A0250AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
22.2 MB
SM.A1K.FR12B.OPENSolid Model: A1000 Frame 12B for CIMR-AU4A0250AAA19.8 MB
SM.A1K.FR13.12P.FLNGSolid Model: A1000 Flange Drive, Frame 13 for 12-Pulse Models: CIMR-AU4T0414UAA33.3 MB
SM.A1K.FR13.6P.FLNGSolid Model: A1000 Flange Drive, Frame 13 for 6-Pulse Models: CIMR-AU4A0414UAA27.6 MB
SM.A1K.FR13.N1Solid Model: A1000 Frame 13 for CIMR-AU4A0414AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
26.4 MB
SM.A1K.FR13.OPENSolid Model: A1000 Frame 13 for CIMR-AU4A0414AAA23.1 MB
SM.A1K.FR14.12P.FLNGSolid Model: A1000 Flange Drive, Frame 13 for 12-Pulse Models: CIMR-AU4T0515UAA, CIMR-AU4T0675UAA40.9 MB
SM.A1K.FR14.6P.FLNGSolid Model: A1000 Flange Drive, Frame 14 for 6-Pulse Models: CIMR-AU4A0515UAA, CIMR-AU4A0675UAA22.6 MB
SM.A1K.FR14.N1Solid Model: A1000 Frame 14 for CIMR-AU4A0515AAA w/ NEMA 1 Kit, CIMR-AU4A0675AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
23.0 MB
SM.A1K.FR14.OPENSolid Model: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA18.3 MB
SM.A1K.FR15.FLNGSolid Model: A1000 Flange Drive, Frame 15 for Models: CIMR-AU4A0930UAA, CIMR-AU4A1200UAA35.7 MB
SM.A1K.FR15.N1Solid Model: A1000 Frame 15 for CIMR-AU4A0930AAA (w/ NEMA 1 kit), CIMR-AU4A1200AAA (w/ NEMA 1 kit) 35.1 MB
SM.A1K.FR15.OPENSolid Model: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA30.7 MB
SM.A1K.FR1.FLNGSolid Model: A1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-AU2A0004UAA, CIMR-AU2A0006UAA, CIMR-AU2A0008UAA, CIMR-AU2A0010UAA, CIMR-AU2A0012UAA, CIMR-AU4A0002UAA, CIMR-AU4A0004UAA, CIMR-AU4A0005UAA, CIMR-AU5A0003UAA, CIMR-AU5A0004UAA8.3 MB
SM.A1K.FR1.N1Solid Model: A1000 Frame 1 for CIMR-AU2A0004FAA, CIMR-AU2A0006FAA, CIMR-AU2A0008FAA, CIMR-AU2A0010FAA, CIMR-AU2A0012FAA, CIMR-AU4A0002FAA, CIMR-AU4A0004FAA, CIMR-AU4A0005FAA, CIMR-AU5A0003FAA, CIMR-AU5A0004FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
7.9 MB
SM.A1K.FR2.FLNGSolid Model: A1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-AU2A0018UAA, CIMR-AU2A0021UAA, CIMR-AU4A0007UAA, CIMR-AU4A0009UAA, CIMR-AU4A0011UAA, CIMR-AU5A0006UAA, CIMR-AU5A0009UAA8.8 MB
SM.A1K.FR2.N1Solid Model: A1000 Frame 2 for CIMR-AU2A0018FAA, CIMR-AU2A0021FAA, CIMR-AU4A0007FAA, CIMR-AU4A0009FAA, CIMR-AU4A0011FAA, CIMR-AU5A0006FAA, CIMR-AU5A0009FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
10.5 MB
SM.A1K.FR3.FLNGSolid Model: A1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-AU2A0030UAA, CIMR-AU2A0040UAA, CIMR-AU4A0018UAA, CIMR-AU4A0023UAA, CIMR-AU5A0011UAA9.7 MB
SM.A1K.FR3.N1Solid Model: A1000 Frame 3 for CIMR-AU2A0030FAA, CIMR-AU2A0040FAA, CIMR-AU4A0018FAA, CIMR-AU4A0023FAA, CIMR-AU5A0011FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
11.7 MB
SM.A1K.FR4.FLNGSolid Model: A1000 Flange Drive, Frame 4 for 6-Pulse Models: CIMR-AU4A0031UAA19.8 MB
SM.A1K.FR4.N1Solid Model: A1000 Frame 4 for CIMR-AU4A0031FAA,

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
18.7 MB
SM.A1K.FR5A.FLNGSolid Model: A1000 Flange Drive, Frame 5A for 6-Pulse Models: CIMR-AU2A0056UAA19.8 MB
SM.A1K.FR5A.N1Solid Model: A1000 Frame 5A for CIMR-AU2A0056FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
18.9 MB
SM.A1K.FR5B.FLNGSolid Model: A1000 Flange Drive, Frame 5B for 6-Pulse Models: CIMR-AU4A0038UAA, CIMR-AU5A0017UAA, CIMR-AU5A0022UAA20.8 MB
SM.A1K.FR5B.N1Solid Model: A1000 Frame 5B for CIMR-AU4A0038FAA, CIMR-AU5A0017FAA, CIMR-AU5A0022FAA,

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
20.0 MB
SM.A1K.FR6A.FLNGSolid Model: A1000 Flange Drive, Frame 6A for 6-Pulse Models: CIMR-AU2A0069UAA, CIMR-AU2A0081UAA13.3 MB
SM.A1K.FR6A.N1Solid Model: A1000 Frame 6A for CIMR-AU2A0069FAA, CIMR-AU2A0081FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
13.0 MB
SM.A1K.FR6B.FLNGSolid Model: A1000 Flange Drive, Frame 6B for 6-Pulse Models: CIMR-AU4A0044UAA, CIMR-AU5A0027UAA, CIMR-AU5A0032UAA14.4 MB
SM.A1K.FR6B.N1Solid Model: A1000 Frame 6B for CIMR-AU4A0044FAA, CIMR-AU5A0027FAA, CIMR-AU5A0032FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
17.1 MB
SM.A1K.FR7A.N1Solid Model: A1000 Frame 7A for CIMR-AU2A0110FAA, 14.6 MB
SM.A1K.FR7B.N1Solid Model: A1000 Frame 7B for CIMR-AU4A0058FAA16.3 MB
SM.A1K.FR7.12P.FLNGSolid Model: A1000 Flange Drive, Frame 7 for 12-Pulse Models: CIMR-AU4T0058UAA30.5 MB
SM.A1K.FR7.6P.FLNGSolid Model: A1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-AU2A0110UAA, CIMR-AU4A0058UAA18.4 MB
SM.A1K.FR7.OPENSolid Model: A1000 Frame 7 for CIMR-AU2A0110FAA, CIMR-AU4A0058FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
17.0 MB
SM.A1K.FR8A.6P.FLNGSolid Model: A1000 Flange Drive, Frame 8A for 6-Pulse Models: CIMR-AU2A0138UAA17.0 MB
SM.A1K.FR8A.N1Solid Model: A1000 Frame 8A for CIMR-AU2A0138FAA.17.8 MB
SM.A1K.FR8A.OPENSolid Model: A1000 Frame 8A for CIMR-AU2A0138FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
15.4 MB
SM.A1K.FR8B.6P.FLNGSolid Model: A1000 Flange Drive, Frame 8B for 6-Pulse Models: CIMR-AU4A0072UAA, CIMR-AU5A0041UAA, CIMR-AU5A0052UAA17.0 MB
SM.A1K.FR8B.N1Solid Model: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA16.6 MB
SM.A1K.FR8B.OPENSolid Model: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
14.8 MB
SM.A1K.FR8.12P.FLNGSolid Model: A1000 Flange Drive, Frame 8 for 12-Pulse Models: CIMR-AU4T0072UAA19.7 MB
SM.A1K.FR9.12P.FLNGSolid Model: A1000 Flange Drive, Frame 9 for 12-Pulse Models: CIMR-AU4T0088UAA, CIMR-AU4T0103UAA22.0 MB
SM.A1K.FR9.6P.FLNGSolid Model: A1000 Flange Drive, Frame 9 for 6-Pulse Models: CIMR-AU4A0088UAA, CIMR-AU4A0103UAA18.0 MB
SM.A1K.FR9.N1Solid Model: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA17.6 MB
SM.A1K.FR9.OPENSolid Model: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
16.7 MB
SM.J1K.FR10.IP20Solid Model: J1000 Frame 10 for CIMR-JUBA0010BXX10.9 MB
SM.J1K.FR10.N1Solid Model: J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010FAA)11.0 MB
SM.J1K.FR10.N1Solid Model: J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010FAA)11.0 MB
SM.J1K.FR11.IP20Solid Model: J1000 Frame 11 for CIMR-JU2A0020BXX, CIMR-JU4A0011BXX9.7 MB
SM.J1K.FR11.N1Solid Model: J1000 Drive Frame Size 11 NEMA Type 1 (for CIMR-JU2A0018FAA, CIMR-JU2A0020FAA, CIMR-JU4A0011FAA)10.1 MB
SM.J1K.FR1.IP20Solid Model: J1000 Frame 1 for CIMR-JUBA0001BXX, CIMR-JUBA0002BXX, CIMR-JU2A0001BXX, CIMR-JU2A0002BXX7.4 MB
SM.J1K.FR1.N1Solid Model: J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JUBA0001FAA, CIMR-JUBA0002FAA, CIMR-JU2A0001FAA CIMR-JU2A0002FAA)8.1 MB
SM.J1K.FR2.IP20Solid Model: J1000 Frame 2 for CIMR-JU2A0004BXX7.3 MB
SM.J1K.FR2.N1Solid Model: J1000 Drive Frame Size 2 NEMA Type 1 (for CIMR-JU2A0004FAA)8.2 MB
SM.J1K.FR3.IP20Solid Model: J1000 Frame 3 for CIMR-JUBA0003BXX8.5 MB
SM.J1K.FR3.N1Solid Model: J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JUBA0003FAA)8.3 MB
SM.J1K.FR4.IP20Solid Model: J1000 Frame 4 for CIMR-JU2A0006BXX10.6 MB
SM.J1K.FR4.N1Solid Model: J1000 Drive Frame Size 4 NEMA Type 1 (for CIMR-JU2A0006FAA)9.2 MB
SM.J1K.FR5.IP20Solid Model: J1000 Frame 5 for CIMR-JU4A0001BXX10.2 MB
SM.J1K.FR5.N1Solid Model: J1000 Drive Frame Size 5 NEMA Type 1 (for CIMR-JU4A0001FAA)9.0 MB
SM.J1K.FR6.IP20Solid Model: J1000 Frame 6 for CIMR-JU4A0002BXX9.6 MB
SM.J1K.FR6.N1Solid Model: J1000 Drive Frame Size 6 NEMA Type 1 (for CIMR-JU4A0002FAA)8.8 MB
SM.J1K.FR7.IP20Solid Model: J1000 Frame 7 for CIMR-JU2A0010BXX10.3 MB
SM.J1K.FR7.N1Solid Model: J1000 Drive Frame Size 7 NEMA Type 1 (for CIMR-JU2A0010FAA, CIMR-JU2A0008FAA)9.3 MB
SM.J1K.FR8A.IP20Solid Model: J1000 Frame 8A for CIMR-JU2A0012BXX9.6 MB
SM.J1K.FR8A.N1Solid Model: J1000 Drive Frame Size 8A NEMA Type 1 (for CIMR-JU2A0012FAA:with fan, CIMR-JUBA0006FAA:no fan)9.7 MB
SM.J1K.FR8B.IP20Solid Model: J1000 Frame 8B for CIMR-JUBA0006BXX, CIMR-JU4A0004BXX10.6 MB
SM.J1K.FR8B.N1Solid Model: J1000 Drive Frame Size 8B NEMA Type 1 (for CIMR-JU4A0004FAA; no fan)8.9 MB
SM.J1K.FR9.IP20Solid Model: J1000 Frame 9 for CIMR-JU4A0005BXX, CIMR-JU4A0007BXX, CIMR-JU4A0009BXX9.4 MB
SM.J1K.FR9.N1Solid Model: J1000 Drive Frame Size 9 NEMA Type 1 (for CIMR-JU4A0005FAA, CIMR-JU4A0007FAA, CIMR-JU4A0009FAA)9.7 MB
SM.P1K.FR10.N1Solid Model: P1000 Frame 10 for CIMR-PU2A0169FAA, CIMR-PU2A0211FAA, CIMR-PU4A0139FAA, CIMR-PU4A0165FAA, CIMR-PU5A0062FAA, CIMR-PU5A0077FAA, CIMR-PU5A0099FAA17.5 MB
SM.P1K.FR10.OPENSolid Model: P1000 Frame 10 for CIMR-PU2A0169FAA, CIMR-PU2A0211FAA, CIMR-PU4A0139FAA, CIMR-PU4A0165FAA, CIMR-PU5A0062FAA, CIMR-PU5A0077FAA, CIMR-PU5A0099FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
15.6 MB
SM.P1K.FR11A.N1Solid Model: P1000 Frame 11A for CIMR-PU2A0250AAA w/ NEMA 1 Kit, CIMR-PU2A0312AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
16.8 MB
SM.P1K.FR11A.OPENSolid Model: P1000 Frame 11A for CIMR-PU2A0250AAA, CIMR-PU2A0312AAA14.7 MB
SM.P1K.FR11B.N1Solid Model: P1000 Frame 11B for CIMR-PU4A0208AAA w/ NEMA 1 Kit, CIMR-PU5A0125AAA w/ NEMA 1 Kit, CIMR-PU5A0145AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
22.0 MB
SM.P1K.FR11B.OPENSolid Model: P1000 Frame 11B for CIMR-PU4A0208AAA, CIMR-PU5A0125AAA, CIMR-PU5A0145AAA19.6 MB
SM.P1K.FR12A.N1Solid Model: P1000 Frame 12A for CIMR-PU2A0360AAA w/ NEMA 1 Kit, CIMR-PU4A0296AAA w/ NEMA 1 Kit, CIMR-PU4A0362AAA w/ NEMA 1 Kit, CIMR-PU5A0192AAA w/ NEMA 1 Kit, CIMR-PU5A0242AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
20.7 MB
SM.P1K.FR12A.OPENSolid Model: P1000 Frame 12A for CIMR-PU2A0360AAA, CIMR-PU2A0415AAA, CIMR-PU4A0296AAA, CIMR-PU4A0362AAA, CIMR-PU5A0192AAA, CIMR-PU5A0242AAA17.9 MB
SM.P1K.FR12B.N1Solid Model: P1000 Frame 12B for CIMR-PU4A0250AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
17.6 MB
SM.P1K.FR12B.OPENSolid Model: P1000 Frame 12B for CIMR-PU4A0250AAA15.0 MB
SM.P1K.FR13.N1Solid Model: P1000 Frame 13 for CIMR-PU4A0414AAA, w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
24.7 MB
SM.P1K.FR13.OPENSolid Model: P1000 Frame 13 for CIMR-PU4A0414AAA21.0 MB
SM.P1K.FR14.N1Solid Model: P1000 Frame 14 for CIMR-PU4A0515AAA w/ NEMA 1 kit, CIMR-PU4A0675AAA w/ NEMA 1 Kit

Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.
21.5 MB
SM.P1K.FR14.OPENSolid Model: P1000 Frame 14 for CIMR-PU4A0515AAA, CIMR-PU4A0675AAA17.6 MB
SM.P1K.FR1.FLNGSolid Model: P1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-PU2A0004UAA, CIMR-PU2A0006UAA, CIMR-PU2A0008UAA, CIMR-PU2A0010UAA, CIMR-PU2A0012UAA, CIMR-PU4A0002UAA, CIMR-PU4A0004UAA, CIMR-PU4A0005UAA, CIMR-PU5A0003UAA, CIMR-PU5A0004UAA7.6 MB
SM.P1K.FR1.N1Solid Model: P1000 Frame 1 for CIMR-PU2A0004FAA, CIMR-PU2A0006FAA, CIMR-PU2A0008FAA, CIMR-PU2A0010FAA, CIMR-PU2A0012FAA, CIMR-PU4A0002FAA, CIMR-PU4A0004FAA, CIMR-PU4A0005FAA, CIMR-PU5A0003FAA, CIMR-PU5A0004FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
6.8 MB
SM.P1K.FR2.FLNGSolid Model: P1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-PU2A0018UAA, CIMR-PU2A0021UAA, CIMR-PU4A0007UAA, CIMR-PU4A0009UAA, CIMR-PU4A0011UAA, CIMR-PU5A0006UAA, CIMR-PU5A0009UAA8.4 MB
SM.P1K.FR2.N1Solid Model: P1000 Frame 2 for CIMR-PU2A0018FAA, CIMR-PU2A0021FAA, CIMR-PU4A0007FAA, CIMR-PU4A0009FAA, CIMR-PU4A0011FAA, CIMR-PU5A0006FAA, CIMR-PU5A0009FAA,

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
7.3 MB
SM.P1K.FR3.FLNGSolid Model: P1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-PU2A0030UAA, CIMR-PU2A0040UAA, CIMR-PU4A0018UAA, CIMR-PU4A0023UAA, CIMR-PU5A0011UAA9.1 MB
SM.P1K.FR3.N1Solid Model: P1000 Frame 3 for CIMR-PU2A0030FAA, CIMR-PU2A0040FAA, CIMR-PU4A0018FAA, CIMR-PU4A0023FAA, CIMR-PU5A0011FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
8.2 MB
SM.P1K.FR4.FLNGSolid Model: P1000 Flange Drive, Frame 4 for 6-Pulse Models: CIMR-PU4A0031UAA18.5 MB
SM.P1K.FR4.N1Solid Model: P1000 Frame 4 for CIMR-PU4A0031FAA,

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
17.5 MB
SM.P1K.FR5A.FLNGSolid Model: P1000 Flange Drive, Frame 5A for 6-Pulse Models: CIMR-PU2A0056UAA18.2 MB
SM.P1K.FR5A.N1Solid Model: P1000 Frame 5A for CIMR-PU2A0056FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
17.3 MB
SM.P1K.FR5B.FLNGSolid Model: P1000 Flange Drive, Frame 5B for 6-Pulse Models: CIMR-PU4A0038UAA, CIMR-PU5A0017UAA, CIMR-PU5A0022UAA18.5 MB
SM.P1K.FR5B.N1Solid Model: P1000 Frame 5B for CIMR-PU4A0038FAA, CIMR-PU5A0017FAA, CIMR-PU5A0022FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
17.7 MB
SM.P1K.FR6A.FLNGSolid Model: P1000 Flange Drive, Frame 6A for 6-Pulse Models: CIMR-PU2A0069UAA, CIMR-PU2A0081UAA12.2 MB
SM.P1K.FR6A.N1Solid Model: P1000 Frame 6A for CIMR-PU2A0069FAA, CIMR-PU2A0081FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
11.3 MB
SM.P1K.FR6B.FLNGSolid Model: P1000 Flange Drive, Frame 6B for 6-Pulse Models: CIMR-PU4A0044UAA, CIMR-PU5A0027UAA, CIMR-PU5A0032UAA13.8 MB
SM.P1K.FR6B.N1Solid Model: P1000 Frame 6B for CIMR-PU4A0044FAA, CIMR-PU5A0027FAA, CIMR-PU5A0032FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
12.9 MB
SM.P1K.FR7A.N1Solid Model: P1000 Frame 7A for CIMR-PU2A0110FAA16.3 MB
SM.P1K.FR7B.N1Solid Model: P1000 Frame 7B for CIMR-PU4A0058FAA16.4 MB
SM.P1K.FR7.6P.FLNGSolid Model: P1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-PU2A0110UAA, CIMR-PU4A0058UAA16.1 MB
SM.P1K.FR7.OPENSolid Model: P1000 Frame 7 for CIMR-PU2A0110FAA, CIMR-PU4A0058FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
14.5 MB
SM.P1K.FR8A.6P.FLNGSolid Model: P1000 Flange Drive, Frame 8A for 6-Pulse Models: CIMR-PU2A0138UAA15.8 MB
SM.P1K.FR8A.N1Solid Model: P1000 Frame 8A for CIMR-PU2A0138FAA15.9 MB
SM.P1K.FR8A.OPENSolid Model: P1000 Frame 8A for CIMR-PU2A0138FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
13.9 MB
SM.P1K.FR8B.6P.FLNGSolid Model: P1000 Flange Drive, Frame 8B for 6-Pulse Models: CIMR-PU4A0072UAA, CIMR-PU5A0041UAA, CIMR-PU5A0052UAA14.0 MB
SM.P1K.FR8B.N1Solid Model: P1000 Frame 8B for CIMR-PU4A0072FAA, CIMR-PU5A0041FAA, CIMR-PU5A0052FAA14.3 MB
SM.P1K.FR8B.OPENSolid Model: P1000 Frame 8B for CIMR-PU4A0072FAA, CIMR-PU5A0041FAA, CIMR-PU5A0052FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
12.5 MB
SM.P1K.FR9.N1Solid Model: P1000 Frame 9 for CIMR-PU4A0088FAA, CIMR-PU4A0103FAA15.3 MB
SM.P1K.FR9.OPENSolid Model: P1000 Frame 9 for CIMR-PU4A0088FAA, CIMR-PU4A0103FAA

Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.
13.4 MB
SM.V1000.FR10.01Solid Model: V1000 Frame 10 for CIMR-VUBx0010FAA1.4 MB
SM.V1000.FR11.01Solid Model: V1000 Frame 11 for CIMR-VU2x0020FAA and CIMR-VU4x0011FAA1.4 MB
SM.V1000.FR12.01Solid Model: V1000 Frame 12 for CIMR-VUBx0012FAA1.4 MB
SM.V1000.FR13.01Solid Model: V1000 Frame 13 for CIMR-VUBx0018FAA1.6 MB
SM.V1000.FR14.01Solid Model: V1000 Frame 14 for CIMR-VU2x0030FAA, CIMR-VU2x0040, CIMR-VU4x0018FAA and CIMR-VU4x0023FAA1.3 MB
SM.V1000.FR15.01Solid Model: V1000 Frame 15 for CIMR-VU4x0031FAA2.3 MB
SM.V1000.FR16A.01Solid Model: V1000 Frame 16A for CIMR-VU4x0038FAA with M5 Terminal Screws2.3 MB
SM.V1000.FR16B.01Solid Model: V1000 Frame 16B for CIMR-VU2x0056FAA with M6 Terminal Screws2.2 MB
SM.V1000.FR17.01Solid Model: V1000 Frame 17 for CIMR-VU2x0069FAA2.2 MB
SM.V1000.FR1.01Solid Model: V1000 Frame 1 for CIMR-VUBx0001FAA, VUBx0002FAA, VU2x0001FAA, and VU2x0002FAA1.0 MB
SM.V1000.FR2.01Solid Model: V1000 Frame 2 for CIMR-VU2x0004FAA1.0 MB
SM.V1000.FR3.01Solid Model: V1000 Frame 3 for CIMR-VUBx0003FAA1.1 MB
SM.V1000.FR4.01Solid Model: V1000 Frame 4 for CIMR-VU2x0006FAA1.1 MB
SM.V1000.FR5.01Solid Model: V1000 Frame 5 for CIMR-VU4x0001FAA1.3 MB
SM.V1000.FR6.01Solid Model: V1000 Frame 6 for CIMR-VU4x0002FAA1.3 MB
SM.V1000.FR7.01Solid Model: V1000 Frame 7 for CIMR-VU2x0010FAA1.5 MB
SM.V1000.FR8A.01Solid Model: V1000 Frame 8A with Fan for CIMR-VU2x0012FAA1.4 MB
SM.V1000.FR8B.01Solid Model: V1000 Frame 8B with No Fan for CIMR-VUBx0006FAA and CIMR-VU4x0004FAA1.4 MB
SM.V1000.FR9.01Solid Model: V1000 Frame 9 for CIMR-VU4x0005FAA, VU4x0007FAA, and VU4x0009FAA1.5 MB
SM.V1K.FR10A.FNLSolid Model for V1000 Drive Frame Size 10A Finless Heatsink (for CIMR-VU2A0056J)2.5 MB
SM.V1K.FR10A.N4Solid Model: V1000-4X Frame 10A for CIMR-VU2x0056GAA12.0 MB
SM.V1K.FR10B.FNLSolid Model for V1000 Drive Frame Size 10B Finless Heatsink (for , CIMR-VU4A0031J, CIMR-VU4A0038J)2.5 MB
SM.V1K.FR10B.N4Solid Model: V1000-4X Frame 10B for CIMR-VU4x0038GAA17.8 MB
SM.V1K.FR10C.N4Solid Model: V1000-4X Frame 10C for CIMR-VU4x0031GAA17.2 MB
SM.V1K.FR10.C3Solid Model: V1000 Frame 10 for CIMR-VUBA0010EAA with C3 Filter2.3 MB
SM.V1K.FR11.C3Solid Model: V1000 Frame 11 for CIMR-VU4A0011EAA with C3 Filter2.6 MB
SM.V1K.FR11.FNLSolid Model for V1000 Drive Frame Size 11 Finless Heatsink (for CIMR-VU2A0069*L*AA)2.1 MB
SM.V1K.FR11.N4Solid Model: V1000-4X Frame 11 for CIMR-VU2x0069GAA15.5 MB
SM.V1K.FR12.C3Solid Model: V1000 Frame 12 for CIMR-VUBA0012EAA with C3 Filter2.4 MB
SM.V1K.FR14.C3Solid Model: V1000 Frame 14 for CIMR-VU4A0018EAA and 4A0023EAA with C3 Filter3.2 MB
SM.V1K.FR15.C3Solid Model: V1000 Frame 15 for CIMR-VU4A0031EAA with C3 Filter3.8 MB
SM.V1K.FR16.C3Solid Model: V1000 Frame 16 for CIMR-VU4A0038EAA with C3 Filter3.6 MB
SM.V1K.FR1.C3Solid Model: V1000 Frame 1 for CIMR-VUBA0001EAA and BA0002EAA with C3 Filter1.7 MB
SM.V1K.FR1.FNLSolid Model for V1000 Drive Frame Size 1 Finless Heatsink (for CIMR-VUBA0001J, BA0002J, 2A0001J to 2A0006J)844 KB
SM.V1K.FR1.N4Solid Model: V1000-4X Frame 1 for CIMR-VUBx0001GAA, CIMR-VUBx0002GAA, CIMR-VU2x0001GAA, CIMR-VU2x0002GAA, CIMR-VU2x0004GAA, CIMR-VU2x0006GAA 9.6 MB
SM.V1K.FR2.FNLSolid Model for V1000 Drive Frame Size 2 Finless Heatsink (for CIMR-VUBA0003J)1.2 MB
SM.V1K.FR2.N4Solid Model: V1000-4X Frame 2 for CIMR-VUBx0003GAA6.8 MB
SM.V1K.FR3A.N4Solid Model: V1000-4X Frame 3A for CIMR-VU2x0008GAA, CIMR-VU2x0010GAA8.3 MB
SM.V1K.FR3B.N4Solid Model: V1000-4X Frame 3B for CIMR-VU4x0001GAA, CIMR-VU4x0002GAA10.4 MB
SM.V1K.FR3.C3Solid Model: V1000 Frame 3 for CIMR-VUBA0003EAA with C3 Filter1.9 MB
SM.V1K.FR3.FNLSolid Model for V1000 Drive Frame Size 3 Finless Heatsink (for CIMR-VU2A0010J, CIMR-VU4A0001J, CIMR-VU4A0002J)1.3 MB
SM.V1K.FR4A.N4Solid Model: V1000-4X Frame 4A for
CIMR-VU4x0004GAA
11.6 MB
SM.V1K.FR4B.N4Solid Model: V1000-4X Frame 4B for CIMR-VUBx0006GAA, CIMR-VU2x0012GAA7.7 MB
SM.V1K.FR4.FNLSolid Model for V1000 Drive Frame Size 4 Finless Heatsink (for CIMR-VUBA0006J, CIMR-VU2A0012J, CIMR-VU4A0004J)1.3 MB
SM.V1K.FR5.C3Solid Model: V1000 Frame 5 for CIMR-VU4A0001EAA with C3 Filter2.6 MB
SM.V1K.FR5.FNLSolid Model for V1000 Drive Frame Size 5 Finless Heatsink (for CIMR-VUBA0010J)1.4 MB
SM.V1K.FR5.N4Solid Model: V1000-4X Frame 5 for CIMR-VUBx0010GAA7.8 MB
SM.V1K.FR6.C3Solid Model: V1000 Frame 6 for CIMR-VU4A0002EAA with C3 Filter2.5 MB
SM.V1K.FR6.FNLSolid Model for V1000 Drive Frame Size 6 Finless Heatsink (for CIMR-VU4A0005J, CIMR-VU4A0007J, CIMR-VU4A0009J)1.3 MB
SM.V1K.FR6.N4Solid Model: V1000-4X Frame 6 for CIMR-VU4x0005GAA, CIMR-VU4x0007GAA, CIMR-VU4x0009GAA7.8 MB
SM.V1K.FR7.FNLSolid Model for V1000 Drive Frame Size 7 Finless Heatsink (for CIMR-VU2A0020J, CIMR-VU4A0011J)1.3 MB
SM.V1K.FR7.N4Solid Model: V1000-4X Frame 7 for CIMR-VU2x0018GAA, CIMR-VU2x0020GAA, CIMR-VU4x0011GAA, 8.0 MB
SM.V1K.FR8A.C3Solid Model: V1000 Frame 8A for CIMR-VUBA0006EAA with C3 Filter2.4 MB
SM.V1K.FR8B.C3Solid Model: V1000 Frame 8B for CIMR-VU4A0004EAA with C3 Filter2.6 MB
SM.V1K.FR8.FNLSolid Model for V1000 Drive Frame Size 8 Finless Heatsink (for CIMR-VUBA0012J)1.3 MB
SM.V1K.FR8.N4Solid Model: V1000-4X Frame 8 for CIMR-VUBx0012GAA8.8 MB
SM.V1K.FR9.C3Solid Model: V1000 Frame 9 for CIMR-VU4A0005EAA, 4A0007EAA, and 4A0009EAA with C3 Filter2.8 MB
SM.V1K.FR9.FNLSolid Model for V1000 Drive Frame Size 9 Finless Heatsink (for CIMR-VU2A0030J, CIMR-VU2A0040J, CIMR-VU4A0018J, CIMR-VU4A0023J)1.4 MB
SM.V1K.FR9.N4Solid Model: V1000-4X Frame 9 for CIMR-VU2x0030GAA, CIMR-VU2x0040GAA, CIMR-VU4x0018GAA, CIMR-VU4x0023GAA9.5 MB
SM.Z1K.FR10.N1Solid Model: Z1000 Frame 10 for CIMR-ZU4A0480FAA, CIMR-ZU4A0515FAA, CIMR-ZU4A0590FAA20.0 MB
SM.Z1K.FR10.OPENSolid Model: Z1000 Frame 10 for CIMR-ZU4A0480AAA, CIMR-ZU4A0515AAA, CIMR-ZU4A0590AAA16.7 MB
SM.Z1K.FR1.N1Solid Model: Z1000 Frame 1 for CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
6.1 MB
SM.Z1K.FR2.N1Solid Model: Z1000 Frame 2 for CIMR-ZU2A0024FAA, CIMR-ZU2A0031FAA, CIMR-ZU4A0014FAA, CIMR-ZU4A0021FAA, CIMR-ZU4A0027FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
6.4 MB
SM.Z1K.FR3.N1Solid Model: Z1000 Frame 3 for CIMR-ZU2A0046FAA, CIMR-ZU2A0059FAA, CIMR-ZU4A0034FAA, CIMR-ZU4A0040FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
7.0 MB
SM.Z1K.FR4.N1Solid Model: Z1000 Frame 4 for CIMR-ZU2A0075FAA, CIMR-ZU2A0088FAA, CIMR-ZU2A0088FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A0052FAA, CIMR-ZU4A0065FAA, CIMR-ZU4A0077FAA, CIMR-ZU4A0096FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
10.8 MB
SM.Z1K.FR5.N1Solid Model: Z1000 Frame 5 for CIMR-ZU4A0124FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
10.3 MB
SM.Z1K.FR6A.N1Solid Model: Z1000 Frame 6A for CIMR-ZU2A0143FAA, CIMR-ZU2A0169FAA, CIMR-ZU2A0211FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A156FAA, CIMR-ZU4A0180FAA, CIMR-ZU4A0240FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
7.7 MB
SM.Z1K.FR6B.N1Solid Model: Z1000 Frame 6B for CIMR-ZU2A0273FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
8.1 MB
SM.Z1K.FR7.N1Solid Model: Z1000 Frame 7 for CIMR-ZU4A0302FAA

Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)
8.8 MB
SM.Z1K.FR8A.N1Solid Model: Z1000 Frame 8A for CIMR-ZU4A0361FAA 18.9 MB
SM.Z1K.FR8B.N1Solid Model: Z1000 Frame 8B for CIMR-ZU2A0396FAA 18.7 MB
SM.Z1K.FR8.OPENSolid Model: Z1000 Frame 8 for CIMR-ZU2A0343AAA, CIMR-ZU2A0396AAA16.6 MB
SM.Z1K.FR9.N1Solid Model: Z1000 Frame 9 for CIMR-ZU4A0414FAA23.1 MB
SM.Z1K.FR9.OPENSolid Model: Z1000 Frame 8 for CIMR-ZU4A0414AAA19.8 MB
Show details for Spare Parts ListSpare Parts List
Show details for Specification GuidesSpecification Guides
Show details for Support ToolSupport Tool
Show details for Technical Articles/White PaperTechnical Articles/White Paper
Show details for Technical ManualsTechnical Manuals
Show details for TestsTests
Show details for Training ManualsTraining Manuals
Show details for Training WebcastsTraining Webcasts
Show details for Transition GuidesTransition Guides
Show details for Upload/Download Support ToolUpload/Download Support Tool
Show details for Video PresentationVideo Presentation
Show details for White PaperWhite Paper