Product | Date Posted | Question | |
 | CACR-HR |
| |
 | IndexWorks Software |
| |
 | JAMSC-Network I/O |
| |
 | JUSP-FC100 Full Closed IF Unit |
| |
 | MotionWorks IEC |
| |
 | MotionWorks Plus Software |
| |
 | MotionWorks Software |
| |
 | MP2000 Series (MP2300-MP2200) |
| |
 | MP2000iec Series |
| |
 | MP2100 |
| |
 | MP2200 |
| |
 | MP2300 |
| |
 | MP2300Siec |
| |
 | MP2310iec |
| |
 | MP2600iec |
| |
 | MP3200iec |
| |
 | MP920 Machine Controller |
| |
 | MP930 Machine Controller |
| |
 | MP940 Machine Controller |
| |
 | NS100 Mechatrolink |
| |
 | NS115 Mechatrolink II |
| |
 | NS300 DeviceNet |
| |
 | NS500 Profibus |
| |
 | NS600-Indexer Module |
| |
 | NS600 Indexer |
| |
 | NSxxx Software |
| |
 | N/A |
| |
 | SGDA |
| |
 | SGDB |
| |
 | SGDC |
| |
 | SGDG LEGEND |
| |
 | SGDH Sigma II |
| |
 | SGDH Sigma II Amp |
| |
 | SGDS |
| |
 | SGDV Sigma-5 |
| |
 | SGLFW |
| |
 | SGLGW |
| |
 | SGLTW |
| |
 | SGMAH Sigma II |
| |
 | SGMAV Sigma-5 |
| |
 | SGMBH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMGH Sigma II |
| |
 | SGMGV Sigma-5 |
| |
 | SGMJV Sigma-5 |
| |
 | SGMM Sigma Mini |
| |
 | SGMPH Sigma II |
| |
 | SGMSH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMUH Sigma II |
| |
 | Sigma FSP |
| |
 | Sigma Trac |
| |
 | Sigma Trac STF |
| |
 | SigmaWin100-200 Software |
| |
 | SJDE Junma |
| |
 | SJME Junma |
| |
 | SMC-2000 |
| |
| 04/01/2009 | Are there any compatibility issues between SMC2000 and SMC4000? |  |
| 02/15/2006 | What are some possible remedies if the #ININT (Input Interrupt) special label does not work? |  |
| 07/25/2005 | The Personal Computer used for communication with Yaskawa Products does not have a serial port. How can communication be established? |  |
| 07/25/2005 | What are the additional pigtail leads on cables SMCCBLAxx and SMCCBLBxx? |  |
| 06/13/2005 | Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available? |  |
| 01/24/2005 | What is involved with converting from "Relay Type" extended I/O ("I" option) to Solid State I/O ("J" Option) on an SMC-2000? |  |
| 01/21/2005 | Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? |  |
| 11/19/2004 | Is there a communication driver available for the SMC controllers? |  |
| 07/13/2004 | Are there any documents available to help with an EXOR/Yaskawa system start-up? |  |
| 07/13/2004 | How does an SMC controller handle data which exceeds (or rolls over) the maximum value limit? |  |
| 07/13/2004 | What is the difference between the "I" and "J" extended I/O options for the SMC-2000? |  |
| 02/23/2004 | When the personal computer (PC) serial port connection is disconnected from the controller, why does the SMC-2000/3010/4000 controller become unresponsive? |  |
| 05/13/2003 | Is a drawing and pin-out of part number JUSP-TA50P available? |  |
| 02/04/2003 | Is there an example SMC program showing calculations for a cam profile that matches speed, and then adjusts to the next product? |  |
| 11/08/2002 | Are there any known remedies to stop a vertical axis from dropping when the DP (Define Position) command is used? |  |
| 03/28/2002 | Will the motor stay enabled (Hold Position) after the abort input is activated? |  |
| 03/28/2002 | Is it possible to pause motion once started and resume to the same target later? |  |
| 03/01/2002 | Are programs created for an SMC-2000-1 controller compatible with the LEGEND-MC? |  |
| 02/06/2002 | Are programs created for an SMC-2000 single-axis controller (model #SMC20001) compatible with the LEGEND-MC? |  |
| 11/08/2001 | Is it possible to connect an EXOR HMI to Yaskawa SMC Products? |  |
| 10/30/2001 | Is there an electronic version of the SMC-2000 Users Manual? |  |
| 10/11/2001 | Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? |  |
| 08/08/2001 | Is it possible for an SMC controller to do a PLS function? |  |
| 08/02/2001 | Are the SMC-2000 and LEGEND-MC controllers capable of performing S-Curve profiling? |  |
| 05/21/2001 | When using SMC-2000 analog input, where is the ground (common) signal connected? |  |
| 05/20/2001 | How is task sharing accomplished in the SMC controllers? |  |
| 05/20/2001 | Can the JP and JS commands do more than jump to a specified label? |  |
| 04/18/2001 | Are the line numbers on the YTerm's programming screen the same as the controller line numbers? |  |
| 03/22/2001 | An SMC program returns a "?" on the YTerm terminal window when executed. What does this mean? |  |
| 03/22/2001 | Is there a way to see which lines a program is executing? |  |
| 03/22/2001 | Is there a way to send comments to the controller so they can be viewed if the program is uploaded? |  |
| 03/22/2001 | Can the value of an internal parameter be used in an expression? |  |
| 03/22/2001 | An SMC program does not execute or abnormally terminates and there are no messages displayed on YTerm's terminal window. What can be done to troubleshoot this condition? |  |
 | SMC-3010 LEGEND-MC |
| |
 | SMC-4000 |
| |
 | YTerm Software |
| |