Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Demo Unit |
| |
 | Document Clarification |
| |
 | Electronic Data Sheets |
| |
 | Environment |
| |
 | Hardware |
| |
| 08/15/2001 | What is the DeviceNet Network current draw from an NS300 Slave? |  |
| 07/13/2004 | Given a Sigma Mini SGMM-A1C312, What does the "C" stand for and what cables are used on this motor? |  |
| 01/30/2003 | Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking or
sourcing? |  |
| 04/19/2001 | How is the MP940 analog input used? |  |
| 01/03/2002 | What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? |  |
| 08/05/2001 | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |  |
| 10/11/2001 | Are there any CAD drawings for the LEGEND-MC Controller? |  |
| 09/21/2004 | What I/O cable options are there for the NS300? |  |
| 09/21/2004 | What I/O cable options are there for the NS500? |  |
| 09/21/2004 | What I/O cable options exist for the NS600? |  |
| 09/21/2004 | What is an SVA module? |  |
| 07/13/2004 | What I/O cable options are there for the MP940? |  |
| 01/24/2005 | What is involved with converting from "Relay Type" extended I/O ("I" option) to Solid State I/O ("J" Option) on an SMC-2000? |  |
| 12/19/2006 | What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? |  |
| 07/25/2005 | Is it possible to use the Legend amplifiers with an SVA module, and if so, with what control method? |  |
| 07/25/2005 | Is there an Alarm Reset function in the JUSP-NS600? |  |
| 08/23/2005 | How does the SGDG (Legend) ServoPack dynamic brake circuit operate when an SMC-3010 (LegendMC) is attached? |  |
| 02/14/2006 | What is the approximate maximum number of times the Sigma II Series flash ROM can be written? |  |
| 02/15/2006 | How is automatic (self) configuration performed on an MP-2300? |  |
| 04/11/2006 | What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? |  |
| 07/13/2004 | Is upgrading from Sigma to Sigma II the best option? |  |
| 07/13/2004 | What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? |  |
| 07/13/2004 | How is following error (position error) configured when using an NS-300 or NS-500? |  |
| 10/20/2006 | How is the memory stored in an MP-2000 series controller? |  |
| 09/24/2010 | Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? |  |
| | What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? |  |
| 01/05/2011 | What is the memory capacity for the MP2000 IEC Controllers? |  |
 | Inputs / Outputs |
| |
 | Instructions |
| |
 | Integration |
| |
 | Keypad-Operator |
| |
 | Maintenance |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | Procedure / Policy |
| |
 | Product Demo |
| |
 | Product Status |
| |
 | Programming |
| |
 | Quality |
| |
 | Repair |
| |
 | Retrofit |
| |
 | Service |
| |
 | Sizing |
| |
 | Software |
| |
 | Specifications |
| |
 | Start-Up / Installation |
| |
 | Training |
| |
 | Trip Report |
| |
 | Troubleshooting |
| |
 | Tuning |
| |
 | Upgrade (Software/firmware) |
| |
 | Upload/download software |
| |
 | Warranty |
| |
 | Wiring |
| |