Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Demo Unit |
| |
 | Document Clarification |
| |
 | Electronic Data Sheets |
| |
 | Environment |
| |
 | Hardware |
| |
 | Inputs / Outputs |
| |
 | Instructions |
| |
 | Integration |
| |
 | Keypad-Operator |
| |
 | Maintenance |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | Procedure / Policy |
| |
 | Product Demo |
| |
 | Product Status |
| |
 | Programming |
| |
 | Quality |
| |
 | Repair |
| |
 | Retrofit |
| |
 | Service |
| |
 | Sizing |
| |
 | Software |
| |
 | Specifications |
| |
 | Start-Up / Installation |
| |
 | Training |
| |
 | Trip Report |
| |
 | Troubleshooting |
| |
| 03/22/2001 | An SMC program returns a "?" on the YTerm terminal window when executed. What does this mean? |  |
| 03/22/2001 | Is there a way to see which lines a program is executing? |  |
| 12/21/2001 | Why does my pLimit_PositioningError change from the original setting after being downloaded to the MP940? |  |
| 04/18/2001 | Are the line numbers on the YTerm's programming screen the same as the controller line numbers? |  |
| 12/21/2001 | What is the maximum value of pLimit_PositioningError? |  |
| 05/20/2001 | Is there a quick way to reset SGDH servo alarms without using PC software? |  |
| 12/13/2001 | How long will a Sigma II absolute encoder remember its absolute position data without a battery attached? |  |
| 05/01/2001 | What is the power-up sequence for the MP940? |  |
| 08/01/2001 | What could cause an motor to run away when it is enabled (/S-ON goes low)? |  |
| 03/22/2001 | Can the value of an internal parameter be used in an expression? |  |
| 10/10/2001 | Why does the Servopack display an AF1 alarm when main power is removed? None of the solutions in the User's manual remedy the problem. |  |
| 01/16/2003 | What is an A.E7 alarm and how is it cleared? |  |
| 01/22/2002 | What is an A.E5 alarm? |  |
| 01/09/2002 | What causes an E19A alarm on the NS600 indexer and how is the error corrected? |  |
| 01/21/2002 | When is it necessary to connect an external regen resistor to the SGDG LEGEND amplifier? |  |
| 08/01/2001 | What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? |  |
| 07/22/2001 | In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause? |  |
| 07/30/2001 | Can a servomotor be energized while it is moving? |  |
| 03/22/2001 | An SMC program does not execute or abnormally terminates and there are no messages displayed on YTerm's terminal window. What can be done to troubleshoot this condition? |  |
| 05/07/2003 | Can SigmaWin be used with linear motors? |  |
| 11/08/2002 | Are there any known remedies to stop a vertical axis from dropping when the DP (Define Position) command is used? |  |
| 03/19/2002 | What could be the problem if a computer cannot communicate to a LEGEND-MC over Ethernet? |  |
| 05/02/2001 | What are the possible causes of communication failure between an HMI and a MP9xx controller? |  |
| 09/04/2001 | What are some remedies to an A.C9 (Encoder Communications) alarm? |  |
| 09/19/2002 | What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms? |  |
| 02/23/2004 | When the personal computer (PC) serial port connection is disconnected from the controller, why does the SMC-2000/3010/4000 controller become unresponsive? |  |
| 10/09/2001 | What are some potential causes of an A.E2 alarm? |  |
| 11/15/2001 | Is there a Register/Variable Quick Reference Guide for the MP930 Controller? |  |
| 05/20/2001 | How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy? |  |
| 11/04/2003 | Is there a Register Quick Reference Guide for the MP940 Controller? |  |
| 05/20/2001 | Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? |  |
| 08/04/2003 | Is it possible to view Sigma II information from a Palm Pilot? |  |
| 09/11/2000 | What is an A.9F alarm? |  |
| 09/09/2001 | Why does the SGDH servopack flash "bb" continuously? |  |
| 11/21/2001 | What would cause an "06" communications error code in an HMI when talking to one or more NS600(s)? |  |
| 03/13/2003 | Is it possible to view Sigma I information from a Palm Pilot? |  |
| 06/04/2002 | Are there any special considerations when using an absolute encoder? |  |
| 10/10/2002 | How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected? |  |
| 04/30/2002 | Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? |  |
| 12/17/2001 | How should the upper controller (or DeviceNet master) be programmed in order to establish motion at the NS300 |  |
| 10/31/2001 | Is there a compiled list of Sigma II alarms? |  |
| 01/04/2002 | Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? |  |
| 03/12/2002 | The Alarm output on the CACR HR Servopack no longer works. It is always open (or closed) regardless if the servopack is in an alarm state or not. What causes this situation? |  |
| 08/05/2001 | Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? |  |
| 05/01/2001 | Does the torque limit (sLimit_Torque) need to be set on the MP940? |  |
| 10/30/2001 | Is there information regarding DeviceNet Troubleshooting for the MP series products? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-FC100? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS500? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS300? |  |
| 11/04/2003 | What is the cause of an A.CC Alarm? |  |
| 09/21/2004 | Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands? |  |
| 11/19/2004 | Is MotionWorks MPE720 ver 5.13 compatible with Microsoft XP SP2? |  |
| 12/08/2004 | What are some potential causes of an A.84 Alarm? |  |
| 07/13/2004 | Sigma Win 100 will not communicate with my SGDB or SGDA amplifier. What's going on? |  |
| 07/25/2005 | What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? |  |
| 12/19/2006 | What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? |  |
| 07/25/2005 | Is there an Alarm Reset function in the JUSP-NS600? |  |
| 08/23/2005 | How does the SGDG (Legend) ServoPack dynamic brake circuit operate when an SMC-3010 (LegendMC) is attached? |  |
| 04/11/2006 | What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? |  |
| 07/13/2004 | What are some of the potential causes of an A.80 Alarm? |  |
| 07/13/2004 | How is following error (position error) configured when using an NS-300 or NS-500? |  |
| 10/20/2006 | How is the memory stored in an MP-2000 series controller? |  |
| 12/05/2008 | Is it possible to control the I/O Sigma-5 servo amplifier from the MP2300Siec controller? |  |
| 12/05/2008 | How are servopacks connected and configured in the MP2300Siec Controller? |  |
| 12/05/2008 | Is it possible to configure the MP2300Siec as a slave (MODBUS TCP) or adapter (Ethernet/IP)? |  |
| 02/02/2009 | What voltage levels will cause an overvoltage or undervoltage alarm? |  |
| 02/02/2009 | What are some of the potential causes of the A.E72 alarm? |  |
| 10/15/2010 | Is it possible to resolve the "Controller Firmware Library does not match Project Library" error? |  |
| 05/26/2009 | How do I cure the "Socket Communication Applet Unavailable" error? |  |
| 02/02/2009 | Is it possible to replace an I/O device with another, but still maintain original variables? |  |
| | Errors and Alarms on the controller |  |
| 09/05/2012 | It is possible to install a single licensed copy of MotionWorks IEC on multiple computers and move the license from computer to computer? |  |
| | How to set up the Multi-turn Limit for an Infinite Axis with an Absolute Encoder |  |
| 10/18/2010 | What are the remedies when an I/O configuration error is present in MotionWorks IEC? |  |
| 05/27/2009 | How does one verify if an axis is present on the system through the MotionWorks IEC? |  |
| 05/27/2009 | How can a user manipulate or use individual bits or bytes within a WORD in MotionWorks IEC? |  |
| 08/16/2012 | In MotionWorks IEC, what causes the Misaligned Datatype error and how can it be resolved? |  |
| 10/03/2011 | Is there a detailed description of the behavior of the IEC functions when EN / ENO are used? |  |
| 09/24/2010 | Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? |  |
| | What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? |  |
| 11/30/2010 | In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? |  |
| 11/30/2010 | Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? |  |
| 09/21/2011 | Is it possible to register and use MotionWorks IEC through a remote desktop? |  |
| 10/06/2011 | When moving away from a overtravel condition, the Sigma V servo system seems to prevent torque or rapidly enable/disable as the axis is moving out of the overtravel region.
Can this situation be prevented? |  |
| 07/13/2004 | Are there any troubleshooting guides for the NS300 Devicenet Indexer Card? |  |
| 07/13/2004 | What are some issues that would cause a web application to drift when using camming with registration, and what are some remedies to this condition? |  |
| 07/13/2004 | What is the most common solution to communication errors in a Mechatrolink Network? |  |
| 12/22/2011 | What is an A.09 alarm? |  |
| 09/06/2004 | How are registers in the MP9xx controller monitored from the PC? |  |
| 05/15/2013 | How can I determine what devices are communicating via Ethernet with my MPiec Series Controller? |  |
 | Tuning |
| |
 | Upgrade (Software/firmware) |
| |
 | Upload/download software |
| |
 | Warranty |
| |
 | Wiring |
| |