Browse Motion FAQs By Category

Next PagePrev PageExpandCollapse

CategorySorted ascending, can be sorted descendingDate PostedQuestion
Show details for AdjustmentsAdjustments
Show details for AlarmAlarm
Show details for Application ExampleApplication Example
Show details for ApplicationsApplications
Show details for Demo UnitDemo Unit
Show details for Document ClarificationDocument Clarification
Show details for Electronic Data SheetsElectronic Data Sheets
Show details for EnvironmentEnvironment
Show details for HardwareHardware
Show details for Inputs / OutputsInputs / Outputs
Show details for InstructionsInstructions
Show details for IntegrationIntegration
Show details for Keypad-OperatorKeypad-Operator
Show details for MaintenanceMaintenance
Show details for Network CommunicationsNetwork Communications
Show details for NetworksNetworks
Show details for No Specific CategoryNo Specific Category
Show details for OperationOperation
Show details for OptionsOptions
Show details for ParametersParameters
Show details for Parts or ReplacementParts or Replacement
Show details for Procedure / PolicyProcedure / Policy
Show details for Product DemoProduct Demo
Show details for Product StatusProduct Status
Show details for ProgrammingProgramming
Show details for QualityQuality
Show details for RepairRepair
Show details for RetrofitRetrofit
Show details for ServiceService
Show details for SizingSizing
Show details for SoftwareSoftware
Hide details for SpecificationsSpecifications
08/15/2001What is the DeviceNet Network current draw from an NS300 Slave?
09/20/2001Does Yaskawa have CAD dwgs. available for their servo system cables?
05/21/2001When using SMC-2000 analog input, where is the ground (common) signal connected?
07/13/2004Given a Sigma Mini SGMM-A1C312, What does the "C" stand for and what cables are used on this motor?
05/03/2001Can PLCs and controllers from different manufacturers communicate to the same HMI unit?
05/21/2001Many HMI products have a battery compartment. What is the battery used for?
10/23/2002Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)?
03/22/2001Is there a way to send comments to the controller so they can be viewed if the program is uploaded?
03/06/2002Whats the maximum number of User Function blocks that can be used in the MP900 series controllers?
12/21/2001What is the maximum value of pLimit_PositioningError?
05/21/2001Can a single HMI be used to communicate to multiple controllers?
10/31/2002Can the LEGEND amplifier accept a 5VDC input to enable the motor?
12/13/2001How long will a Sigma II absolute encoder remember its absolute position data without a battery attached?
07/31/2001Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I?
01/30/2003Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking or
sourcing?
05/13/2002What is the air gap requirement for Yaskawa's Linear Motors?
04/26/2001When an MP940 with a 17-bit encoder is being operated, does the encoder resolution need to be reduced?
03/05/2002How many registers are there for each data type (bit, word, long, float), and how are the LONG and REAL data types referenced?
09/04/2001What is the rated current of the 24VDC holding brake on Sigma II motors?
07/30/2001Can a servomotor be energized while it is moving?
01/22/2003What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)?
03/11/2002What is the format of the Floating Point data structure in the MP920, MP930, MP940 series products?
07/30/2001What is the difference between STN and TFT on an LCD HMI?
04/25/2001What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used?
04/15/2001What is the inrush current of an SGDH amplifier?
08/02/2001What does the "-(A)" mean in the cable part number?
04/29/2002What is the difference between Z registers and A registers when used in Function Blocks?
02/04/2002Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module?
02/04/2002Does Yaskawa supply an EDS file for the MP940D (DeviceNet)?
01/03/2002What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers?
05/20/2001How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy?
05/01/2001What is a "DWG" (drawing)?
03/05/2002Can subroutines be called from "L" or "H" drawings?
05/26/2003What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor?
05/20/2001How is the "false" port of the timer block used?
04/25/2001What is the difference between MODBUS and Memobus?
07/10/2003Are there any Quick References or documents to help out on a Sigma II Startup?
08/06/2001What is an SSFDC Memory Card?
10/11/2001Are there any CAD drawings for the LEGEND-MC Controller?
05/01/2001Does the torque limit (sLimit_Torque) need to be set on the MP940?
07/29/2003What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available?
10/30/2001What manuals are required to start-up, operate, and program a LEGEND-MC Motion Controller?
03/08/2002Is there a list of Ladder Instructions that can be used in the MP900 series products?
10/30/2001Is there an electronic version of the SMC-2000 Users Manual?
07/13/2004Do Sigma II motors comply with standard NEMA flanges for mounting?
07/25/2005What steps are required to upgrade Sigma products to Sigma II?
10/26/2005Is there an electronic version of the YTerm User's Manual for the SMC Products?
07/13/2004What is speed feedback compensation and when should it be used?
07/13/2004What is the maximum number of cam data points that can be stored in a cam table?
02/15/2006Does the LEGEND amplifier have a circuit for a brake?
10/20/2006Is there a list of User's Manuals for the MP900 Series Products?
10/20/2006Is there a list of User's Manuals for the MP2000 Series Products?
10/20/2006How is the memory stored in an MP-2000 series controller?
09/21/2004What are the vibration specifications for Sigma II Motors?
02/02/2009What voltage levels will cause an overvoltage or undervoltage alarm?
09/24/2010Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection?
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)?
10/06/2011Is Yaskawa's SigmaWin+ and MotionWorks IEC v1.x.x software Windows 7 compatible?
01/05/2011What is the memory capacity for the MP2000 IEC Controllers?
07/13/2004Is there an electronic users manual for the Mechatrolink I/O modules?
07/13/2004What is Analog Resistive Touch Screen Technology?
Show details for Start-Up / InstallationStart-Up / Installation
Show details for TrainingTraining
Show details for Trip ReportTrip Report
Show details for TroubleshootingTroubleshooting
Show details for TuningTuning
Show details for Upgrade (Software/firmware)Upgrade (Software/firmware)
Show details for Upload/download softwareUpload/download software
Show details for WarrantyWarranty
Show details for WiringWiring