Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Demo Unit |
| |
 | Document Clarification |
| |
 | Electronic Data Sheets |
| |
 | Environment |
| |
 | Hardware |
| |
 | Inputs / Outputs |
| |
 | Instructions |
| |
 | Integration |
| |
| 09/04/2001 | Can the SGDG be configured to run with motors equipped with absolute encoders? |  |
| 03/13/2002 | Is it possible to save MW+ scope data for review and distribution? |  |
| 10/23/2002 | Is it possible to simply control speed in a Sigma II amplifier without a controller? |  |
| 05/02/2001 | Can multiple HMI units be wired together in a network to communicate with each other? |  |
| 10/23/2002 | Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? |  |
| 10/31/2002 | Can the LEGEND amplifier accept a 5VDC input to enable the motor? |  |
| 05/13/2002 | What is the air gap requirement for Yaskawa's Linear Motors? |  |
| 09/09/2002 | Yaskawa recommends using a Renishaw RGH-22B linear read head when implementing linear motor applications. Where is more information available? |  |
| 10/16/2002 | Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit? |  |
| 01/13/2003 | What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? |  |
| 09/04/2001 | What is the rated current of the 24VDC holding brake on Sigma II motors? |  |
| 06/05/2003 | On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? |  |
| 11/04/2003 | How is an MP920’s SVA servo module initially set up to ensure successful automatic reading of an absolute encoder motor? |  |
| 02/23/2004 | When the personal computer (PC) serial port connection is disconnected from the controller, why does the SMC-2000/3010/4000 controller become unresponsive? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? |  |
| 01/03/2002 | What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? |  |
| 02/28/2002 | What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? |  |
| 04/29/2003 | Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? |  |
| 11/08/2001 | Is it possible to connect an EXOR HMI to Yaskawa SMC Products? |  |
| 12/06/2002 | Is there a driver available to communicate between an Exor HMI and a Yaskawa Sigma ServoPack? |  |
| 11/20/2001 | Is it possible to wire an HMI to Multiple NS600 Indexer modules? |  |
| 04/30/2002 | Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? |  |
| 02/19/2002 | Is there a wiring example of an MP940 following a Sigma II SGDH servo master? |  |
| 08/05/2001 | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |  |
| 08/01/2001 | Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet? |  |
| 10/10/2001 | Is it possible to connect a TCP HMI to Yaskawa MP Products? |  |
| 08/05/2001 | Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? |  |
| 09/05/2001 | Is there an example showing an MP940 as a DeviceNet Master controlling NS300's as slave devices? |  |
| 10/10/2001 | Is it possible to connect a Cimrex HMI to Yaskawa MP Products? |  |
| 10/10/2001 | Is it possible to connect an EASON HMI to Yaskawa MP Products? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-FC100? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS500? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS300? |  |
| 08/21/2002 | What is the latest driver for the EXOR HMI connected to an SMC controller, and does it provide hardware handshaking? |  |
| 09/18/2002 | Is it possible to automatically start an HMI recipe download from an SMC-3010 controller? |  |
| 10/10/2001 | Is it possible to connect a Red Lion HMI to Yaskawa MP Products? |  |
| 12/03/2001 | Is it possible to connect a Maple Systems HMI to Yaskawa MP Products? |  |
| 12/21/2001 | Is there an example showing an Allen Bradley SLC PLC connected to Yaskawa NS300s over DeviceNet? |  |
| 10/06/2002 | What are some methods for physical connections (wiring) to the MP920 218IF Ethernet Module? |  |
| 02/22/2005 | Is it possible to connect an EXOR HMI to Yaskawa MP Products? |  |
| 07/13/2004 | Are there any documents available to help with an EXOR/Yaskawa system start-up? |  |
| 02/22/2005 | Is a driver available for the Exor HMI to talk to the JUSP-NS600 Sigma II Indexer application module? |  |
| 07/13/2004 | Are there any examples showing NS600 Indexer Application Module(s) integrated with an HMI? |  |
| 07/13/2004 | Do Sigma II motors comply with standard NEMA flanges for mounting? |  |
| 05/04/2006 | Is it possible to communicate to an MP920 218IF Ethernet Module from a PC using an OPC Server? |  |
| 08/23/2005 | How does the SGDG (Legend) ServoPack dynamic brake circuit operate when an SMC-3010 (LegendMC) is attached? |  |
| 07/13/2004 | Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product? |  |
| 06/12/2003 | Is there a recommended solution for controlling a motor brake when the system has a LEGEND Amplifier? |  |
| 02/15/2006 | Is there a detailed procedure on how to read/write parameters from/to fieldbus NS-300/500 modules? |  |
| 07/13/2004 | Are there any third party HMI Manufacturers that have written Memobus Drivers for the Yaskawa MP9xx products? |  |
| 04/11/2006 | What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? |  |
| 07/13/2004 | Are there any integration tips available for Linear Motors? |  |
| 10/20/2006 | How is the memory stored in an MP-2000 series controller? |  |
| 09/24/2010 | Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? |  |
| 11/30/2010 | Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? |  |
| 09/21/2004 | Do Yaskawa SGDH amplifiers work with Exlar linear actuators? |  |
| 12/21/2011 | Is it possible to connect multiple MP940s to one EXOR HMI? |  |
| 12/21/2011 | Is it possible to import a register tag list into an EXOR HMI product? |  |
 | Keypad-Operator |
| |
 | Maintenance |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | Procedure / Policy |
| |
 | Product Demo |
| |
 | Product Status |
| |
 | Programming |
| |
 | Quality |
| |
 | Repair |
| |
 | Retrofit |
| |
 | Service |
| |
 | Sizing |
| |
 | Software |
| |
 | Specifications |
| |
 | Start-Up / Installation |
| |
 | Training |
| |
 | Trip Report |
| |
 | Troubleshooting |
| |
 | Tuning |
| |
 | Upgrade (Software/firmware) |
| |
 | Upload/download software |
| |
 | Warranty |
| |
 | Wiring |
| |