Published: 02/14/2006
| Question: | How do the PAO and PSO signals differ during initial absolute encoder data transfer? |
| Answer: | After the SEN signal is given, the amplifier will send the multi-turn count serially to the controller via the PAO line. Once the serial data is transferred, the PAO and PBO lines send incremental pulses equal to the current position within the cycle. The counter on the controller side must count these pulses to determine the current position.
After the PAO and PBO lines have finished sending the initial position, these lines will only send incremental pulses and the PSO line will begin sending multi-turn and absolute position serially approximately every 40ms. The PSO serial data differs from the initial PAO serial data transfer because it contains both the multi-turn count as well as the absolute position within the current cycle serially.

Consult section 5.7.5 of the Sigma II User's Manual for additional information. |
Product Information:
| Product Group: | Motion |
| Product: | SGDH Sigma II Amp |
| Applications: | |
| Category: | |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|