Published: 01/05/2011
| Question: | What is the memory capacity for the MP2000 IEC Controllers? |
| Answer: | The capacity of the controller is 8 MB of flash memory and 32 MB of RAM. The controller will come from the factory with some of that memory used for the operating system and firmware. The figure below from the Hardware Configuration software describes the memory allocation of the controller in an out of the box scenario.
It's important to note that the controller pre-allocates all the IEC memory that will never be allocated to an application program, so the pie chart will show about 1/3 used regardless of how many axes or how many variables are created. The remainder of the memory is available for either data files, such as cam files, or data logging files. |
Product Information:
| Product Group: | Motion |
| Product: | MotionWorks IEC, MP2000iec Series, MP2300Siec, MP2310iec, MP2600iec |
| Applications: | Automotive; Coating; Collating; Converting; Conveyor; Depalletizer; Dynamometer; Electronics; Extruder; Feeder; Food and Beverage; General Machinery; Glass; Grinder; Indexing; Irrigation; Knitting; Lathe; Machine Tool; Material Handling; Metal Forming; Metals; Mining; Packaging; Palletizer; Pharmaceutical; Plastics; Positioning; Power; Printing; Punch Press; Rubber; Semiconductor; Textile; Transportation; Washdown; Winder; Wire and Cable; Woodworking |
| Category: | Applications; Hardware; Programming; Software; Specifications |
| Part/Model#: | MotionWorks IEC, MotionWorks IEC Pro, MP2300Siec |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|