Published: 11/30/2010
| Question: | Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? |
| Answer: | There may be a delay in the in IO response when using the Phoenix bus coupler over the Mechatrolink. This could be caused by a large amount of IO being used and the time it takes for the Mechatrolink to update the IO status.
As a result we recommend a phased approach to improve the IO responsiveness with the following steps:
1. I/O connected to the main body of the coupler will be faster than the additional slice I/O because of the additional time required by the backplane for processing of the remote I/O. Use main body I/O where possible for the most critical I/O.
2. Update the module's update rate to sync with the High speed scan program being used. If using an MP2000iec controller, be sure the I/O driver is set to update at an appropriate interval (synchronize with a task that corresponds to the desired I/O refresh rate.)
3. Move the critical I/O to an LIO card on the MP2000 series controller.
4. Move the critical output to the COIN connection on the LIO or CNTR-01 card. This is also referred to as the High Speed Output function on MP2000iec controllers. This is a hardware level function that can operate the output within 13 uSec of the encoder on the LIO card meeting an exact position value.
. |
Product Information:
| Product Group: | Motion |
| Product: | MotionWorks IEC, MotionWorks Plus Software, MotionWorks Software, MP2000 Series (MP2300-MP2200), MP2000iec Series, MP2100, MP2200, MP2300, MP2300Siec, MP2310iec, NS100 Mechatrolink, NS115 Mechatrolink II |
| Applications: | Automotive; Coating; Collating; Converting; Conveyor; Depalletizer; Dynamometer; Electronics; Extruder; Feeder; Food and Beverage; General Machinery; Glass; Grinder; Indexing; Irrigation; Knitting; Lathe; Machine Tool; Material Handling; Metal Forming; Metals; Mining; Packaging; Palletizer; Pharmaceutical; Plastics; Positioning; Power; Printing; Punch Press; Rubber; Semiconductor; Textile; Transportation; Washdown; Winder; Wire and Cable; Woodworking |
| Category: | Applications; Inputs / Outputs; Instructions; Integration; Operation; Programming; Troubleshooting; Wiring |
| Part/Model#: | MotionWorks IEC, MotionWorks IEC Pro, MP2000 , MP2100, MP2200, MP2300, MP2300Siec, MP2600iec, MPE720, MPE720 version 6, PDE-U-IECPB |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|