Published: 07/25/2005
| Question: | Is there an Alarm Reset function in the JUSP-NS600? |
| Answer: | To reset an alarm, the following options are available:
1.) With the serial command ARES via CN6.
2.) Form an external circuit so the servo amplifier turns OFF when an alarm occurs.
Alarms are reset automatically when the control power supply is turned OFF.
3.) Alarms can also be reset using a digital operator via CN7.
4.) Built-in panel display (SGDH alarms only).
To reset an alarm using one of the latter two methods, press the up and down buttons simultaneously.
Note 1: Encoder alarms cannot always be reset by digital operator or by serial command. In these cases, cycle the control power OFF and ON to reset the alarm.
Note 2: When an alarm occurs, always eliminate the cause before resetting the alarm. |
Product Information:
| Product Group: | Motion |
| Product: | NS600-Indexer Module |
| Applications: | Indexing |
| Category: | Alarm; Applications; Hardware; Programming; Software; Troubleshooting; Wiring |
| Part/Model#: | JUSP-NS600 |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|