Category | Date Posted | Question | |
 | Wiring |
| |
| 08/19/2004 | What is the cable pin out for the following cable.
P/N uwr00103-1 for used with the Drive Wizard ?
|  |
| 11/28/2005 | Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? |  |
| 07/13/2004 | On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? |  |
| 07/13/2004 | Does the Modbus port on the V7 Drive need a termination resistor? |  |
| 07/13/2004 | What are some concerns when the motor cable is over 100 meters? |  |
| 07/13/2004 | Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? |  |
| 07/13/2004 | What is the current rating for the Run and Fault output contacts on a GPD 515/G5? |  |
| 07/13/2004 | On the GPD 515/G5, can the 15V at pin-15 power a proximity sensor? |  |
| 07/13/2004 | Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? |  |
| 07/13/2004 | On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong? |  |
| 11/16/2009 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 07/13/2004 | What is 2-Wire Control and 3-Wire Control? |  |
| 08/21/2012 | What is +P common |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
 | Tuning |
| |
| 11/28/2005 | If the drives carrier frequency is changed , is it necessary to re-autotune the drive?
|  |
| 08/19/2004 | What are the concerns when operating a motor with a AC drive rated for less output voltage than the motor namplate .
Example: The AC drive rating is 480 VAC and the motor is 600VAC. |  |
| 07/13/2004 | What are some concerns when the motor cable is over 100 meters? |  |
| 07/13/2004 | Is it possible to use auto-tuning without rotating the motor? |  |
 | Troubleshooting |
| |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 12/13/2002 | The J7 drive will only allow the parameter to viewed but not changed.
What must be done to change parameter values in the J7/305 AC drive? |  |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | The E7L will not run the motor in Hand or Auto mode.
--OTHER SYMPTOMS:
1. Drive LED flashes.
2. Stop LED is lit.
3. Contol Power LED is lit.
4. No Ready LED.
What can cause this? |  |
| 07/13/2004 | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |  |
| 07/13/2004 | The GPD 515/G5 displays a parameter, but does not let me change it. Why? |  |
| 07/13/2004 | On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong? |  |
| 07/13/2004 | What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? |  |
| 07/13/2004 | Serial communication is lost intermittently between the building automation system (BAS) and a Lonworks board on the GPD506 / P5 drive. What might be causing this? |  |
| 07/13/2004 | The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear? |  |
| 11/29/2005 | The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | A Siemens Apogee FLN option board is installed on GPD506 bypass drive so a run command can be initiated through network communications. After a safety circuit fault has been reset, the drive will not run again even though it has been commanded to. Why is this happening? |  |
| 06/08/2007 | The Drive Wizard .PARMS file was edited with another program (ie. Microsoft Word, Notepad) and saved. When reopened with DriveWizard, an error code of "File Error" was displayed on-screen. What is the problem and how can this be corrected? |  |
| 07/13/2004 | When entering Motor Rated Current (parameter E2-01) into an E7 drive, an OPE02 fault appears on the display. What can cause this, and how is the fault cleared?
|  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 08/21/2012 | What is +P common |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 08/28/2012 | CPF06 with Replacement Control Board |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Training |
| |
| 07/27/2007 | Has Yaskawa scheduled any V1000 Factory Training yet? If yes what are the dates? |  |
 | Starting/Stopping |
| |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 10/31/2005 | What is required to start and stop the GPD515/G5 from the digital operator?
|  |
| 07/13/2004 | What happens if a forward command and a reverse command are closed on the terminal block at the same time? |  |
| 11/29/2005 | Can a contactor be installed between a drive and motor to start and stop the motor? |  |
| 07/13/2004 | What happens if the STOP button on the Digital Operator is pressed, while the drive is being controlled remotely by START/STOP circuitry connected to the drives I/O terminal block? Can the drive be restarted locally? |  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 07/12/2012 | how to be in auto run on power up |  |
 | Start up |
| |
| 12/13/2002 | The J7 drive will only allow the parameter to viewed but not changed.
What must be done to change parameter values in the J7/305 AC drive? |  |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 07/13/2004 | The E7 drive inside the bypass enclosure unit doesn’t have the Hand, Off or Auto buttons that are shown in the E7 manual. How can the drive be run locally? |  |
| 07/13/2004 | The E7L will not run the motor in Hand or Auto mode.
--OTHER SYMPTOMS:
1. Drive LED flashes.
2. Stop LED is lit.
3. Contol Power LED is lit.
4. No Ready LED.
What can cause this? |  |
| 07/13/2004 | Is it possible to use auto-tuning without rotating the motor? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | A Siemens Apogee FLN option board is installed on GPD506 bypass drive so a run command can be initiated through network communications. After a safety circuit fault has been reset, the drive will not run again even though it has been commanded to. Why is this happening? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Speed Control |
| |
| 10/26/2005 | Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. |  |
| 10/27/2005 | What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |  |
| 07/13/2004 | Can the GPD 515/G5 do closed loop speed control? |  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/13/2004 | The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? |  |
| 08/21/2012 | What is +P common |  |
 | Specifications |
| |
| 10/27/2005 | Is PID available on the J7 Drive? |  |
| 10/27/2005 | Can the J7 Drive be used with a single-phase, 100V input? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 10/28/2005 | What type of product is the F7? |  |
| 10/28/2005 | What kinds of applications is the F7 suited for? |  |
| 10/31/2005 | What is the range of voltage fluctuation allowed? |  |
| 07/13/2004 | Can the inverter still be used if the input voltage exceeds the permissible voltage fluctuation range (-15% to +10%)? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 07/13/2004 | How is the kW output scaled on the Dual Analog Output option board (Model DS418)? |  |
| 11/29/2005 | Does Yaskawa manufacture 115VAC single-phase drives for 3 phase motor operation?
|  |
| 07/13/2004 | What is the ambient temperature derating (L8-12 setting)? |  |
| 07/27/2007 | What Control Methods does the V1000 offer? |  |
| 07/27/2007 | What is the maximum frequency limitation of the pulse input? |  |
| 07/27/2007 | What is the scan rate of the V1000? |  |
| 07/27/2007 | Does the V1000 have RoHS compliance? What are RoHS and TUV? |  |
| 08/17/2012 | Does V1000 have UL Listing for single phase? |  |
| 07/27/2007 | What is EN954-1 Safety Category 3? |  |
| 08/01/2008 | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| 01/04/2011 | What are the differences between the A1000 600V and A1000 240/480V models? |  |
| 06/21/2010 | What are the V1000-4X’s ratings? |  |
| 06/21/2010 | Is the V1000-4X rated for outdoor use? |  |
| 06/21/2010 | Will there be a stainless steel version? |  |
| 06/21/2010 | Is there a shake proof version of the V1000-4X? |  |
| 06/21/2010 | Do the factory-provided grommets meet the UL Type 4X specification? |  |
| 06/21/2010 | What are the operator overlay specs? |  |
| 06/21/2010 | Are the external fans rated NEMA 4X? |  |
| 06/21/2010 | Does the V1000-4X meet UL? |  |
| 06/21/2010 | Does the V1000-4X meet IP66? |  |
| 06/21/2010 | Is the V1000-4X corrosion-resistant? |  |
| 06/21/2010 | Does the V1000-4X meet NSF? |  |
| 06/21/2010 | Does the V1000-4X meet BISSC? |  |
| 06/21/2010 | Is the V1000-4X coated with food-grade paint? |  |
| 06/21/2010 | Does the V1000-4x meet NEMA 4X? |  |
| 01/04/2011 | What are the A1000’s ratings? |  |
| 01/04/2011 | Is the A1000 dual rated? |  |
| 01/04/2011 | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| 01/04/2011 | What control methods does the A1000 offer? |  |
| 01/04/2011 | What is the scan rate of the A1000? |  |
| 01/04/2011 | What is EN61800-5-1 and TUV? |  |
| 01/03/2011 | Can the 600V models be used with a 690VAC input voltage? |  |
| 01/03/2011 | What is RoHS? |  |
| 01/03/2011 | When will single phase input capacities be available for A1000 and what kind of derating is expected? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
 | Software |
| |
| 06/08/2007 | The Drive Wizard .PARMS file was edited with another program (ie. Microsoft Word, Notepad) and saved. When reopened with DriveWizard, an error code of "File Error" was displayed on-screen. What is the problem and how can this be corrected? |  |
| 07/27/2007 | How many connections can DWEZ Pro handle? |  |
| 06/21/2010 | What about CASE Software? |  |
 | Service |
| |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Reliability |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/27/2007 | Is the design life of the V1000 is twice that of the V7? |  |
| 01/04/2011 | How can the design life of the A1000 be twice that of the F7? |  |
 | Reactors |
| |
| 03/14/2006 | Power Line Harmonics and Installation Considerations for AC and DC Drives |  |
 | Protective Features |
| |
| 06/22/2003 | How is the inverter reset after an alarm has gone off? |  |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 10/31/2005 | Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? |  |
| 07/13/2004 | What happens if a forward command and a reverse command are closed on the terminal block at the same time? |  |
| 07/13/2004 | Can the inverter still be used if the input voltage exceeds the permissible voltage fluctuation range (-15% to +10%)? |  |
| 07/13/2004 | What overload protection does the GPD 506/P5V have? |  |
| 07/13/2004 | What overload protection does the GPD 515/G5 have? |  |
| 07/13/2004 | Is there a way to "lock out" unauthorized programming of the GPD515/G5? |  |
| 07/13/2004 | The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | What is the ambient temperature derating (L8-12 setting)? |  |
| 07/13/2004 | The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor? |  |
| 07/13/2004 | How does electronic thermal (motor protection) work? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Programming |
| |
| 12/13/2002 | The J7 drive will only allow the parameter to viewed but not changed.
What must be done to change parameter values in the J7/305 AC drive? |  |
| 10/27/2005 | Can the PID in the V7 Drive be used for positioning? |  |
| 10/27/2005 | The E7B bypass unit with the serial communications, option J or option L control comes set up for the start/stop
as well as the speed reference to be controlled through serial communication.
Is it possible to maintain start/stop control through serial communication
while using an analog signal for speed reference? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 07/13/2004 | The E7 drive inside the bypass enclosure unit doesn’t have the Hand, Off or Auto buttons that are shown in the E7 manual. How can the drive be run locally? |  |
| 10/27/2005 | Can a J7 Drove fault be indicated by a drive relay output signal? |  |
| 10/27/2005 | Can the V7 provide an analog output signal programmed for motor output current? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |  |
| 07/13/2004 | What is the meaning of CAL or CALL on the keypad display?. |  |
| 07/13/2004 | Is it possible to adjust the brightness for the operator display? |  |
| 07/13/2004 | Is it possible to use auto-tuning without rotating the motor? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? |  |
| 07/13/2004 | Why are the parameters on the digital operator hidden or locked?
|  |
| 11/28/2005 | Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? |  |
| 07/13/2004 | On the J7 drive, can the input reference terminal FR still be used when the drive is programmed for Up/Down control? |  |
| 11/28/2005 | How can the gain be changed for an Analog Input? |  |
| 11/28/2005 | Can output current be monitored via Analog Output? |  |
| 07/13/2004 | How do I enter the Run Command from the control circuit terminals? |  |
| 07/13/2004 | What happens if a forward command and a reverse command are closed on the terminal block at the same time? |  |
| 11/28/2005 | Is there a way to clear the fault history? |  |
| 07/13/2004 | Is there a way to perform an initialization without losing the parameter settings? |  |
| 07/13/2004 | Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? |  |
| 07/13/2004 | The GPD 515/G5 displays a parameter, but does not let me change it. Why? |  |
| 07/13/2004 | Is there a way to "lock out" unauthorized programming of the GPD515/G5? |  |
| 07/13/2004 | When using the analog output function on a GPD506/P5, how is the output scaled when output current is selected? |  |
| 07/13/2004 | How can the P5/GPD506 parameter settings be adjusted or changed while the bypass drive is running in bypass mode? |  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/13/2004 | The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? |  |
| 10/11/2004 | Can the GPD 506/P5 be programmed in other languages? |  |
| 07/13/2004 | What is the ambient temperature derating (L8-12 setting)? |  |
| 07/13/2004 | The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor? |  |
| 07/13/2004 | When entering Motor Rated Current (parameter E2-01) into an E7 drive, an OPE02 fault appears on the display. What can cause this, and how is the fault cleared?
|  |
| 07/13/2004 | Can the E7 keypad display cooling fan operating hours? (for maintenance purposes)
|  |
| 07/13/2004 | How can the Yaskawa E7 drive start a fan that is windmilling in the opposite direction? |  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 07/17/2012 | How to program HOA for P7 drive? |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 10/09/2012 | When using 2 option cards, I am receiving an OPE06 fault and am not seeing all the F1 parameters. I am using CN5-B for my encoder feedback card. |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 11/26/2012 | How do I set up a simple PID loop on a Z1000/Z1B? |  |
| 11/26/2012 | Can you explain the Hand/Auto Mode selection on the Z1000 series? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Product Launch |
| |
| 07/27/2007 | What are the differences between V7 and V1000? |  |
| 07/27/2007 | Will this drive be part of the configured drive program? |  |
| 07/27/2007 | Does the V1000 replace the V7? |  |
| 07/27/2007 | Where is the V1000 manufactured? |  |
| 07/27/2007 | Has Yaskawa scheduled any V1000 Factory Training yet? If yes what are the dates? |  |
| 07/27/2007 | When should we begin converting existing V7 business to V1000? |  |
| 07/27/2007 | Is the product ready for shipment? |  |
| 08/01/2008 | What enclosure types are available? |  |
| 08/01/2008 | What Control Methods does the J1000 offer? |  |
| 08/01/2008 | Does the J1000 have RoHS compliance? What is RoHS? |  |
| 08/01/2008 | When should we begin converting existing J7 business to J1000? |  |
| 08/01/2008 | Are J7 Options compatible with J1000? |  |
| 08/01/2008 | Is the design life of the J1000 twice that of the J7? |  |
| 08/01/2008 | Is the J1000 dual rated? |  |
| 08/01/2008 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 08/01/2008 | Does the J1000 replace the J7? |  |
| 08/01/2008 | What are the J1000’s ratings? |  |
| 08/01/2008 | What documentation ships with the product? |  |
| 08/01/2008 | Does J1000 have UL Listing for single phase? |  |
| 08/01/2008 | Where is the J1000 manufactured? |  |
| 08/01/2008 | Is the J1000 the same physical size as J7? |  |
| 08/01/2008 | Do you or will you offer 115V single-phase? |  |
| 08/01/2008 | Will DriveWizardTM Plus be backward compatible? |  |
| 08/01/2008 | What are the differences between J7 and J1000? |  |
| 08/01/2008 | What about CASE Software? |  |
| 08/01/2008 | Does the J1000 mount contactor-style, like the J7 did? |  |
| 08/01/2008 | Does the J1000 have dynamic braking capability now? |  |
| 08/01/2008 | Does the J1000 have any network communications capability? |  |
| 01/03/2011 | When will the rest of the A1000 600V models be released? |  |
| 12/21/2010 | Are there plans for a dedicated 600V micro-drive? |  |
| 06/21/2010 | What is the price difference between V74X and V1000-4X? |  |
| 06/21/2010 | When should we begin converting existing V74X business to V1000-4X? |  |
| 06/21/2010 | Is the product ready for shipment? |  |
| 01/04/2011 | Where does the A1000 fit into Yaskawa’s family of drives, and what does it offer beyond the F7? |  |
| 01/03/2011 | What tools are available to help customers convert from G5 (600V) and F7 to A1000? |  |
| 01/04/2011 | Where is the A1000 manufactured? |  |
| 01/04/2011 | Is the product ready for shipment? |  |
| 01/04/2011 | What will happen to the F7? |  |
| 01/04/2011 | When should we begin converting existing F7 business to A1000? |  |
| 02/08/2011 | What do I do if I am having problems connecting to the A1000 USB port? |  |
| 09/13/2012 | Where is the Z1000 manufactured? |  |
| 11/29/2011 | What will happen to the E7? |  |
| 11/29/2011 | Are there plans for a 600V Z1000 drive? |  |
| 11/29/2011 | Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? |  |
| 11/29/2011 | What new features does the Z1000 offer beyond those of the E7? |  |
| 11/29/2011 | What are the Z1000 ratings? |  |
| 11/29/2011 | When should we begin converting existing E7 business to Z1000? |  |
| 11/29/2011 | Will there be a remote keypad option? |  |
| 11/29/2011 | Will the Z1000 improve startup times in the field? |  |
| 11/29/2011 | What tools are available to help customers convert from E7 to Z1000? |  |
| 11/29/2011 | What DriveWizard program does it use, and is it backwards compatible with E7? |  |
| 11/29/2011 | What are the embedded network protocols for the Z1000? |  |
| 11/29/2011 | When will a heatsink through the back solution be available, and what enclosure rating will it be capable of? |  |
| 11/29/2011 | What Z1000 enclosure types are available? |  |
| 01/03/2011 | What training is available for A1000? |  |
| 05/30/2012 | What are the details regarding A1000 12 Pulse? |  |
| 05/31/2012 | Will the A1000 be part of the configured drive program? |  |
| 06/29/2012 | What is RoHS? |  |
| 06/29/2012 | How is the P1000 rated and what are its limitations? |  |
| 06/29/2012 | Where does the P1000 fit into Yaskawa's family of drives, and what does it offer beyond the P7? |  |
| 06/29/2012 | Is the P1000 ready for shipment? |  |
| 06/29/2012 | What are the ratings of the P1000? |  |
| 06/29/2012 | Are adapter plates available for mechanical mount retrofitting of P7? |  |
| 06/29/2012 | What are the details regarding P1000 12 Pulse? |  |
| 06/29/2012 | When will single phase input capacities be available for P1000 and what kind of derating is expected? |  |
| 06/29/2012 | What training is available for P1000? |  |
| 06/29/2012 | When should we begin converting existing P7 business to P1000? |  |
| 06/29/2012 | Are A1000 accessories compatible with P1000? |  |
| 06/29/2012 | What will happen to the P7? |  |
| 06/29/2012 | What tools are available to help customers convert from P7 to P1000? |  |
| 06/29/2012 | Where is the P1000 manufactured? |  |
| 06/29/2012 | What P1000 enclosure types are available? |  |
| 06/29/2012 | Are end caps (NEMA 1 kits) available for the protected chassis versions? |  |
| 06/29/2012 | Is the P1000 the same physical size as P7? |  |
| 06/29/2012 | Will the P1000 drive be part of the configured drive program? |  |
| 06/29/2012 | Does the P1000 have a functional safety (safe torque off) input? |  |
| 06/29/2012 | Can the 600V models be used with a 690VAC input voltage? |  |
| 06/29/2012 | How can the design life of the P1000 be twice that of the P7? |  |
| 06/29/2012 | What control methods does the P1000 offer? |  |
| 06/29/2012 | Will there be a remote keypad option? |  |
| 06/29/2012 | Will DriveWizard® Industrial be backward compatible? |  |
| 06/29/2012 | Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
| 06/29/2012 | What documentation ships with the product? |  |
| 08/17/2012 | Are adaptor plates available for mechanical mount retrofitting of F7? |  |
 | Power Quality |
| |
| 03/14/2006 | Power Line Harmonics and Installation Considerations for AC and DC Drives |  |
 | PID Application |
| |
| 10/27/2005 | Is PID available on the J7 Drive? |  |
| 10/27/2005 | Can the PID in the V7 Drive be used for positioning? |  |
| 11/28/2005 | Which PID parameters require set-up when configuring the GPD506 / P5 drive for PID pumping applications? |  |
| 07/13/2004 | I want the motor never to run below a certain speed and I am using PID, but there may be times when this low speed will be "too much". Is there a solution for this? |  |
| 11/26/2012 | How do I set up a simple PID loop on a Z1000/Z1B? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Parts or Replacement |
| |
| 02/24/2003 | How to identify a G5 vs. G5+ AC drive. |  |
| 07/13/2004 | What is required to replace the digital operator on the V7 NEMA 4 drive? What is the replacement part number? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Parameters |
| |
| 06/08/2007 | What software tools are available to save F7 drive parameter settings to a PC file?
|  |
| 07/13/2004 | Can the E7 keypad display cooling fan operating hours? (for maintenance purposes)
|  |
| 07/13/2004 | How can the Yaskawa E7 drive start a fan that is windmilling in the opposite direction? |  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 09/13/2012 | Does the J1000 have a removable terminal block with parameter copy capability, like the V1000? |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 11/26/2012 | How do I set up a simple PID loop on a Z1000/Z1B? |  |
| 11/26/2012 | Can you explain the Hand/Auto Mode selection on the Z1000 series? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Options |
| |
| 07/13/2004 | How is the kW output scaled on the Dual Analog Output option board (Model DS418)? |  |
| 07/27/2007 | Are V7 Options compatible with V1000? Can V1000 Options be used with V7? |  |
| 07/27/2007 | How about the Analog Input Connector Cable? |  |
| 07/27/2007 | Is the Copy function available with the standard LED keypad? |  |
| 06/21/2010 | Are V74X Options compatible with V1000-4X? |  |
| 06/21/2010 | Can V1000-4X Options be used with V74X? |  |
| 06/21/2010 | Are V1000 Options compatible with V1000-4X? |  |
| 06/21/2010 | Is the Copy function available with the standard LED keypad? |  |
| 01/04/2011 | Are F7 Options compatible with A1000? Can A1000 Options be used with F7? |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Operation |
| |
| 01/10/2003 | Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 07/13/2004 | The E7L will not run the motor in Hand or Auto mode.
--OTHER SYMPTOMS:
1. Drive LED flashes.
2. Stop LED is lit.
3. Contol Power LED is lit.
4. No Ready LED.
What can cause this? |  |
| 10/27/2005 | What is the purpose of the TEST switch on the front panel of an E7B bypass unit? |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? |  |
| 07/13/2004 | What happens if a forward command and a reverse command are closed on the terminal block at the same time? |  |
| 07/13/2004 | Can I control Start/Stop of my drive by just applying and removing input power? |  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 11/26/2012 | Can you explain the Hand/Auto Mode selection on the Z1000 series? |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | No Specific Category |
| |
| 02/28/2013 | I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? |  |
 | Networks |
| |
| 01/10/2003 | Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? |  |
| 10/27/2005 | The E7B bypass unit with the serial communications, option J or option L control comes set up for the start/stop
as well as the speed reference to be controlled through serial communication.
Is it possible to maintain start/stop control through serial communication
while using an analog signal for speed reference? |  |
| 07/13/2004 | What is the meaning of CAL or CALL on the keypad display?. |  |
 | Network Communications |
| |
| 11/08/2005 | What are the differences between the set-up of a GPD515/G5 and a F7 drive on DeviceNet when using CM053 or CM056 option cards? |  |
| 07/27/2007 | Are the V1000 network communications full function Modbus or Yaskawa standard? |  |
| 07/27/2007 | What is pricing of the Communication options? |  |
| 01/04/2011 | Are the A1000 network communications full function Modbus or Yaskawa standard? |  |
| 11/29/2011 | What are the embedded network protocols for the Z1000? |  |
| 08/31/2012 | When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. |  |
| 09/12/2012 | Is Apogee/Metasys available for the Z1000 & Z1000 Bypass |  |
| 10/03/2012 | Will the P1000 have embedded Siemens and Johnson Metasys protocols? |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | When I install my serial communications option board onto the Z1000 drive in the Z1B cabinet, I recieve alarm OFA00. What am I doing wrong? |  |
 | Motors |
| |
| 10/27/2005 | Is it possible to control multiple motors from a single AC drive? |  |
| 08/19/2004 | What are the concerns when operating a motor with a AC drive rated for less output voltage than the motor namplate .
Example: The AC drive rating is 480 VAC and the motor is 600VAC. |  |
| 06/08/2007 | Can multiple motors be used with a single inverter? |  |
| 07/13/2004 | How do I enter the Run Command from the control circuit terminals? |  |
| 11/16/2009 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
 | Maintenance |
| |
| 02/12/2003 | How to reform the DC bus capacitors on an Variable Speed AC drive that has been stored for more than 12 months. |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 09/13/2012 | How do I order touch up paint? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Lead Length |
| |
| 07/13/2004 | What are some concerns when the motor cable is over 100 meters? |  |
 | Keypad-Operator |
| |
| 06/22/2003 | How is the inverter reset after an alarm has gone off? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 11/28/2005 | Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 07/13/2004 | The E7 drive inside the bypass enclosure unit doesn’t have the Hand, Off or Auto buttons that are shown in the E7 manual. How can the drive be run locally? |  |
| 10/27/2005 | Can the operator on the V7 Drive be removed and remotely mounted? |  |
| 07/13/2004 | Is it possible to adjust the brightness for the operator display? |  |
| 07/13/2004 | Why are the parameters on the digital operator hidden or locked?
|  |
| 07/13/2004 | In what languages can the GPD 515/G5 display? |  |
| 07/13/2004 | Is there a way to "lock out" unauthorized programming of the GPD515/G5? |  |
| 07/13/2004 | On the GPD503, why does the Stop LED continue to flash after the drive has stopped runnning? |  |
| 07/27/2007 | Will there be a remote keypad option? If yes what ratings? |  |
| 08/01/2008 | Is the Copy function available with the standard LED keypad? |  |
| 06/21/2010 | Can the LCD Operator be used for programming and maintenance of the V1000-4X? |  |
| 01/04/2011 | Will there be a remote keypad option? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Isolation Transformers |
| |
| 03/14/2006 | Power Line Harmonics and Installation Considerations for AC and DC Drives |  |
 | Instructions |
| |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Installation |
| |
| 11/28/2005 | What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |  |
| 06/29/2006 | What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
|  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What are some concerns when the motor cable is over 100 meters? |  |
| 10/31/2005 | What is the range of voltage fluctuation allowed? |  |
| 10/31/2005 | Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 11/16/2009 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 08/21/2012 | What is +P common |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
 | Inputs / Outputs |
| |
| 11/28/2005 | How can the gain be changed for an Analog Input? |  |
| 11/29/2011 | Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
| 07/13/2004 | What is a "Multi-Function Digital Input"? |  |
| 11/26/2012 | Can you explain the Hand/Auto Mode selection on the Z1000 series? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
 | Harmonics |
| |
| 02/19/2003 | Specification of 12 pulse input transformer for GPD505/506- PC5/P5 series AC drive. |  |
| 02/19/2003 | What is the specification of 12 pulse input transformer E7 and F7 AC Drives? |  |
| 03/14/2006 | Power Line Harmonics and Installation Considerations for AC and DC Drives |  |
| 10/27/2005 | Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |  |
| 03/14/2006 | When dealing with harmonic noise, which is better-- an AC or a DC reactor? |  |
| 07/13/2004 | Harmonic current distortion data. |  |
| 07/13/2004 | What are some counter-measures to reduce harmonics created by AC drives? |  |
 | Fault Code Description |
| |
| 06/22/2003 | How is the inverter reset after an alarm has gone off? |  |
| 07/18/2007 | UL3 -- Fault Code Description |  |
| 07/18/2007 | BUS -- Fault Code Description |  |
| 11/16/2009 | CE -- Fault Code Description |  |
| 07/18/2007 | CPF00 -- Fault Code Description |  |
| 07/18/2007 | CPF01 -- Fault Code Description |  |
| 07/18/2007 | CPF02 -- Fault Code Description |  |
| 07/18/2007 | CPF03 -- Fault Code Description |  |
| 07/18/2007 | CPF04 -- Fault Code Description |  |
| 07/18/2007 | CPF05 -- Fault Code Description |  |
| 07/18/2007 | CPF07 -- Fault Code Description |  |
| 07/18/2007 | CPF08 -- Fault Code Description |  |
| 07/18/2007 | CPF09 -- Fault Code Description |  |
| 07/18/2007 | CPF10 -- Fault Code Description |  |
| 07/18/2007 | CPF20 -- Fault Code Description |  |
| 07/18/2007 | CPF21 -- Fault Code Description |  |
| 07/18/2007 | CPF22 -- Fault Code Description |  |
| 07/18/2007 | CPF23 -- Fault Code Description |  |
| 07/18/2007 | EF0 -- Fault Code Description |  |
| 07/18/2007 | EF3 -- Fault Code Description |  |
| 07/18/2007 | EF4 -- Fault Code Description |  |
| 07/18/2007 | EF5 -- Fault Code Description |  |
| 07/18/2007 | EF6 -- Fault Code Description |  |
| 07/18/2007 | EF7 -- Fault Code Description |  |
| 07/18/2007 | FBL -- Fault Code Description |  |
| 07/18/2007 | GF -- Fault Code Description |  |
| 07/18/2007 | OC -- Fault Code Description |  |
| 07/18/2007 | OH1 -- Fault Code Description |  |
| 07/18/2007 | OH3 -- Fault Code Description |  |
| 07/18/2007 | OH4 -- Fault Code Description |  |
| 07/18/2007 | OL1 -- Fault Code Description |  |
| 07/18/2007 | OL2 -- Fault Code Descriptions |  |
| 07/18/2007 | OL3 -- Fault Code Description |  |
| 07/18/2007 | OPR -- Fault Code Description |  |
| 07/18/2007 | OV -- Fault Code Description |  |
| 07/18/2007 | PF -- Fault Code Description |  |
| 07/18/2007 | PUF -- Fault Code Description |  |
| 07/18/2007 | RR -- Fault Code Description |  |
| 07/18/2007 | UV1 -- Fault Code Description |  |
| 07/18/2007 | UV2 -- Fault Code Description |  |
| 07/18/2007 | UV3 -- Fault Code Description |  |
| 07/13/2004 | Resetting a drive fault. |  |
| 11/28/2005 | Is there a way to clear the fault history? |  |
| 07/13/2004 | The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear? |  |
| 06/22/2006 | OH -- Fault Code Description |  |
| 07/13/2004 | oH1 fault - Fault Code Description |  |
| 07/13/2004 | UV1 - Fault Code Description |  |
| 07/13/2004 | UV2 - Fault Code Description |  |
| 07/13/2004 | UV3 - Fault Code Description |  |
| 07/13/2004 | OV - Fault Code Description |  |
| 07/13/2004 | OC -- Fault Code Description |  |
| 07/13/2004 | GF - Fault Code Description |  |
| 07/13/2004 | SC - Fault Code Description |  |
| 07/13/2004 | PUF -- Fault Code Description |  |
| 07/13/2004 | OL1 -- Fault Code Description |  |
| 07/13/2004 | OL2 -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 06/08/2007 | OL4 -- Fault Code Description |  |
| 07/13/2004 | PF - Fault Code Description |  |
| 07/13/2004 | LF -- Fault Code Description |  |
| 07/13/2004 | OS -- Fault Code Description |  |
| 07/13/2004 | PGO -- Fault Code Description |  |
| 07/13/2004 | RR -- Fault Code Description |  |
| 07/13/2004 | RH -- Fault Code Description |  |
| 07/13/2004 | CF -- Fault Code Description |  |
| 07/13/2004 | SVE -- Fault Code Description |  |
| 07/13/2004 | OH1 -- Fault Code Description |  |
| 07/13/2004 | OPR -- Fault Code Description |  |
| 07/13/2004 | E-10 -- Fault Code Description |  |
| 07/13/2004 | E-15 -- Fault Code Description |  |
| 07/13/2004 | BUS -- Fault Code Description |  |
| 07/13/2004 | CE -- Fault Code Description |  |
| 07/13/2004 | EF3 -- Fault Code Description |  |
| 07/13/2004 | EF4~8 -- Fault Code Description |  |
| 07/13/2004 | EF0 -- Fault Code Description |  |
| 07/13/2004 | EF2 -- Fault Code Description |  |
| 07/13/2004 | DEV -- Fault Code Description |  |
| 07/13/2004 | ERR -- Fault Code Description |  |
| 07/13/2004 | CPF00 -- Fault Code Description |  |
| 07/13/2004 | CPF01 -- Fault Code Description |  |
| 07/13/2004 | CPF02 -- Fault Code Description |  |
| 07/13/2004 | CPF03 -- Fault Code Description |  |
| 07/13/2004 | CPF04 -- Fault Code Desciption |  |
| 07/13/2004 | CPF05 -- Fault Code Description |  |
| 07/13/2004 | CPF06 -- Fault Code Description |  |
| 07/13/2004 | CPF20 -- Fault Code Description |  |
| 07/13/2004 | CPF21 -- Fault Code Description |  |
| 07/13/2004 | CPF22 -- Fault Code Description |  |
| 07/13/2004 | CPF23 -- Fault Code Description |  |
| 07/13/2004 | UV -- Fault Code Description |  |
| 07/13/2004 | OV -- Fault Code Description |  |
| 07/13/2004 | OH -- Fault Code Description |  |
| 07/13/2004 | OH2 -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | BB -- Fault Code Description |  |
| 07/13/2004 | OPE01 -- Fault Code Description |  |
| 07/13/2004 | OPE02 -- Fault Code Description |  |
| 07/13/2004 | OPE03 -- Fault Code Description |  |
| 07/13/2004 | OPE05 -- Fault Code Description |  |
| 07/13/2004 | OPE06 -- Fault Code Description |  |
| 07/13/2004 | OPE07 - Fault Code Description |  |
| 07/13/2004 | OPE08 -- Fault Code Description |  |
| 07/13/2004 | OPE10 -- Fault Code Description |  |
| 07/13/2004 | OPE11 -- Fault Code Description |  |
| 07/13/2004 | CALL -- Fault Code Description |  |
| 07/13/2004 | CALL SI-F/G ComCall -- Fault Code Description |  |
| 07/13/2004 | UV -- Fault Code Description |  |
| 07/13/2004 | OV -- Fault Code Description |  |
| 07/13/2004 | OH3 -- Fault Code Description |  |
| 07/13/2004 | CAL -- Fault Code Description |  |
| 07/13/2004 | OPE -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | SER - Fault Code Description |  |
| 07/13/2004 | bb -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | UL3 -- Fault Code Description |  |
| 07/13/2004 | FAN -- Fault Code Description |  |
| 07/13/2004 | UL3 (blinking) -- Fault Code Description |  |
| 07/13/2004 | OC -- Fault Code Description |  |
| 07/13/2004 | UV1 -- Fault Code Description |  |
| 07/13/2004 | UV2 -- Fault Code Description |  |
| 07/13/2004 | OL1 -- Fault Code Description |  |
| 07/13/2004 | OL2 -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | F00 -- Fault Code Description |  |
| 07/13/2004 | F01 -- Fault Code Description |  |
| 07/13/2004 | F04 -- Fault Code Description |  |
| 07/13/2004 | F05 -- Fault Code Description |  |
| 07/13/2004 | F06 -- Fault Code Description |  |
| 07/13/2004 | F07 -- Fault Code Description |  |
| 07/13/2004 | oPA - Fault Code Description |  |
| 07/13/2004 | CE -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | (0ff) -- Fault Code Description |  |
| 07/03/2003 | RH -- Fault Code Description |  |
 | Environment |
| |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
 | Enclosure |
| |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 07/27/2007 | What enclosure types are available? |  |
| 07/27/2007 | Is there a NEMA 4 version planned? |  |
| 06/21/2010 | Which ratings have internal or external fans? |  |
| 01/03/2011 | When will end caps (NEMA 1 kits) be available for the protected chassis versions? |  |
| 11/29/2011 | What Z1000 enclosure types are available? |  |
| 01/03/2011 | What A1000 enclosure types are available? |  |
| 05/31/2012 | Are end caps (NEMA 1 kits) available for the protected chassis versions? |  |
 | Dynamic Braking |
| |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 10/11/2004 | Can a Dynamic Braking resistor be installed on a J7 Drive? |  |
| 10/27/2005 | Is a braking resistor internally installed? |  |
| 08/01/2008 | Does the J1000 have dynamic braking capability now? |  |
 | DriveWorksEZ |
| |
| 07/27/2007 | How many connections can DWEZ Pro handle? |  |
| 08/01/2008 | Does the J1000 have DWEZ capability? |  |
 | Drive Wizard |
| |
| 06/08/2007 | What software tools are available to save F7 drive parameter settings to a PC file?
|  |
| 06/08/2007 | Can the DriveWizard .PARMS files be viewed without running the DriveWizard program? |  |
| 06/08/2007 | The Drive Wizard .PARMS file was edited with another program (ie. Microsoft Word, Notepad) and saved. When reopened with DriveWizard, an error code of "File Error" was displayed on-screen. What is the problem and how can this be corrected? |  |
| 07/27/2007 | Will DriveWizardTM Plus be backward compatible? |  |
| 07/27/2007 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 08/01/2008 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 08/01/2008 | Will DriveWizardTM Plus be backward compatible? |  |
| 12/21/2010 | After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: "The application failed to initialize properly (0xc000007b). Click on OK to terminate the application" |  |
| 11/01/2010 | What do I do when I receive a "Selected collating sequence not supported by the operating system" error when running DriveWizard 6.2? |  |
| 01/04/2011 | Will DriveWizard Industrial be backward compatible? |  |
| 11/29/2011 | What DriveWizard program does it use, and is it backwards compatible with E7? |  |
| 02/29/2012 | Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
 | Drive Size |
| |
| 08/19/2004 | What are the concerns when operating a motor with a AC drive rated for less output voltage than the motor namplate .
Example: The AC drive rating is 480 VAC and the motor is 600VAC. |  |
| 06/08/2007 | Can multiple motors be used with a single inverter? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 07/27/2007 | Is the V1000 the same physical size as V7? |  |
| 06/21/2010 | Is the V1000 the same physical size as V7? |  |
| 01/04/2011 | Is the A1000 the same physical size as F7? |  |
| 11/29/2011 | Is the Z1000 the same physical size as E7? |  |
 | Document Clarification |
| |
| 07/13/2004 | Why don’t the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual?
|  |
| 07/27/2007 | What documentation ships with the product? |  |
| 08/01/2008 | What documentation ships with the product? |  |
| 06/21/2010 | What documentation ships with the product? |  |
| 11/29/2011 | What documentation ships with the product? |  |
| 01/03/2011 | What documentation ships with the product? |  |
 | Dimensions |
| |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
 | Circuit Protection |
| |
| 07/13/2004 | The GPD/515G5 instruction manual (TOE-S616-10.13) (pages 21-22) specifies that input fuses should be used on the installation of these drives.
--Is fusing required or is a circuit breaker sufficient protection for the inverter.
--If fusing is not required, what characteristics of MCCB should used be to protect the drive adequately. |  |
 | Bypass Function |
| |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 10/27/2005 | The E7B bypass unit with the serial communications, option J or option L control comes set up for the start/stop
as well as the speed reference to be controlled through serial communication.
Is it possible to maintain start/stop control through serial communication
while using an analog signal for speed reference? |  |
| 07/13/2004 | The E7 drive inside the bypass enclosure unit doesn’t have the Hand, Off or Auto buttons that are shown in the E7 manual. How can the drive be run locally? |  |
| 10/27/2005 | What is the purpose of the TEST switch on the front panel of an E7B bypass unit? |  |
| 07/13/2004 | On a GPD 506/P5 Bypass unit, what is the Normal/Test switch used for and when would it be needed in an operation? |  |
| 11/29/2005 | The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? |  |
| 07/13/2004 | How can the P5/GPD506 parameter settings be adjusted or changed while the bypass drive is running in bypass mode? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 12/03/2012 | I attempted to run the unit with the digital operator connected directly to the drive. I removed it and connected it back to the bypass board, now the Hand and Auto command are non-responsive. How can I fix this |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
 | Braking |
| |
| 10/27/2005 | Can the brake coil of a brake-motor be put directly across the motor winding when the motor is run by a VFD? |  |
| 10/27/2005 | Is a braking resistor internally installed? |  |
| 07/13/2004 | What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? |  |
 | Applications |
| |
| 07/13/2004 | The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? |  |
| 11/29/2005 | On what applications should the GPD 506/P5 be used? |  |
| 11/16/2009 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 07/13/2004 | How can the Yaskawa E7 drive start a fan that is windmilling in the opposite direction? |  |
| 06/08/2007 | Can a remote Hand/Off/Auto switch be connected to the E7B product? |  |
| 07/27/2007 | Can the V1000 be applied to HVAC applications? |  |
| 01/04/2011 | Can we replace simple servo applications using existing PM servo motors? |  |
| 08/21/2012 | What is +P common |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 11/26/2012 | How do I set up a simple PID loop on a Z1000/Z1B? |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
 | Application Example |
| |
| 11/26/2012 | How do I set up a simple PID loop on a Z1000/Z1B? |  |
 | Alarm |
| |
| 07/13/2004 | When entering Motor Rated Current (parameter E2-01) into an E7 drive, an OPE02 fault appears on the display. What can cause this, and how is the fault cleared?
|  |
| 07/17/2012 | My "Drive Select" LED is flashing, What are the Possible causes? |  |
| 08/28/2012 | What are the main causes of the VCF/VCN alarm? |  |
| 08/28/2012 | I have OL2 alarms at start up, when I look at the fault trace history, I see a output frequency of greater than 50 Hz, what could be causing this? |  |
| 08/28/2012 | Hbb fault occurs with the H1,H2 and HC jumpered, what else could the issue be? |  |
| 10/09/2012 | When using 2 option cards, I am receiving an OPE06 fault and am not seeing all the F1 parameters. I am using CN5-B for my encoder feedback card. |  |
| 10/29/2012 | During Start up, my drive injects a max speed into the motor, then OL2 is returned. How do I prevent this? |  |
| 11/02/2012 | oPE08 occurs after I lower L6-02, why is this? |  |
 | Adjustments |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 07/13/2004 | Can the E7 keypad display cooling fan operating hours? (for maintenance purposes)
|  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |