Browse Inverter Drives FAQs By Category

Next PagePrev PageExpandCollapse

CategoryCan be sorted ascending or descendingDate PostedQuestion
Show details for AdjustmentsAdjustments
Show details for AlarmAlarm
Show details for Application ExampleApplication Example
Show details for ApplicationsApplications
Show details for BrakingBraking
Show details for Bypass FunctionBypass Function
Show details for Circuit ProtectionCircuit Protection
Show details for DimensionsDimensions
Show details for Document ClarificationDocument Clarification
Show details for Drive SizeDrive Size
Show details for Drive WizardDrive Wizard
Show details for DriveWorksEZDriveWorksEZ
Show details for Dynamic BrakingDynamic Braking
Show details for EnclosureEnclosure
Show details for EnvironmentEnvironment
Show details for Fault Code DescriptionFault Code Description
Show details for HarmonicsHarmonics
Show details for Inputs / OutputsInputs / Outputs
Show details for InstallationInstallation
Show details for InstructionsInstructions
Show details for Isolation TransformersIsolation Transformers
Show details for Keypad-OperatorKeypad-Operator
Show details for Lead LengthLead Length
Show details for MaintenanceMaintenance
Show details for MotorsMotors
Show details for Network CommunicationsNetwork Communications
Show details for NetworksNetworks
Show details for No Specific CategoryNo Specific Category
Show details for OperationOperation
Show details for OptionsOptions
Show details for ParametersParameters
Show details for Parts or ReplacementParts or Replacement
Show details for PID ApplicationPID Application
Show details for Power QualityPower Quality
Show details for Product LaunchProduct Launch
Show details for ProgrammingProgramming
Show details for Protective FeaturesProtective Features
Show details for ReactorsReactors
Show details for ReliabilityReliability
Show details for ServiceService
Show details for SoftwareSoftware
Show details for SpecificationsSpecifications
Show details for Speed ControlSpeed Control
Show details for Start upStart up
Show details for Starting/StoppingStarting/Stopping
Show details for TrainingTraining
Show details for TroubleshootingTroubleshooting
Show details for TuningTuning
Hide details for WiringWiring
08/19/2004What is the cable pin out for the following cable.
P/N uwr00103-1 for used with the Drive Wizard ?
11/28/2005Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support?
07/13/2004On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)?
07/13/2004Does the Modbus port on the V7 Drive need a termination resistor?
07/13/2004What are some concerns when the motor cable is over 100 meters?
07/13/2004Can an external 24V power supply be used with the GPD515/G5 Logic Inputs?
07/13/2004What is the current rating for the Run and Fault output contacts on a GPD 515/G5?
07/13/2004On the GPD 515/G5, can the 15V at pin-15 power a proximity sensor?
07/13/2004Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake?
07/13/2004On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong?
11/16/2009Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive?
07/13/2004What is 2-Wire Control and 3-Wire Control?
08/21/2012What is +P common
11/30/2012are the digital outputs able to be inverted
02/28/2013How do I get a 0-20mA signal out of the analog outputs?