Browse Inverter Drives FAQs By Category

Next PagePrev PageExpandCollapse

CategoryCan be sorted ascending or descendingDate PostedQuestion
Show details for AdjustmentsAdjustments
Show details for AlarmAlarm
Show details for Application ExampleApplication Example
Show details for ApplicationsApplications
Show details for BrakingBraking
Show details for Bypass FunctionBypass Function
Show details for Circuit ProtectionCircuit Protection
Show details for DimensionsDimensions
Show details for Document ClarificationDocument Clarification
Show details for Drive SizeDrive Size
Show details for Drive WizardDrive Wizard
Show details for DriveWorksEZDriveWorksEZ
Show details for Dynamic BrakingDynamic Braking
Show details for EnclosureEnclosure
Show details for EnvironmentEnvironment
Show details for Fault Code DescriptionFault Code Description
Show details for HarmonicsHarmonics
Show details for Inputs / OutputsInputs / Outputs
Show details for InstallationInstallation
Show details for InstructionsInstructions
Show details for Isolation TransformersIsolation Transformers
Show details for Keypad-OperatorKeypad-Operator
Show details for Lead LengthLead Length
Show details for MaintenanceMaintenance
Show details for MotorsMotors
Show details for Network CommunicationsNetwork Communications
Show details for NetworksNetworks
Show details for No Specific CategoryNo Specific Category
Show details for OperationOperation
Show details for OptionsOptions
Show details for ParametersParameters
Show details for Parts or ReplacementParts or Replacement
Show details for PID ApplicationPID Application
Show details for Power QualityPower Quality
Show details for Product LaunchProduct Launch
Show details for ProgrammingProgramming
Hide details for Protective FeaturesProtective Features
06/22/2003How is the inverter reset after an alarm has gone off?
12/13/2002The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this?
01/16/2003C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why?
10/31/2005Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power?
07/13/2004What parameter sets the maximum output frequency?
07/13/2004What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"?
07/13/2004What happens if a forward command and a reverse command are closed on the terminal block at the same time?
07/13/2004Can the inverter still be used if the input voltage exceeds the permissible voltage fluctuation range (-15% to +10%)?
07/13/2004What overload protection does the GPD 506/P5V have?
07/13/2004What overload protection does the GPD 515/G5 have?
07/13/2004Is there a way to "lock out" unauthorized programming of the GPD515/G5?
07/13/2004The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear?
07/15/2004C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why?
07/13/2004What is the ambient temperature derating (L8-12 setting)?
07/13/2004The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor?
07/13/2004How does electronic thermal (motor protection) work?
02/28/2013How do I save and recall parameter settings for User Initialization?
Show details for ReactorsReactors
Show details for ReliabilityReliability
Show details for ServiceService
Show details for SoftwareSoftware
Show details for SpecificationsSpecifications
Show details for Speed ControlSpeed Control
Show details for Start upStart up
Show details for Starting/StoppingStarting/Stopping
Show details for TrainingTraining
Show details for TroubleshootingTroubleshooting
Show details for TuningTuning
Show details for WiringWiring