Category | Date Posted | Question | |
 | Wiring |
| |
| 08/19/2004 | What is the cable pin out for the following cable.
P/N uwr00103-1 for used with the Drive Wizard ?
|  |
| 11/28/2005 | Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? |  |
| 07/13/2004 | On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? |  |
| 07/13/2004 | Does the Modbus port on the V7 Drive need a termination resistor? |  |
| 07/13/2004 | What are some concerns when the motor cable is over 100 meters? |  |
| 07/13/2004 | Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? |  |
| 07/13/2004 | What is the current rating for the Run and Fault output contacts on a GPD 515/G5? |  |
| 07/13/2004 | On the GPD 515/G5, can the 15V at pin-15 power a proximity sensor? |  |
| 07/13/2004 | Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? |  |
| 07/13/2004 | On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong? |  |
| 11/16/2009 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 07/13/2004 | What is 2-Wire Control and 3-Wire Control? |  |
| 08/21/2012 | What is +P common |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
 | Tuning |
| |
 | Troubleshooting |
| |
 | Training |
| |
 | Starting/Stopping |
| |
 | Start up |
| |
 | Speed Control |
| |
 | Specifications |
| |
 | Software |
| |
 | Service |
| |
 | Reliability |
| |
 | Reactors |
| |
 | Protective Features |
| |
 | Programming |
| |
 | Product Launch |
| |
 | Power Quality |
| |
 | PID Application |
| |
 | Parts or Replacement |
| |
 | Parameters |
| |
 | Options |
| |
 | Operation |
| |
 | No Specific Category |
| |
 | Networks |
| |
 | Network Communications |
| |
 | Motors |
| |
 | Maintenance |
| |
 | Lead Length |
| |
 | Keypad-Operator |
| |
 | Isolation Transformers |
| |
 | Instructions |
| |
 | Installation |
| |
 | Inputs / Outputs |
| |
 | Harmonics |
| |
 | Fault Code Description |
| |
 | Environment |
| |
 | Enclosure |
| |
 | Dynamic Braking |
| |
 | DriveWorksEZ |
| |
 | Drive Wizard |
| |
 | Drive Size |
| |
 | Document Clarification |
| |
 | Dimensions |
| |
 | Circuit Protection |
| |
 | Bypass Function |
| |
 | Braking |
| |
 | Applications |
| |
 | Application Example |
| |
 | Alarm |
| |
 | Adjustments |
| |