Published: 07/13/2004
| Question: | When entering Motor Rated Current (parameter E2-01) into an E7 drive, an OPE02 fault appears on the display. What can cause this, and how is the fault cleared?
|
| Answer: |
- ONE POSSIBLE CAUSE:
The drive requires the Full Load Amperage value in E2-01 to always be greater than the No Load Current value in E2-03. If this requirement is not met, an OPE02 fault will occur.
The drive compares the value entered into E2-01 to the "No Load Current" value in parameter E2-03. E2-03 is factory preset according to the drives capacity rating.
One reason for attempting to enter an E2-01 value that is less than E2-03 may be that the drive is oversized for the motor. In such case, parameter E2-01 can be set as low as 10% of the Drive output current rating. This parameter represents the Full Load Amperage of the motor and the drive uses this value to protect the motor against over loaded conditions.
- HOW TO CLEAR:
To remedy this situation, the value in E2-03 can be lowered until the drive accepts the value being put into E2-01.
For additional information on parameter E2-01 (Motor Rated Current), and its requirements, please refer to page 5-31 of the E7 User Manual.
 |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | E7 Drive |
| Applications: | HVAC |
| Category: | Alarm; Programming; Troubleshooting |
| Part/Model#: | CIMR-E7 |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|