FAQ# DRV-5NTJ6D Published: 07/13/2004

Question:What are some concerns when the motor cable is over 100 meters?
Answer:Motor torque will be reduced from a drop in voltage over the cable length. When using lengthy wires with the inverter and the motor, use wires that are thick enough to assist in reducing cable loss. Drive V/f characteristics may need adjusting to compensate for cable losses . The carrier frequency should typically be reduced as follows based on the cable length. up to 50 meters: under 10kHz. Up to 100 meters, under 5 kHz.

To tune a custom V/f pattern set the following parameters

(taken from G5 manual)

There is other related information on this FAQ, see "View related files" below.

Product Information:

Product Group:Inverters/Drives
Product:E7 Drive, F7 Drive, G5HHP Drive, G5 GPD515 Drive, G5 Drive 600 Volt
Applications:
Category:Installation; Lead Length; Tuning; Wiring

Other Information:

Link to related files:GPD515/G5 User Manual
E7 User Manual
E7 Programming Manual
F7 User Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.