Published: 02/19/2003
| Question: | Specification of 12 pulse input transformer for GPD505/506- PC5/P5 series AC drive. |
| Answer: | Introduction:
The GPD505/506-PC5/P5 models of 18.5kW and higher can be equipped with 12-pulse input power supply to minimise of harmonic input distortion. To utilize 12-pulse input, a transformer with a dual star-delta secondary is required. The Specs. of the needed transformers are listed below.
The 12-pulse option can improve current distortion by 76% compared to an inverter that uses a 6-pulse input rectifier.
Wiring Diagram
Rating Current and Voltage
Input Voltage and Output voltage is same
200V class ; 200~230V, ± 10%,50/60 Hz
400V class ; 380~460V, ± 10%,50/60 Hz
| Inverter Model | Current Rating (Amps) | | Inverter Model | Current Rating (Amps)
|
| | Secondary | Primary | | | Secondary | Primary |
| GPD505/506/P5U2018 | 50 Amps | 100 Amps | | GPD505/506/P5U4018 | 26 Amps | 52 Amps |
| GPD505/506/P5U2022 | 60 Amps | 120 Amps | | GPD505/506/P5U4022 | 33 Amps | 66 Amps |
| GPD505/506/P5U2030 | 82 Amps | 164 Amps | | GPD505/506/P5U4030 | 41 Amps | 82 Amps |
| GPD505/506/P5U2037 | 100 Amps | 200 Amps | | GPD505/506/P5U4037 | 50 Amps | 100 Amps |
| GPD505/506/P5U2045 | 115 Amps | 230 Amps | | GPD505/506/P5U4045 | 60 Amps | 120 Amps |
| GPD505/506/P5U2055 | 140 Amps | 280 Amps | | GPD505/506/P5U4055 | 80 Amps | 180 Amps |
| GPD505/506/P5U2075 | 190 Amps | 380 Amps | | GPD505/506/P5U4075 | 103 Amps | 206 Amps |
| | | | | GPD505/506/P5U4110 | 140 Amps | 280 Amps |
| | | | | GPD505/506/P5U4160 | 190 Amps | 380 Amps |
Other Information:
Ambient Temperature: 50 °C max.
Humidity: 90% RH
Dielectric Strength: 2500V ac, 1 minute
( Primary - Secondary, Primary-Earth, Secondary - Earth)
Isolation Resistance: 10 M ohm or Higher (500V DC megger)
- The secondary current includes 75% distortion current (5th and 7th harmonic).
- The secondary current values in the table above are effective values that include this distortion current.
- The primary current includes about 15% distortion current.
|
Product Information:
| Product Group: | Inverters/Drives |
| Product: | P5 GPD506 Drive, P5 Drive 600 Volt |
| Applications: | |
| Category: | Harmonics |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|