Global SitesHomeSite MapContact UsSearch
Advanced Search

Single-Axis Motion Controllers

Yaskawa single-axis controllers, or application modules, integrally mount to Yaskawa amplifiers to add positioning and communication features. This modular approach reduces integration costs by eliminating amplifier to controller wiring and improves performance by distributing position control to the point of the amplifier. The NS300, NS500, and NS600 provide simple positioning driven by digital I/O, serial, or fieldbus communication.The MP940 and LEGEND-MC offer the ultimate flexibility for complex move profiles tightly integrated to machine I/O.

Comparison of Single-Axis Motion Controllers

Configuration | Communication | Motion | Hardware | Amplifier | Motors

Configuration
Parameter Based Motion Routines
       
Programmable; Multitasking, Full Logic and Math Operations
     
Programming Method
Index Table Parameter Edit Parameter Edit Text Graphical Ladder Text Graphical Ladder Text Menu Driven Commands
Symbol Key:
■ Applies to entire product line.
Back to Top
Communication
RS232/422/485
(1)
(1)
RS232 RS232/422
DeviceNet
 
   
   
Profibus
   
       
Mechatrolink
     
     
Ethernet
          Modbus TCP/IP ASCII  
Controller to Controller
      Mechatrolink Master / Slave up to 16 bytes DeviceNet Master / Slave up to 256 bytes Multiaxis Programming from one Master  
Symbol Key:
■ Applies to entire product line.
(1) RS232 communication for optional serial port setup.
Back to Top
Motion
Point-to-Point Motion
Electronic Gearing
     
Electronic Camming
     
Symbol Key:
■ Applies to entire product line.
Back to Top
Hardware
Position Loop Update
250 usec 250 usec 250 usec 500 usec 500 usec 250 usec
minimum
125 usec
minimum
Dedicated I/O
Home, Limit, Latch, etc
(2)
Programmable Digital I/O
(3)
    11 in
8 out
11 in
8 out
8 in
4 out
7 in
3 out
Programmable Analog I/O
      1 in
1 out
1 in
1 out
2 in
1 out
2 in
0
Expandable Network I/O
     
 
Full Closed Loop Encoder (4)
 
   
 
Auxillary Encoder Input
     
Absolute Encoder Compatible
 
High Speed Position Latch Input
Symbol Key:
■ Applies to entire product line.
(2) Latch Position 62 usec.
(3) Inputs select Index Table, Outputs based on position.
(4) Position loop uses external encoder at load.
Back to Top
Amplifier
SGDH Sigma II
   
SGDG LEGEND
         
Symbol Key:
■ Applies to entire product line.
Back to Top
Motors
SGMAH, SGMPH, SGMGH, SGMSH, SGMUH, and Linear
**
SGMCS Direct Drive
  No
SGMBH Large Capacity
  No
Symbol Key:
■ Applies to entire product line.
□ Applies up to 1.5 kW.
** Applies up to 3kW for 200V and 5 kW for 480V.
Back to Top

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Resources

News