|
Yaskawa Sigma and LEGEND servo amplifiers have all-digital architecture with 32-bit microprocessor logic, high speed ASIC current-loop control, and IGBT power sections. All Sigma and LEGEND amplifiers have serial encoder feedback with automatic motor recognition, expansion ports for addition of single-axis controls and network interfaces, separate main and control power connections, scalable encoder retransmission, sine-coded PWM output waveforms, full thermal overload protection of the motor, and UL, CE, and TUV certifications. Where required, Yaskawa amplifiers have built-in regenerative and dynamic brake resistors. Yaskawa amplifiers are matched with Sigma motors with high-resolution serial encoder feedback to provide low velocity ripple and speed loop bandwidths up to 1.6kHz. These features allow very smoth motion at low speed, higher load-to-rotor inertia rations, and decreased settling time.
|
Comparison of Servo Amplifiers
Communications Reference Interface | Amplifier Features | Setup | Power | Motors | Single-Axis Controllers
Communications Reference Interface |
|
|
|
|
|
Analog Input Torque Control |
■ |
■ |
■ |
■ |
■ |
Analog Input Speed Control |
■ |
■ |
■ |
|
■ |
Pulse Input Position Control |
■ |
■ |
■ |
|
■ |
MECHATROLINK-II |
■ |
■ |
|
|
|
EtherCAT |
■ |
|
|
|
|
Symbol Key:
■ Applies to entire product line |
| Back to Top |
|
|
|
|
|
|
Absolute Encoder Compatible |
■ |
■ |
■ |
|
|
Built-In Holding Brake Control |
■ |
■ |
■ |
|
■ |
Torque Loop Notch Filter |
■ |
■ |
■ |
|
|
High Performance Non-Linear Tuning |
■ |
|
■ |
|
|
Symbol Key:
■ Applies to entire product line |
| Back to Top |
|
|
|
|
|
|
Dipswitch |
|
|
|
■ |
|
Built-In Keypad |
■ |
■ |
■ |
|
|
Serial Port |
□ |
■ |
■ |
|
■ |
Setup and Monitoring Software with Data Trace |
■ |
■ |
■ |
|
■ |
Wizard Setup |
■ |
|
■ |
|
|
Symbol Key:
■ Applies to entire product line
□ Sigma-5 has USB port instead of RS232 serial port. |
| Back to Top |
|
|
|
|
|
|
Amplifier Input Voltage |
100/200/400 VAC |
100/200/400 VAC |
100/200/400 VAC |
90-253 VAC |
24 VDC |
Up to 20 watts |
|
|
|
|
■ |
Up to 1.5 kW |
■ |
■ |
■ |
■ |
|
Up to 5 kW |
■ |
|
■ |
|
|
Up to 15 kW |
■ |
■ |
|
|
|
1.5-55 kW |
|
■ |
|
|
|
Symbol Key:
■ Applies to entire product line |
| Back to Top |
|
|
|
|
|
|
SGMM Sigma Mini |
|
|
|
|
■ |
SGMAH, SGMPH, SGMGH, SGMSH/UH, and Linear |
|
■ |
■ |
□ |
|
SGMGV, SGMSV, SGMAV, SGMJV, and Linear |
■ |
|
|
|
|
SGMCS Direct Drive |
■ |
■ |
|
|
|
SGMBH Large Capacity |
|
■ |
|
|
|
Special Purpose Motors |
|
|
■ |
|
|
Symbol Key:
■ Applies to entire product line □ Applies to servomotors up to 1.5 kW, 100/200 volt with incremental encoder |
| Back to Top |
|
|
|
|
|
|
SMC-3010 LEGEND-MC |
|
|
|
■ |
|
Indexer |
□ |
■ |
|
|
|
1.5 Axis Machine Controller |
□ |
■ |
|
|
|
Built-In Programmable Single Axis Position Control |
|
|
■ |
|
|
Symbol Key:
■ Applies to entire product line
□ Under development.
|
| Back to Top |
|