Global SitesHomeSite MapContact UsSearch
Advanced Search

Servo Motors

The Sigma family of servo motors has taken the next technological step using high-resolution serial encoder feedback. Position information is transmitted to the amplifier allowing full error checking which eliminates position error caused by electrical noise and prevents runaway conditions. This all-digital feedback design enables the amplifier to automatically recognize the motor and optimize settings.



Rotary Servo Motors | Direct Drive Motors | Other Servo Motors



Rotary Servo Motor

Rotary Servo Motors
AC brushless servo motor lines with speeds to 6,000 rpm and torques to 700 Nm (over 6,000 lb-ins).

Sigma-5 Series - View Solid Models Catalog on TraceParts

  • SGMJV - Small capacity (0.05-0.75kW), medium inertia
  • SGMAV - Small capacity (0.05-1.0kW), low inertia
  • SGMGV - Medium capacity (0.3-15kW), medium inertia
  • SGMSV - Medium capacity, (1 to 7kW), low inertia

Junma - View Solid Models Catalog on TraceParts

  • SJME - Small capacity, (0.1-0.75kW), medium inertia

Sigma II Series

  • SGMPH - Small capacity (0.1-1.5kW), medium inertia
  • SGMBH - Large capacity, (22 to 55kW), medium inertia

Back to Top



Direct Drive Motor

Direct Drive - View Solid Models Catalog on TraceParts
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications. The SGMCS servo motor line is designed for direct drive applications where the load is directly attached to the motor surface.

  • SGMCS - Direct drive (0.02-3kW), high inertia

Back to Top

 



Other Servo Motors
If the servo motor you need is not listed, view all other servo motors.

Back to Top

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Resources

News