Global SitesHomeSite MapContact UsSearch
Advanced Search

Linear Servomotors

All Yaskawa linear servomotors feature plug-and-play connection with the Sigma-5, Sigma II and LEGEND amplifiers through use of automatic motor recognition and serial encoder technology. Yaskawa’s linear servomotors are supplied as components or an integrated slide. The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length. The Sigma Trac slide includes direct drive components, carriage, bearings, base, and linear encoder all integrated into a plug-and-play package.

Comparison of Linear Servomotors

Motor Parameters | Features | Amplifier Voltage | Amplifier

Motor Parameters
Sizes Within Series
11 8 14 4
Rated Force (Maximum)
lbs
[N]
169
[750]
252
[1120]
450
[2000]
126
[560]
Peak Force (Maximum)
lbs
[N]
674
[3000]
540
[2400]
1686
[7500]
270
[1200]
Max Speed
in/sec
[m/sec]
197
[5]
197
[5]
197
[5]
197
[5]
Coil Mass Range
lbs
[kg]
10.7
[4.9]
25.3
[11.5]
79.3
[36]
Integrated
Magnetic Attraction Force Range
lbs
[N]
Zero 1465
[6520]
Zero Integrated
Back to Top
Features
Coreless Coil
     
Iron-core Coil
 
 
Coil and Magnet Track Components
 
Integrated Slide
     
Symbol Key:
■ Applies to entire product line
Back to Top
Amplifier Voltage
100 VAC, 1-phase
   
200 VAC, 1-phase
200 VAC, 3-phase
400 VAC, 3-phase
 
*
Symbol Key:
■ Applies to entire product line.
□ Applies to only part of the product line.
* Contact your local Yaskawa Sales Representative.
Back to Top
Amplifier
SGDV Sigma-5
SGDH Sigma II
SGDG LEGEND
Symbol Key:
■ Applies to entire product line.
□ Applies to only part of the product line.
Back to Top

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Resources

News