Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMUH Sigma II
Rated Output: 1.0kW, 1.5kW, 2.0kW, 3.0kW, 4.0kW, 5.0kW

The SGMUH servomotor series has a high torque-to-inertia ratio for high cycle-rate applications. The SGMUH incorporates the segmented stator design, which dramatically reduces overall size. 400 volt windings are available with maximum speeds of 6,000 rpm. A 131,072 ppr incremental serial encoder is standard. The SGMUH is rated IP67 (not including the shaft) providing resistance to moisture.


Design Features

Brochures  

Ratings and Specifications

Model Number Designation

System Selection  

Transition Guides  

Catalogs  

Frequently Asked Questions

Dimensions  

Solid Models  

CAD Drawings  

Prewired Cable Drawings  

Speed Torque Curves  

Technical Manuals  

Literature

Find Local Contact

Enter Request