Rated Output: 1.0kW, 1.5kW, 2.0kW, 2.5kW, 3.0kW, 4.0kW, 5.0kW, 7.0kW
The SGMSV medium capacity brushless servomotor can be used in a variety of applications. Some characteristics of this motor line are as follows:
- Low inertia
- Mounted high resolution serial encoder: 20-bit
- Maximum Speed: 5000 rpm
- Wide Selection: 1 - 7kW
- Holding Brake and Shaft Seal options available
- Protective Structure: IP67
|
Rated Output: 1.0kW, 1.5kW, 2.0kW, 2.5kW, 3.0kW, 4.0kW, 5.0kW, 7.0kW
Support information and services are available to install, startup, operate, troubleshoot, and repair this product.
| Contact Support |
Americas
Our Technical Support Center is staffed with knowledgeable and experienced engineers who have expertise, hands-on equipment and documentation to answer your questions quickly, accurately, and efficiently by phone or email.
Global Support
We maintain a global network of service agencies.
|
|
|
|
|
Yaskawa Business Partners frequently need unique or additional information, not found on the public part of the website. This Partner Login/Partner Info section provides access via username and password. |
Forgot Password?
Enter your e-mail address below and your registered username and password will be sent to you. You must have a valid login and e-mail address on file.
|
| |
• Required fields are indicated with an asterisk (*).
• If you have difficulty, please e-mail or call us at (800) 927-5292. |
|
|