Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMSH Sigma II
Rated Output: 1.0kW, 1.5kW, 2.0kW, 3.0kW, 4.0kW, 5.0kW

The SGMSH servomotor series has a high torque-to-inertia ratio and incorporates the segmented stator design, which dramatically reduces overall size. These servomotors are well-suited for high cycle-rate applications. There are 6 sizes from 1kW to 5kW providing up to 422 lb-in (48 Nm) of peak torque. 200 and 400 volt windings are available with rated speeds of 3,000 rpm and maximum speeds of 5,000 rpm. A 131,072 ppr incremental serial encoder is standard. The SGMSH is rated IP67 (not including the shaft) providing resistance to moisture. Options include a 131,072 ppr absolute encoder, shaft seal, and holding brake.


Design Features

Ratings and Specifications

Model Number Designation

System Selection  

Amplifier Comparison (Sigma II and LEGEND)

Conversion Guides  

Frequently Asked Questions

Dimensions  

Solid Models  

Prewired Cable Drawings  

Speed Torque Curves  

Literature

Find Local Contact

Enter Request