Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMJV Sigma-5
Rated Output: 50W, 100W, 200W, 400W, 750W

The SGMJV small capacity brushless servomotor can be used in a variety of applications. Some characteristics of this motor line are as follows:

  • Medium inertia
  • Instantaneous peak torque (350% of rated torque)
  • Mounted high resolution serial encoder: 13 or 20-bit
  • Maximum speed: 6,000 rpm
  • Wide selection: 50 to 750W capacity, holding brake and gear options


Standards Compliance and Conformance Certifications  

Success Stories

Conversion Guides  

News Articles  

CAD Drawings  

Brochures  

Solid Models  

Catalogs  

Sizing Software for Sigma-5

eLearning Curriculum  

Videos

Literature

Find Local Contact

Enter Request