Global SitesHomeSite MapContact UsSearch
Advanced Search

MP2200

The MP2200 models are part of Yaskawa’s initial offering in the MP2000 series machine control platform and are programmed with MotionWorks MPE770 software.

The MP2200 synchronizes sequence control and motion control in one tightly integrated platform. Position, speed, torque, and phase control such as electronic gearing and electronic cam profiles are available for complex motion in case-packing, form-fill-seal, labeling, and flow-wrapping machinery. A high speed motion network, Mechatrolink-II, controls Sigma amplifiers, inverters, and I/O blocks at 10 Mbps. Rotary, linear, and direct drive servomotors are available in 110, 230, and 480 VAC options. The controller's modular design can be self-configured to reduce setup time by automatically recognizing networked amplifiers and option modules.

MotionWorks (MPE770) software provides an integrated development environment for all programming and troubleshooting. MPE770 primarily uses ladder programming for sequence and motion control. As part of Yaskawa’s ongoing effort to respond to customer feedback, many of the MP2300’s features and functions are now available in a standardized IEC61131-3 platform. View MPiec Series

System support is available through Yaskawa certified Motion Solution Centers (MSC). Our motion control distributors and integrators have attended rigorous training on MP series controllers and MotionWorks software to meet all certification requirements.


Ratings and Specifications

Brochures  

Frequently Asked Questions

CAD Drawings  

Technical Manuals  

eLearning Curriculum  

Literature

Find Local Contact

Enter Request