Global SitesHomeSite MapContact UsSearch
Advanced Search

Proximity Switches

Yaskawa's Bestact™ dustproof and flood-tight proximity switches offer industry-compatible mounting capability with IP52-IP68 (~NEMA 2-6) enclosure ratings. These switches utilize Yaskawa's world-renowned Bestact™ logic and inductive rated (0.5 & 0.125HP) reed switches. General locations up to 510°F (265°C) and sensing distances up to 4.33" (110mm) are possible. They do not need a DC power supply or snubber/varistor protective devices and do not employ complicated amplifying circuitry that is needed for photo-electric/inductive proximity switches. They are ideal for corrosive, dirty, extreme temperature and gaseous Class I, Division 2 hazardous location environments where failure is not tolerated and reduced maintenance costs are of the utmost importance. Two-line wiring and latching capability are other features that are offered.

Find and compare Yaskawa's Bestact products quickly and efficiently using our new online catalog hosted by Thomasnet.com.


Features

Ratings and Specifications (PDF: 499kB)

Catalog (PDF: 2.01MB)

Find Local Contact

Resources