Global SitesHomeSite MapContact UsSearch
Advanced Search

V74X Drive
1/8 - 15 Horsepower General Purpose Vector Drive NEMA Type 4X/12

The V74X Drive is low cost, compact, and operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provides higher torque at lower speeds. The V74X is ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry. The V74X drive with integral NEMA 4X/12 enclosure is recommended for wet and dusty indoor environments, instead of the V7 drive. For DeviceNet network applications, the V7N with embedded Device Net is recommended.


Specifications and Features

Models & Ratings

Standards Compliance and Conformance Certifications  

Application Information  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Frequently Asked Questions

DriveWizard™ Software

CASE Software

Dimensions & Weights

Mechanical Drawings  

Electrical Drawings  

eLearning Modules  

Photos and Graphics  

Literature

Find Local Contact

Enter Request