Global SitesHomeSite MapContact UsSearch
Advanced Search

G5 Drive 600 Volt
2 - 200 Horsepower General Purpose Vector Drive

The G5 Drive 600 Volt produces an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provides low motor noise and high starting torque. Current overload rating is 150% for 60 seconds. The drive provides 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).

This product may also be labeled GPD515/G5.


Specifications and Features

Models & Ratings

Standards Compliance and Conformance Certifications  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Enclosure Options

Frequently Asked Questions

DriveWizard™ Software

Dimensions & Weights

eLearning Modules  

Literature

Find Local Contact

Enter Request