The iQpump® controller was designed with the pump service operators and pump system owners in mind. iQpump® offers ease of setup and comprehensive pump and motor protection features. The integrated pump specific software and setup parameters, allow the operator to setup specific control values for a wide range of applications. The iQpump® controller will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection. iQpump® can also replace phase converters when converting from a single phase to a three phase pump motor.
View product details for specifications, features, dimensions, weights, models, ratings, mechanical drawings, photos and more.
|
| |