Yaskawa is the largest global variable frequency drives manufacturer with over 30 years of Building Automation System (BAS) and HVAC experience. Our variable frequency drives are designed for HVAC applications, which include air handlers, cooling towers and pumps, by combining reduced size and cost with step changes in performance and quality. The drive features for Building Automation Systems include extensive parameter selection which simplifies management of BAS applications for energy efficiency and closed loop control, industry-standard Hand/Off/Auto functionality, an internal PI controller and a Sleep function. Because all variable frequency drives (VFDs) are rigorously tested, Yaskawa ensures that quality and reliability are designed and built in. E7 Drives have embedded Metasys® and APOGEE™ Communications. BACnet® and LonWorks® are optional. |
Comparison of HVAC Drives
| Suggested Use |
View Drive Details |
Ratings |
Description |
VAC |
HP |
Basic HVAC Applications |
|
208/240 |
1/2 - 150 |
NEMA 1 Drive Only |
480 |
1/2 - 500 |
| Basic HVAC Applications with Power Options |
|
208 |
1 - 40 |
NEMA 1, Slim Configurations Include Circuit Breaker, Reactor, Etc. |
480 |
1 - 100 |
| Basic HVAC Applications with Power Options |
|
208/240 |
1/2 - 150 |
NEMA 1, 12 or 3R Configurations Including Circuit Breaker, Reactor, Etc. |
480 |
1/2 - 500 |
| Motor Operation on Drive or Line |
|
208 |
1/2 - 25 |
Configurable Narrow 2 Contactor Bypass |
480 |
1/2 - 50 |
| Motor Operation on Drive or Line |
|
208 |
1/2 - 25 |
Configurable 2-Contactor Bypass |
240 |
1/2 - 30 |
480 |
1/2 - 60 |
Motor Operation on Drive or Line
Maintenance while Motor Operating |
|
208/240 |
1/2 - 150 |
Full Featured 3-Contactor Bypass NEMA 1, 12, or 3R |
480 |
1/2 - 500 |
| Special Engineered Solution |
|
208/240 |
1/2 - 150
|
Non Standard Configurations Such As 12-Pulse, 18-Pulse, Redundant Drive, Etc. |
480 |
1/2 - 500 |
| Use in Canada or other 600V Service Areas |
|
600 |
2 - 200 |
NEMA 1 Drive |
| If the AC Drive you need is not listed, check: |
|
|
Accessories and Enhancements
These products are available for special needs and provided per quoted price and delivery
|
|
DriveWizard is a free Windows-based software support tool for parameter upload/download, trending and graphing.
|
AC Motors are inverter-duty induction motors optimized for use with Yaskawa variable frequency drives.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|