| Number | Details | Title | Type | Rev Date | Size |
|---|
| AN.AFD.04 |  | Application Note Power Line Harmonics and Installation Considerations for AC Drives | Application Note | 10/10/2004 | 203 KB |
| AN.AFD.08 |  | Application Note Guidelines For 400-600 VAC Drives In Medium Voltage Applications | Application Note | 06/07/2005 | 111 KB |
| AN.AFD.10 |  | Application Note: Commissioning the CM092/CM093 EtherNet/IP Option Kit with the Rockwell BOOTP/DHCP Server. | Application Note | 08/06/2009 | 785 KB |
| AN.G7.01 |  | Application Note G7 Drive – The World’s First 3-Level PWM Control | Application Note | 06/22/2005 | 174 KB |
| AN.G7.02 |  | Application Note Motor Bearing Current and 3-Level Inverter | Application Note | 06/22/2005 | 191 KB |