Global SitesHomeSite MapContact UsSearch
Advanced Search

Application Overview: Clean Room Fan

A clean room is virtually dust and/or bacteria free. Clean rooms are used in laboratory work and in assembly or repair of precision equipment. A clean room fan supplies clean air through ventilation systems. This fan runs a system that filters exterior air, maintains temperature and humidity at constant levels, and circulates the interior air through a high-performance air filter while expelling part of the interior air.

Application Challenges
  • Maintain positive pressure in the clean room.
  • Maintain a high quality filtering system at all times.
  • Avoid mechanical resonance in the surrounding equipment.
  • Detect clogged fans or air ducts automatically.


Applicable Products
Drives ProductsFeaturesBenefits
Built-in 4-20 mA inputsMaintain constant pressure using PID control
Auto/Manual speed functionEasily switch between Auto and Manual modes (possible with a single switch)
Energy saving controlV/f Pattern selection saves energy while operating with light load and low speeds.
Restart after momentary power loss.The motor continues running even after a 2 second momentary power loss.
Continue to run when external frequency reference is lost.The drive enables different responses to momentary power losses.
Avoid mechanical resonanceThe drive skips over the frequency at which resonance occurs.
Detect a clogged fan or air duct.The Undertorque Detection function can detect pressure loss in the system.


Application Details

Clean rooms are used extensively in semiconductor manufacturing, biotechnology, the life sciences, and other fields that are very sensitive to environmental contamination. Yaskawa variable frequency drives provide an excellent solution to clean room ventilation.

The built-in 4-20 mA analog inputs allow the drive to maintain constant pressure with PID control. The application may be easily switched between automatic and manual modes and the motor will continue to run even after a momentary power loss. The drive can skip over a frequency at which resonance occurs, thus protecting expensive laboratory equipment. The Undertorque Detection function allows the drive to detect a clogged fan or air duct.

Additional Information
The pdf contains the same information as the web, but in some cases may contain more and should be used if a printed version is required.


 Application Specifics

 Application Help