iQpump1000 Configured
Breadcrumb
Navigation Menu
Products
iQpump1000 Configured
iQpump1000 Configured
iQpump1000 Configured - YAIALL

Configured Product for iQpump1000 Drive
The iQpump1000 Configured package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The iQpump1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Features
iQpump1000 Configured - Overview
Highlights
- Ratings: 1 to 150 HP; 240VAC
- 1 to 500 HP; 480VAC
- 1 to 250 HP; 600VAC
- Ratings: 50 to 500 HP, 480VAC
- Ambient service temperature:
- NEMA 3R: -10°C to 40°C (14°F to 104°F)
- NEMA 12: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
- UL 508A (Industrial Control Panels)
- UL, cUL listed
- NEMA 3R
- Output cards
- Network communication cards
- Input breaker
- Input disconnect
- Input fuses
- Line/load reactors
- Bus reactor (for small HP ratings, see tables)
- Input filter
- Door-mounted operator controls
- Door-mounted keypad viewing window
- Conventional surge suppressor
- High energy surge suppressor
- Over voltage line disconnect
- Space heater
- 50°C ambient
- iQpivot Power
- NEMA 12
- Output cards
- Network communication cards
- Input breaker
- Input disconnect
- Input fuses
- Line/load reactors
- Bus reactor (for small HP ratings, see tables)
- Input filter
- Door-mounted operator controls
- NEMA 12-Pulse Configured
- Output cards
- Network communication cards
- Input breaker (65k)
- Input filter
- Door-mounted operator controls
- Door-mounted keypad viewing window
- Conventional surge suppressor
- High energy surge suppressor
- Over voltage line disconnect
- Space heater
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.